Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8851-8880 of 12754 reference designs
Filter values
Semtech TS33010, Rev. 1.5
Buck Converter
|
V
in
2-5.5 V
|
fsw
2000-2500 kHz
|
Outputs
1.8 V / 0.5 A, 0.8 V / 0.5 A, 3.3 V / 0.5 A, 0.9 V / 0.5 A, 2.5 V / 0.5 A, 1.2 V / 0.5 A, 1.5 V / 0.5 A
Semtech TS51111, Rev. 0.1
Other Topology
Semtech TS51224, Rev. TSWIRX-LI2-EVM Rev.B
Wireless Power Transfer
|
fsw
1170-1460 kHz
Semtech TS80000 | Demoboard TSDMTX-19V2-EVM / 12Vin MP-A2, Rev. 1.01
Wireless Power Transfer
|
V
in
3 V
Semtech TS80000 | Demoboard TSDMTX-19V2-EVM / 19Vin PMA, Rev. 1.01
Wireless Power Transfer
|
V
in
3 V
Semtech TS80000 | Demoboard TSDMTX-19V2-EVM / 12Vin MP-A3, A5, Rev. 1.01
Wireless Power Transfer
|
V
in
3 V
Semtech TS80000 | Demoboard TSDMTX-19V2-EVM / 19Vin WPC, Rev. 1.01
Wireless Power Transfer
|
V
in
3 V
Semtech TS80000-QFNR | Demoboard TSDMTX-5V2-EVM / 5V mode / PMA, Rev. 1.0
Wireless Power Transfer
|
V
in
3 V
Semtech TS80000-QFNR | Demoboard TSDMTX-5V2-EVM / 9V mode / WPC, Rev. 1.0
Wireless Power Transfer
|
V
in
3 V
Semtech TS80000-QFNR | Demoboard TSDMTX-5V2-EVM / 9V mode / PMA, Rev. 1.0
Wireless Power Transfer
Semtech TS80000-QFNR | Demoboard TSDMTX-5V2-EVM / 5V mode / WPC, Rev. 1.0
Wireless Power Transfer
|
V
in
3 V
Semtech TS80002 | Demoboard TSWITX-5V-2RX-EVM, Rev. 1.01
Wireless Power Transfer
|
V
in
5 V
Semtech TS80003 | Demoboard LKCH-TXRX40W-EVB, Rev. 1.4
Wireless Power Transfer
|
V
in
24 V
|
Output
19 V
Semtech TS80003 | Demoboard TSDMTX-19V3-EVM, Rev. 2.0
Wireless Power Transfer
Semtech TS81000, Rev. 1.0
Wireless Power Transfer
|
fsw
0-16000 kHz
|
Output
13.5 V / 1.1 A
Semtech TS81000, Rev. 1.3
Other Topology
|
fsw
0-16000 kHz
Semtech TS81000 | Demoboard TSDMRX-5V/10W-EVM, Rev. 10W rev100
Wireless Power Transfer
|
fsw
0-16000 kHz
|
Output
5 V / 2 A
Semtech TS81000 | Demoboard TSDMRX-9V/15W-EVM, Rev. rev100
Wireless Power Transfer
|
Output
9 V / 1.7 A
SG-Micro SGM3770XTGE6G | Demoboard SGM3770 Demo Board, Rev. 1
Other Topology
|
V
in
4.2-28 V
SG-Micro SGM3770XTN6G | Demoboard SGM3770 Demo Board, Rev. 1
Other Topology
|
V
in
4.2-28 V
SG-Micro SGM3775Q | Demoboard SGM3775Q Demo Board, Rev. 1
Boost Converter
|
V
in
7-18 V
|
Output
60 V
SG-Micro SGM37863 | Demoboard SGM37863 Demo Board, Rev. V00
Other Topology
|
V
in
2.7-5.5 V
|
Output
1.5 A
SG-Micro SGM41513 | Demoboard SGM41513A, Rev. B.3
High Voltage Output
|
V
in
3.9-13.5 V
SG-Micro SGM41513A | Demoboard SGM41513A, Rev. V2
High Voltage Output
|
V
in
3.9-13.5 V
SG-Micro SGM41513D | Demoboard SGM41513D, Rev. V2
High Voltage Output
|
V
in
3.9-13.5 V
SG-Micro SGM41516 | Demoboard SGM41516, Rev. V2
High Voltage Output
|
V
in
3.9-13.5 V
SG-Micro SGM41516D | Demoboard SGM41516D, Rev. V2
High Voltage Output
|
V
in
3.9-13.5 V
SG-Micro SGM41518 | Demoboard SGM41518 Demo Board, Rev. V00
Other Topology
SG-Micro SGM41519 | Demoboard SGM41519 Demo Board, Rev. V01
Other Topology
SG-Micro SGM41523 | Demoboard SGM41523 Demo Board, Rev. V02
Other Topology
|
V
in
5-12 V
previous
1
...
294
295
296
297
298
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes