Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8941-8970 of 12757 reference designs
Filter values
Silicon Laboratory Inc. EFR32BG22 | Demoboard BG22-EK4108A, Rev. 1.1
Other Topology
Silicon Laboratory Inc. EFR32FG12P433F1024GL125 | Demoboard BRD4253A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32FG12P433F1024GL125 | Demoboard BRD4254A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32FG1P132F256GM48-B0 | Demoboard BRD4252A, Rev. A01
Other Topology
Silicon Laboratory Inc. EFr32Fg1P133F256GM48-C0 | Demoboard BRD4250A, Rev. 1.00
Other Topology
Silicon Laboratory Inc. EFR32FG1P133F256GM48-C0 | Demoboard BRD4251A, Rev. 1.00
Other Topology
Silicon Laboratory Inc. EFR32FG1P133F256GM48-C0 | Demoboard BRD4251D, Rev. 1.10
Other Topology
Silicon Laboratory Inc. EFR32FG1P133F256GM48-C0 | Demoboard BRD4251B, Rev. 1.10
Other Topology
Silicon Laboratory Inc. EFR32FG1P133F256GM48-C0 | Demoboard BRD4250B, Rev. B00
Other Topology
Silicon Laboratory Inc. EFR32MG12P332F1024GL125 | Demoboard BRD4162A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32MG12P433F1024GL125 | Demoboard BRD4163A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32MG12P433F1024GL125 | Demoboard BRD 4164A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32MG13P632F512GM48 | Demoboard BRD4159A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32MG13P732F512GM48 | Demoboard BRD4168A, Rev. A00
Other Topology
Silicon Laboratory Inc. EFR32MG13P733F512GM48 | Demoboard BRD4167A, Rev. A00
Other Topology
Silicon Laboratory Inc. EFR32MG13P733F512GM48 | Demoboard BRD4158A, Rev. A1
Other Topology
Silicon Laboratory Inc. EFR32MG14P733F256GM48 | Demoboard BRD4169, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32MG14P733F256GM48 | Demoboard BRD4169B, Rev. A03
Other Topology
Silicon Laboratory Inc. EFR32MG1P132F256GM48 | Demoboard Si4468, Rev. A01
Other Topology
Silicon Laboratory Inc. EFR32MG1P132F256GM48-B0 | Demoboard BRD4153A, Rev. 1.6
Other Topology
Silicon Laboratory Inc. EFR32MG1P133F256GM48 | Demoboard BRD4150C, Rev. A01
Other Topology
Silicon Laboratory Inc. EFR32MG1P232F256GM48 | Demoboard BRD4152A, Rev. A01
Other Topology
Silicon Laboratory Inc. EFR32MG1P232F256GM48-B0 | Demoboard BRD4151A, Rev. 1.7
Other Topology
Silicon Laboratory Inc. EFR32MG1P233F256GM48-C0 | Demoboard BRD4150A, Rev. C00
Other Topology
Silicon Laboratory Inc. EFR32MG1P233F256GM48-C0 | Demoboard BRD4150B, Rev. C00
Other Topology
Silicon Laboratory Inc. EFR32MG1P732F256GM32-B0 | Demoboard BRD4154A, Rev. A00
Other Topology
Silicon Laboratory Inc. EFR32MG22E | Demoboard xG22-EK2710A, Rev. 1.1
Other Topology
Silicon Laboratory Inc. EFR32MG24 | Demoboard xG24-EK2703A, Rev. 1
Other Topology
Silicon Laboratory Inc. EFR32ZG23 | Demoboard xG23-RB4204D, Rev. A01
RF signals / communications
|
V
in
4.4-5.25 V
Silicon Laboratory Inc. EFR32ZG28 | Demoboard xG28-EK2705A, Rev. 1
Other Topology
previous
1
...
297
298
299
300
301
...
426
next
Cart
Your cart is empty.
Get samples and quotes