Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9001-9030 of 12752 reference designs
Filter values
Silicon Laboratory Inc. EM357, Rev. 1.3
Boost Converter
|
V
in
2.1-3.6 V
Silicon Laboratory Inc. EM358x, Rev. 1.0
Other Topology
Silicon Laboratory Inc. EM359x, Rev. 1.0
Other Topology
Silicon Laboratory Inc. EZR32HG320F64R55G-B0 | Demoboard BRD4542B, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32HG320F64r63G-B0 | Demoboard BRD4544A, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32HG320F64R63G-B0 | Demoboard BRD4545A, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32HG320F64R68G-B0 | Demoboard BRD4543B, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32HG320F64R68G-B0 | Demoboard BRD4546A, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32LG330F256R55G-B0 | Demoboard BRD4502B, Rev. B00
Other Topology
Silicon Laboratory Inc. EZR32LG330F256R60G-B0 | Demoboard BRD4502A, Rev. B00
Other Topology
Silicon Laboratory Inc. EZR32LG330F256R63G | Demoboard BRD4503A, Rev. B00
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R55G-B0 | Demoboard BRD4502D, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R60G-B0 | Demoboard BRD4502C, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R63G-B0 | Demoboard BRD4503B, Rev. 1.2
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R63G-B0 | Demoboard BRD4504B, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R63G-B0 | Demoboard BRD4505B, Rev. A00
Other Topology
Silicon Laboratory Inc. Si2417, Rev. 0.4
Boost Converter
Silicon Laboratory Inc. Si2418, Rev. 0.4
Boost Converter
Silicon Laboratory Inc. Si2419, Rev. 0.4
Boost Converter
Silicon Laboratory Inc. Si2429, Rev. 0.4
Boost Converter
Silicon Laboratory Inc. Si2435, Rev. 0.4
Boost Converter
|
V
in
7.5-13 V
|
Output
0.1 A
Silicon Laboratory Inc. Si2436
Boost Converter
Silicon Laboratory Inc. Si2437, Rev. 0.4
Boost Converter
Silicon Laboratory Inc. Si2438, Rev. 0.4
Boost Converter
Silicon Laboratory Inc. Si2439, Rev. 0.4
Boost Converter
|
V
in
0.8-2 V
|
Output
2.4 V
Silicon Laboratory Inc. Si2494, Rev. 0.4
Boost Converter
|
V
in
0.8-2 V
|
Output
2.4 V
Silicon Laboratory Inc. Si3404 | Demoboard Si3404-ISO-FB-EVB, Rev. 0.1
Flyback Converter
Silicon Laboratory Inc. Si3404 | Demoboard Si3404-BUCK-NON-ISO-EVB, Rev. 0.1
Buck Converter
Silicon Laboratory Inc. Si3404 | Demoboard Si3404-ISO-FB-EVB, Rev. 0.2
Flyback Converter
|
V
in
50 V
|
Outputs
5 V, 3.3 V, 12 V
Silicon Laboratory Inc. Si34061 | Demoboard Si34061FB12V4KIT, Rev. 0.4
LAN / POE
|
V
in
37-57 V
|
Output
12 V / 2.5 A
previous
1
...
299
300
301
302
303
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes