Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9031-9060 of 12752 reference designs
Filter values
Silicon Laboratory Inc. Si34061 | Demoboard Si34061FB5VC4-KIT, Rev. 0.5
LAN / POE
|
V
in
37-57 V
|
Output
5 V / 6 A
Silicon Laboratory Inc. Si34062 | Demoboard Si34062-ISO-FB-EVB, Rev. 0.1
Flyback Converter
|
V
in
48 V
|
Outputs
5 V / 0.6 A, 3.3 V / 1.4 A
Silicon Laboratory Inc. Si34071 | Demoboard Si34071AC5V8KIT, Rev. 0.4
LAN / POE
|
V
in
41.1-57 V
|
Output
5 V / 14 A
Silicon Laboratory Inc. Si34071 | Demoboard Si34071AC12V8KIT, Rev. 0.4
LAN / POE
|
V
in
41.1-57 V
|
Output
12 V / 6 A
Silicon Laboratory Inc. Si7021-A10-GM1 | Demoboard BRD4001A, Rev. A01
Other Topology
Silicon Laboratory Inc. Si7021-A20-GM1 | Demoboard Si-MB4002A, Rev. A00
Other Topology
|
V
in
3.3 V
Silicon Laboratory Inc. SiWG917 | Demoboard SiWx917-DK2605A, Rev. A02
Other Topology
|
V
in
3.3 V
Silicon Laboratory Inc. SLWRB4170A | Demoboard BRD4170A, Rev. A00
Other Topology
Silicon Laboratory Inc. WGM110 | Demoboard BRD4130A, Rev. A02
Other Topology
Silicon Laboratory Inc. WGM110A1Mv1 | Demoboard BRD4320A, Rev. A01
Other Topology
Silicon Laboratory Inc. WGM160P | Demoboard BRD4321A, Rev. A05
Other Topology
Silicontent Technology SCT1270 | Demoboard SCT1270 Synchronous Boost Converter, Rev. 0.8
Boost Converter
|
V
in
2.7-12 V
|
fsw
200-2200 kHz
|
Output
12.6 V
Silicontent Technology SCT1270, Rev. 1.1
Boost Converter
|
V
in
2.7-12 V
|
fsw
200-2200 kHz
|
Output
12.6 V
Silicontent Technology SCT12A2, Rev. 1.0
Boost Converter
|
V
in
2.7-20 V
|
fsw
200-1000 kHz
|
Output
21 V / 15 A
Silicontent Technology SCT12A2 | Demoboard EV12A2-B-01A, Rev. 1.1
Boost Converter
|
V
in
2.7-20 V
|
fsw
200-1000 kHz
|
Output
15 V / 2 A
Silicontent Technology SCT12A3, Rev. 1.0
Boost Converter
|
V
in
2.7-20 V
|
fsw
200-1000 kHz
|
Output
21 V
Silicontent Technology SCT12A3 | Demoboard EV12A3-B-01A, Rev. 1.1
Buck Converter
|
V
in
2.7-20 V
|
fsw
200-1000 kHz
|
Output
9 V / 2 A
Silicontent Technology SCT2220, Rev. 1.0
Buck Converter
|
V
in
4.2-17 V
|
fsw
800 kHz
|
Output
2 A
Silicontent Technology SCT2230, Rev. 1.0
Buck Converter
|
V
in
4.2-17 V
|
fsw
800 kHz
|
Output
3 A
Silicontent Technology SCT2230A, Rev. 1.0
Buck Converter
|
V
in
4.2-17 V
|
Output
1.5 V / 3 A
Silicontent Technology SCT2230A, Rev. 1.4
Buck Converter
|
V
in
4.2-17 V
|
Output
3 A
Silicontent Technology SCT2230C
Buck Converter
|
V
in
4.2-17 V
|
Output
3 A
Silicontent Technology SCT2231, Rev. 1.0
Buck Converter
|
V
in
4.2-17 V
|
Output
3 A
Silicontent Technology SCT2280 | Demoboard EV2280-B-04A, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
1 V / 8 A
Silicontent Technology SCT2321, Rev. 1.2
Buck Converter
|
V
in
24 V
|
fsw
450-550 kHz
|
Output
5 V / 2 A
Silicontent Technology SCT2330 | Demoboard EV2330-B-02A, Rev. 1.0
Buck Converter
|
V
in
3.8-32 V
|
fsw
376-424 kHz
|
Output
5 V / 3 A
Silicontent Technology SCT2331 | Demoboard EV2330-B-02A, Rev. 1.0
Buck Converter
|
V
in
3.8-32 V
|
fsw
376-424 kHz
|
Output
5 V / 3 A
Silicontent Technology SCT2360 | Demoboard EV236x-B-02A, Rev. 1.0
Buck Converter
|
V
in
4-28 V
|
fsw
400-1200 kHz
|
Output
14 V / 6 A
Silicontent Technology SCT2361 | Demoboard EV2361-B-02A, Rev. 1.0
Buck Converter
|
V
in
4-28 V
|
Output
5 V / 6 A
Silicontent Technology SCT2361 | Demoboard EV236x-B-02A, Rev. 1.0
Buck Converter
|
V
in
4-28 V
|
fsw
400 kHz
|
Output
6 V / 6 A
previous
1
...
300
301
302
303
304
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes