Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9241-9270 of 12752 reference designs
Filter values
STMicroelectronics HVLED815PF | Demoboard STEVAL-ILL082V1 User manual, Rev. 2
Other Topology
STMicroelectronics HVLED815PF | Demoboard EVLHVLED815W10F, Rev. 5
Power Factor Correction
|
V
in
90-132 V
|
Output
54 V / 0.17 A
STMicroelectronics HVLED815PF | Demoboard EVLHVLED815W10F, Rev. 5
Other Topology
STMicroelectronics HVLED815PF | Demoboard EVLHVLED815W8CV, Rev. 5
Power Factor Correction
|
V
in
90-132 V
|
Output
54 V / 0.17 A
STMicroelectronics HVLED815PF | Demoboard EVLHVLED815W8CV, Rev. 5
Other Topology
STMicroelectronics HVLED815PF | Demoboard EVLHVLED815W15, Rev. 5
Other Topology
STMicroelectronics HVLED815PF | Demoboard EVLHVLED815W15, Rev. 5
Power Factor Correction
|
V
in
90-132 V
|
Output
54 V / 0.17 A
STMicroelectronics HVLED815PF | Demoboard EVLHVLED815W10A, Rev. 5
Other Topology
STMicroelectronics HVLED815PF | Demoboard EVLHVLED815W10A, Rev. 5
Power Factor Correction
|
V
in
90-132 V
|
Output
54 V / 0.17 A
STMicroelectronics IMP23ABSU | Demoboard STEVAL-STWINMA2, Rev. 1.0
Sensors
|
V
in
3-5.5 V
STMicroelectronics IPS1025 | Demoboard STEVAL-IFP046V1, Rev. 1
Other Topology
|
V
in
8-60 V
STMicroelectronics IPS1025H | Demoboard X-NUCLEO-OUT05A, Rev. 1
Other Topology
STMicroelectronics IPS1025H-32 | Demoboard X-NUCLEO-OUT06A, Rev. 1
Other Topology
STMicroelectronics IPS1025HF | Demoboard X-NUCLEO-OUT15A1, Rev. 2
Other Topology
|
V
in
60 V
STMicroelectronics IPS160H | Demoboard STEVAL-IFP028V1, Rev. V1
Other Topology
STMicroelectronics IPS161H | Demoboard STEVAL-IFP034V1
Other Topology
STMicroelectronics IPS2050 | Demoboard STEVAL-IFP044V1, Rev. 1
Other Topology
|
V
in
8-60 V
STMicroelectronics IPS2050H | Demoboard X-NUCLEO-OUT03A, Rev. 1
Other Topology
STMicroelectronics IPS2050H-32-TR | Demoboard X-NUCLEO-OUT04A, Rev. 1
Other Topology
STMicroelectronics IPS4260L | Demoboard STEVAL-IFP029V1, Rev. 1
Other Topology
|
V
in
8-36 V
|
fsw
10-250 kHz
STMicroelectronics IPS8160 | Demoboard X-NUCLEO-OUT09A1, Rev. 1
Other Topology
|
V
in
10.5-36 V
STMicroelectronics IPS8160HQ-1 | Demoboard X-NUCLEO-OUT19A1, Rev. 1
Other Topology
STMicroelectronics ISO808 | Demoboard X-NUCLEO-OUT11A1, Rev. 1
Other Topology
STMicroelectronics KF50BDT | Demoboard STEVAL-LLL009V1, Rev. 1
Other Topology
|
V
in
270-480 V
STMicroelectronics L4986A | Demoboard EVL4986A-1KWBL, Rev. 1
Power Factor Correction
|
V
in
90-265 V
|
fsw
65-130 kHz
|
Output
400 V / 2.5 A
STMicroelectronics L5964 | Demoboard AEK-POW-100W4, Rev. V1
Buck Converter
STMicroelectronics L5970D, Rev. 16
Buck Converter
|
V
in
4.4-36 V
|
fsw
212-280 kHz
|
Output
3.3 V
STMicroelectronics L5972D, Rev. 10
Buck Converter
|
V
in
4.4-36 V
|
fsw
212-275 kHz
STMicroelectronics L5973AD, Rev. 9
Buck Converter
|
V
in
4-36 V
|
Output
35 V / 2 A
STMicroelectronics L5973D, Rev. 16
Buck Converter
|
V
in
4.4-36 V
previous
1
...
307
308
309
310
311
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes