Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9301-9330 of 12751 reference designs
Filter values
STMicroelectronics L7983PUR | Demoboard STDES-CBMLoRaBLE, Rev. 1
Buck Converter
|
V
in
3.5-60 V
|
Outputs
60 V / 0.3 A, 3.3 V / 0.3 A, 5 V / 0.3 A
STMicroelectronics L7983PUR | Demoboard STEVAL-FSM01M1, Rev. 1
Buck Converter
STMicroelectronics L7987L | Demoboard STEVAL-SILKT01, Rev. 1
Buck Converter
|
V
in
4.5-61 V
|
Output
60 V / 2 A
STMicroelectronics L9907 | Demoboard STEVAL-TTM001V1, Rev. 1
Other Topology
|
fsw
20 kHz
STMicroelectronics L9908 | Demoboard AEK-MOT-3P99081, Rev. 1
Motor Drive
STMicroelectronics L9908 | Demoboard AEK-MOT-3P9908M, Rev. 1
Motor Drive
STMicroelectronics L9963E | Demoboard AEK-POW-BMS63EN, Rev. 1
Battery Management System
STMicroelectronics L9963T | Demoboard AEK-COM-ISOSPI1, Rev. 1
Battery Management System
STMicroelectronics L99DZ200G | Demoboard AEK-MOT-TK200G1, Rev. 1
Motor Drive
STMicroelectronics L99VR01JTR | Demoboard AEK-POW-LDOV01J, Rev. 1
Other Topology
|
V
in
2.15-28 V
|
Output
5 V / 0.2 A
STMicroelectronics L99VR01STR | Demoboard AEK-POW-LDOV01S, Rev. 1
Other Topology
STMicroelectronics LD1117 | Demoboard AEK-LCD-DT028V1, Rev. 1
Other Topology
|
V
in
15 V
STMicroelectronics LD1117A3V3 | Demoboard AEK-MCU-C4MLIT1, Rev. 1
USB
STMicroelectronics LED2000, Rev. 4
Buck Converter
|
V
in
3-18 V
|
fsw
700-1000 kHz
|
Output
3 A
STMicroelectronics LED7708, Rev. 1
Boost Converter
|
V
in
12-24 V
|
fsw
200-1000 kHz
|
Output
43.4 V / 0.02 A
STMicroelectronics LED7708, Rev. 1
Boost Converter
|
V
in
3.6-36 V
|
fsw
200-1000 kHz
STMicroelectronics LED7708 | Demoboard STEVAL-ILL035, Rev. 1
Boost Converter
|
V
in
12-24 V
|
fsw
200-1000 kHz
|
Output
43.4 V / 0.02 A
STMicroelectronics LED7708 | Demoboard STEVAL-ILL035V1, Rev. 1
Boost Converter
|
V
in
10-28 V
STMicroelectronics LTC3114-1 | Demoboard STM32G071B-DISCO, Rev. 1
Buck Converter
|
V
in
2.85-21 V
|
Output
5 V / 0.5 A
STMicroelectronics M1F45M12W2-1LA | Demoboard STDES-BCBIDIR, Rev. 1
Power Factor Correction
|
V
in
400 V
STMicroelectronics M24SR, Rev. 3
Buck Converter
|
V
in
3.3 V
STMicroelectronics M95P32 | Demoboard X-NUCLEO-PGEEZ1, Rev. 1
Other Topology
STMicroelectronics M95P32 | Demoboard X-NUCLEO-PGEEZ1 -, Rev. 1
Other Topology
STMicroelectronics M95P32 | Demoboard X-NUCLEO-PGEEZ1, Rev. 1.0
Other Topology
STMicroelectronics MASTERGAN4 | Demoboard EVLMG4-500WIBCK, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
400 V
STMicroelectronics MASTERGAN4, Rev. 3
USB
|
V
in
90-265 V
|
Output
3.75 A
STMicroelectronics MP23DB02MMTR | Demoboard X-STM32MP-MSP01, Rev. 2
Other Topology
STMicroelectronics PM6670AS, Rev. 2
Buck Converter
|
V
in
4.5-36 V
|
Outputs
2.6 V, 1.8 V, 1.5 V
STMicroelectronics PM6670S, Rev. 4
Buck Converter
|
V
in
4.5-28 V
|
Output
2.6 V
STMicroelectronics PM6675S, Rev. 1
Buck Converter
|
V
in
4.5-28 V
|
Output
3.3 V / 2 A
previous
1
...
309
310
311
312
313
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes