| Topology | Power Factor Correction |
| Input voltage | 400 V |
| IC revision | 1 |
The STDES-BCBIDIR is an 11 kW bidirectional battery charger and represents a complete solution for high voltage charging in both the industrial and automotive fields.It consists of two power stages: a PFC and an isolated DC-DC stage. The PFC is based on a three-phase full-bridge topology.The structure of the DC-DC section can be configured in DAB or CLLC topologies thanks to the external connection of the resonant cell.Both stages are based on the ACEPACK DMT-32 SiC power module. The solution uses two control boards for the PFC and DC-DC stages respectively. The control board is based on the STM32G474RE microcontroller.The PFC stage operating frequency is 70 kHz. The DC-DC stage is operating at fixed switching frequency (100kHz) or variable switching frequency (82 to 235 kHz), respectively in DAB or CLLC topology.A system peak efficiency greater than 96% was achieved for the design in direct mode.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | To | Tl (mm) | C | VR (V (DC)) | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | SW (mm) | Ti | Ø OD (mm) | IRIPPLE (A) | Endurance (h) | ILeak (µA) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VIN (V) | VOUT (V) | PO (W) | Short Circuit Protection | VISO (V) | Type of Insulation | L (mm) | W (mm) | H (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | – | – | -30 °C up to +120 °C | – | – | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | Horizontal | – | – | – | – | – | – | 10.16 | – | – | |
![]() | 890494428004CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTDB DC-Link | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 µF | 1000 | 730 | – | 37 | 0.15 | 400 MΩ | 37.5 | ±5% | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 19.2 | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | – | – | – | 42 | 35 | 50 | ||
![]() | 74651195R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRSH REDCUBE THR with external thread | 9 | – | – | – | – | – | – | – | – | – | – | – | – | M5 | 7 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | 85 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 10.5 | |
![]() | 742792021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | 6000 | – | – | – | – | – | – | – | – | – | – | – | 0805 | -55 °C up to +125 °C | – | – | 0.5 | – | 4.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 | 40 | 1000 MHz | 6000 | 0.008 | High Current | – | – | – | – | – | – | 2 | 1.2 | 0.9 | ||
![]() | 890324028008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.8 µF | 275 | 630 | X2 | 110 | 0.1 | 1.47 GΩ | 37.5 | ±10% | Pitch 37.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | 41.5 | 22.5 | 35.5 | ||
![]() | 7447730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4532 | -40 °C up to +125 °C | – | – | – | 1 | 4 | 5.55 | 5.72 | 5.72 | 6.6 | 110 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.049 | – | – | – | – | – | – | – | 4 | 4.5 | 3.2 | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | 0.7 | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | 0.7 | ||
![]() | 150120RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 1.6 | 0.68 | ||
![]() | 865250643009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASNP Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 50 | – | – | – | – | 10 MΩ | – | ±20% | 6.3 x 5.5 | -40 °C up to +85 °C | 15 | – | – | – | – | – | – | – | – | – | – | – | – | 0.032 | 2000 | 25 | 6.3 | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | 5.5 | 6.6 | – | ||
![]() | 861141486024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 µF | 450 | – | – | – | – | – | 10 | ±20% | 35.0 x 50.0 | -25 °C up to +105 °C | 20 | – | – | – | – | – | – | – | – | – | – | – | – | 1.85 | 3000 | 1379.67 | 35 | – | – | Tray | – | – | – | – | – | – | – | – | – | – | – | – | 52 | – | – | ||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | 25 | – | – | – | – | 0.5 GΩ | – | ±10% | 0603 | -55 °C up to +125 °C | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.8 | |||
| 885012207102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 nF | 50 | – | – | – | – | 1.1 GΩ | – | ±10% | 0805 | -55 °C up to +125 °C | 3 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | 1.25 | |||
| 885012209048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | 50 | – | – | – | – | 0.02 GΩ | – | ±10% | 1210 | -55 °C up to +125 °C | 5 | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 2.5 | 2.5 | |||
| 885012109009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 16 | – | – | – | – | 0.05 GΩ | – | ±20% | 1210 | -55 °C up to +85 °C | 5 | X5R Class II | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 2.5 | 2 | |||
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | – | – | 10000 MΩ | – | – | – | -40 °C up to +85 °C | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 971600324 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRIE Brass Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | – | M3 | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | 5.5 | M3 | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | – | – | – | 60 | – | – | |
![]() | 890493422002CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | 1000 | – | – | 160 | 1 | 9000 MΩ | 7.5 | ±10% | Pitch 7.5 mm | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | – | – | – | 10.5 | 6 | 12 | ||
![]() | 890283425008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 680 nF | 400 | – | – | 18 | 1 | 3000 Ω*F | 15 | ±10% | Pitch 15 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | – | – | – | 18 | 8.5 | 15 | ||
![]() | 890493425009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 1000 | – | – | 44 | 1 | 9000 MΩ | 15 | ±10% | Pitch 15 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | – | – | – | 18 | 8.5 | 15 | ||
| 885012206071R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 25 | – | – | – | – | 5 GΩ | – | ±10% | 0603 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 13" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.8 | |||
![]() | 1779205141 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | MagI³C-FISM Fixed Isolated SIP / SMT Module | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SIP-7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.5 - 5.5 | 5 | 1 | continuous | 4000 | Functional | 19.6 | 7.05 | 10.2 | ||
![]() | 760801101 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TORPFC Toroidal PFC Chokes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | T43 | -40 °C up to +155 °C | – | – | – | 255 | 11.2 | – | 24 | – | – | – | – | – | 60 | – | – | – | – | – | – | – | – | – | – | 21700 | 0.036 | – | 85 - 700 | – | – | – | – | – | – | – | 34 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | To | Tl (mm) | C | VR (V (DC)) | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | SW (mm) | Ti | Ø OD (mm) | IRIPPLE (A) | Endurance (h) | ILeak (µA) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VIN (V) | VOUT (V) | PO (W) | Short Circuit Protection | VISO (V) | Type of Insulation | L (mm) | W (mm) | H (mm) | Samples |
|---|