Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9511-9540 of 12750 reference designs
Filter values
STMicroelectronics STripFET™ F7 | Demoboard STEVAL-CTM004V1, Rev. 1
Positive to Negative Converter
STMicroelectronics STripFET™ F7 | Demoboard STEVAL-CTM006V1, Rev. 1
Positive to Negative Converter
|
V
in
48-75 V
STMicroelectronics STS6NF20V | Demoboard STEVAL-TTPPFC01 AN5964, Rev. 2.0
Power Factor Correction
|
V
in
90-253 V
|
Output
390 V
STMicroelectronics STSAFE-A110 | Demoboard STEVAL-VOICE-UI, Rev. 3
Other Topology
STMicroelectronics STSPIN220 | Demoboard X - NUCLEO - IHM06A1, Rev. 1
Other Topology
|
V
in
1.8-10 V
STMicroelectronics STSPIN230 | Demoboard X - NUCLEO - IHM11M1
Other Topology
STMicroelectronics STSPIN233 | Demoboard X-NUCLEO-IHM17M1, Rev. 1
Other Topology
|
V
in
1.8-10 V
|
Output
1.3 A
STMicroelectronics STSPIN240 | Demoboard X-Nucleo-IHM12A1, Rev. 1
Other Topology
STMicroelectronics STSPIN250 | Demoboard X-Nucleo-IHM13A1, Rev. V1
Other Topology
STMicroelectronics STSPIN32F0 | Demoboard EVALKIT-ROBOT-1, Rev. 1
Buck Converter
|
V
in
12-45 V
|
fsw
330 kHz
|
Output
36 V / 3 A
STMicroelectronics STSPIN32F0, Rev. 3
Other Topology
STMicroelectronics STSPIN32F0251 | Demoboard EVSPIN32F0251S1, Rev. 1
Positive to Negative Converter
|
V
in
20-120 V
STMicroelectronics STSPIN32F0252 | Demoboard STEVAL-PTOOL2V1, Rev. 2
Motor Drive
|
V
in
20-72 V
STMicroelectronics STSPIN32F0601 | Demoboard EVSPIN32F0601S3, Rev. 1
Positive to Negative Converter
|
V
in
50-280 V
|
Output
600 V
STMicroelectronics STSPIN32F0601Q | Demoboard STEVAL-CTM012V1, Rev. 1
Motor Drive
STMicroelectronics STSPIN32F0602 | Demoboard EVSPIN32F0602S1, Rev. 1
Positive to Negative Converter
|
V
in
50-280 V
|
Output
600 V
STMicroelectronics STSPIN32F0A | Demoboard STEVAL-ESC002V1, Rev. 1
Other Topology
STMicroelectronics STSPIN32F0B | Demoboard STEVAL-SPIN3204, Rev. 1
Positive to Negative Converter
|
V
in
7-42 V
|
fsw
330 kHz
|
Output
15 A
STMicroelectronics STSPIN32F0B | Demoboard STEVAL-PTOOL1V1, Rev. 4
Motor Drive
|
V
in
7-45 V
STMicroelectronics STSPIN32G4 | Demoboard AN5748, Rev. 1
Buck-Boost Converter
|
V
in
5.5-15 V
|
Outputs
8 V / 0.07 A, 12 V / 0.05 A, 15 V / 0.04 A, 10 V / 0.06 A
STMicroelectronics STSPIN32G4, Rev. 1
Buck-Boost Converter
|
V
in
5.5-15 V
STMicroelectronics STSPIN32G4 | Demoboard EVLSPIN32G4-ACT, Rev. 1
Motor Drive
|
V
in
10-48 V
STMicroelectronics STSPIN32G4 | Demoboard EVSPIN32G4, Rev. 1
Motor Drive
|
V
in
10-75 V
STMicroelectronics STSPIN820 | Demoboard X-NUCLEO-IHM14A1, Rev. 1
Other Topology
STMicroelectronics STSPIN830 | Demoboard X-Nucleo-IHM16M1, Rev. 1
Other Topology
STMicroelectronics STSPIN840 | Demoboard X-Nucleo-IHM15A1, Rev. 1
Other Topology
STMicroelectronics STUSB1600A | Demoboard STEVAL-CCC002V1, Rev. 1
Other Topology
|
V
in
5 V
|
Output
3.3 V / 1.5 A
STMicroelectronics STUSB1602 | Demoboard P-NUCLEO-USB002, Rev. 04
Other Topology
|
V
in
4.1-22 V
|
Output
5 V / 0.6 A
STMicroelectronics STUSB1702Y | Demoboard AEK-USB-2TYPEC1, Rev. 1
Other Topology
STMicroelectronics STUSB4500 | Demoboard STEVAL-ISC005V1, Rev. 1
Other Topology
|
V
in
3.3-5 V
|
Outputs
5 V / 1.5 A, 15 V / 1.5 A, 20 V / 1 A
previous
1
...
316
317
318
319
320
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes