Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9691-9720 of 12750 reference designs
Filter values
Texas Instruments ADS8568 | Demoboard ADS8568EVM, Rev. A
ADC
Texas Instruments ADS8881 | Demoboard ADS8881EVMV2-PDK, Rev. A
ADC
Texas Instruments ADS8900B | Demoboard TIDA-01351
Other Topology
Texas Instruments ADS8900B | Demoboard TIDA-01035
Other Topology
Texas Instruments ADS8900B | Demoboard TIDA-01037, Rev. A
Other Topology
Texas Instruments ADS9110 | Demoboard TIDA-00732, Rev. E1
Other Topology
Texas Instruments ADS9219 | Demoboard ADS9219EVM
ADC
Texas Instruments ADS9224R | Demoboard ADS9224REVM-PDK, Rev. A
Other Topology
Texas Instruments ADS9813 | Demoboard ADS9813EVM, Rev. B
ADC
Texas Instruments ADS9817 | Demoboard ADS9817EVM, Rev. B
ADC
Texas Instruments AFE031 | Demoboard BOOSTXL-AFE031-DF1
Other Topology
|
V
in
10 V
|
Output
3.3 V
Texas Instruments AFE031, Rev. D
Other Topology
Texas Instruments AFE11612 | Demoboard AFE11612EVM
ADC
|
V
in
1.8-5.5 V
Texas Instruments AFE3010 | Demoboard AFE3010-EVM
Other Topology
|
V
in
120 V
Texas Instruments AFE4403YZPR | Demoboard TIDA-01614, Rev. E1
Other Topology
Texas Instruments AFE4500 | Demoboard AFE4500EVM
Other Topology
Texas Instruments AFE4900 | Demoboard TIDA-01580, Rev. E1
Other Topology
Texas Instruments AFE532A3W | Demoboard AFE532A3WEVM
ADC
Texas Instruments AFE539A4 | Demoboard AFE539A4EVM
DAC
Texas Instruments AFE77XX, Rev. B
Other Topology
Texas Instruments AFE7920 | Demoboard AFE7920EVM, Rev. A
RF signals / communications
Texas Instruments AFE7950 | Demoboard AFE7950EVM, Rev. A
RF signals / communications
Texas Instruments AFE8092 | Demoboard AFE8092EVM, Rev. 2
Other Topology
Texas Instruments AFE881H1 | Demoboard AFE881H1EVM, Rev. A
DAC
|
V
in
3.5-5 V
Texas Instruments AM4376 | Demoboard TIDEP0057, Rev. E1
Other Topology
Texas Instruments AM62x | Demoboard SK-AM62
Other Topology
Texas Instruments AM64 | Demoboard SK-AM64
Other Topology
Texas Instruments AM6442 | Demoboard TMDS64GPEVM, Rev. E2
Other Topology
Texas Instruments AM6526 | Demoboard TMDX654IDKEVM, Rev. E3
Other Topology
Texas Instruments AM6527 | Demoboard TMDX654IDKEVM, Rev. E3
Other Topology
previous
1
...
322
323
324
325
326
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes