Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9841-9870 of 12750 reference designs
Filter values
Texas Instruments CSD16340Q3 | Demoboard PMP7424, Rev. B
Boost Converter
|
V
in
3-4.2 V
|
Output
8 V / 3 A
Texas Instruments CSD17570Q5B | Demoboard TIDA-01512, Rev. A
Buck Converter
Texas Instruments CSD18534Q5A | Demoboard TIDA-010039_Gate Driver, Rev. E3
Other Topology
|
V
in
380-400 V
|
Output
800 V / 12.5 A
Texas Instruments CSD85301Q2D | Demoboard PMP12004, Rev. 1
Buck Converter
|
V
in
27 V
|
Output
1.85 V / 1 A
Texas Instruments CSD85301Q2D | Demoboard PMP12004, Rev. 1
Buck Converter
|
V
in
27 V
|
Output
1.24 V / 2 A
Texas Instruments CSD85301Q2D | Demoboard PMP12004, Rev. 1
Buck Converter
|
V
in
27 V
|
Output
0.74 V / 20 A
Texas Instruments CSD85301Q2D | Demoboard PMP12004, Rev. 1
Buck Converter
|
V
in
27 V
|
Output
0.93 V / 2 A
Texas Instruments CSD85301Q2D | Demoboard PMP12004, Rev. 1
Buck Converter
|
V
in
27 V
|
Output
1.24 V / 3 A
Texas Instruments CSD85301Q2D | Demoboard PMP12004, Rev. 1
Buck Converter
|
V
in
27 V
|
Output
3.4 V / 0.1 A
Texas Instruments CSD85301Q2D | Demoboard PMP12004, Rev. 1
Buck Converter
|
V
in
27 V
|
Output
1.24 V / 2 A
Texas Instruments CSD86330Q3D, Rev. D
Buck Converter
|
V
in
9-13.2 V
|
fsw
200-1500 kHz
|
Output
1.2 V / 10 A
Texas Instruments CSD86330Q3D | Demoboard PMP9463, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
1.8 V / 1 A
Texas Instruments CSD87353Q5D | Demoboard PMP20516, Rev. A
Buck Converter
Texas Instruments CSD88599Q5DC | Demoboard BOOSTXL-DRV8323RS, Rev. 001
Half-Bridge Converter symmetrical isolated
|
V
in
6-54 V
|
Output
3.3 V / 0.6 A
Texas Instruments DAC11001 | Demoboard BP-DAC11001EVM, Rev. A
Other Topology
Texas Instruments DAC161S997 | Demoboard DAC161S997EVM, Rev. A
DAC
|
V
in
2.7-3.6 V
|
Output
0.05 A
Texas Instruments DAC39J84 | Demoboard DAC39J84EVM, Rev. D
DAC
|
V
in
0.1-1 V
|
Output
0.9 V / 0 A
Texas Instruments DAC53401 | Demoboard DAC53401EVM, Rev. A
DAC
|
V
in
1.8-5.5 V
|
Output
5.5 V
Texas Instruments DAC53608 | Demoboard DAC53608EVM
Other Topology
Texas Instruments DAC53608 | Demoboard BOOSTXL-DAC-PORT
DAC
Texas Instruments DAC53608RTER | Demoboard DAC53608EVM
Other Topology
Texas Instruments DAC63004 | Demoboard DAC63004WCSP-EVM, Rev. A
DAC
|
V
in
1.8-5 V
|
Output
0.2 A
Texas Instruments DAC63204 | Demoboard DAC63204EVM
DAC
Texas Instruments DAC81001, Rev. B
Other Topology
Texas Instruments DAC81401 | Demoboard DAC81401EVM
Other Topology
Texas Instruments DAC81408 | Demoboard DAC81408EVM, Rev. A
Other Topology
Texas Instruments DAC81416 | Demoboard DAC81416-08EVM
DAC
Texas Instruments DAC81416RHA | Demoboard DAC81416EVM, Rev. A
Other Topology
Texas Instruments DAC82002 | Demoboard DAC82002EVM
DAC
|
V
in
1.8-5.5 V
Texas Instruments DAC8564IAPW | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
previous
1
...
327
328
329
330
331
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes