Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11011-11040 of 12766 reference designs
Filter values
Texas Instruments TLIN1021-Q1 | Demoboard TLIN1021DEVM, Rev. A
Other Topology
Texas Instruments TLIN1028 | Demoboard TLIN1028EVM, Rev. A
Other Topology
Texas Instruments TLIN1039-Q1 | Demoboard TLIN1039EVM
Other Topology
|
V
in
2-5.5 V
Texas Instruments TLIN1431-Q1 | Demoboard TLIN1431EVM, Rev. 1
Other Topology
Texas Instruments TLV1117 | Demoboard TIDA-01541, Rev. E1
Other Topology
Texas Instruments TLV1117LV33DCYR | Demoboard TIDA-01606 Power Card, Rev. E4
Other Topology
Texas Instruments TLV1805-Q1 | Demoboard PMP21953, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
8-36 V
|
Output
18 V / 0.05 A
Texas Instruments TLV3201AIDCKR | Demoboard TIDA-010028, Rev. E1
Other Topology
Texas Instruments TLV3202AID | Demoboard TIDA-010065, Rev. E2
Other Topology
Texas Instruments TLV320ADC3120 | Demoboard ADC3120EVM-PDK, Rev. A
Other Topology
Texas Instruments TLV320ADCx140 | Demoboard ADCx140EVM-PDK, Rev. A
Other Topology
Texas Instruments TLV6001IDCKR | Demoboard TIDA-010065, Rev. E2
Other Topology
Texas Instruments TLV61070A | Demoboard TLV61070AEVM-095
Boost Converter
|
V
in
3.6-1.8 V
Texas Instruments TLV61070A, Rev. SLVSGK6 – SEPTEMBER 2022
Boost Converter
|
V
in
0.5-5.5 V
Texas Instruments TLV61225, Rev. A
Boost Converter
|
V
in
0.7-3.3 V
|
fsw
500-2000 kHz
|
Output
3.3 V / 0.4 A
Texas Instruments TLV62065-Q1, Rev. B
Buck Converter
|
V
in
2.9-5.5 V
|
fsw
2600-3400 kHz
|
Output
1.8 V / 2 A
Texas Instruments TLV62080DSGR | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
2.5-6 V
|
Output
1.2 V
Texas Instruments TLV62150, Rev. D
Buck Converter
|
V
in
4-17 V
|
Output
3.3 V / 1 A
Texas Instruments TLV62150, Rev. D
Buck-Boost Converter
|
V
in
4-12 V
|
Outputs
-1.8 V / 1 A, -5 V / 1 A, -3.3 V / 1 A
Texas Instruments TLV62150A, Rev. D
Buck Converter
|
V
in
4-17 V
|
Output
3.3 V / 1 A
Texas Instruments TLV62150A, Rev. D
Buck-Boost Converter
|
V
in
4-12 V
|
Outputs
-5 V / 1 A, -3.3 V / 1 A, -1.8 V / 1 A
Texas Instruments TLV62565DBVR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TLV62569DBVR | Demoboard TIDA-01614, Rev. E1
Buck Converter
|
V
in
5.2 V
|
Output
3.3 V
Texas Instruments TLV702 | Demoboard ADC3663EVM, Rev. D
Other Topology
|
V
in
2.5-3.3 V
|
Output
1.8 V
Texas Instruments TLV7021DCKR | Demoboard TIDA-010043, Rev. E2
Other Topology
Texas Instruments TLV70233DBVT | Demoboard TIDA-01028, Rev. E3
Other Topology
Texas Instruments TLV70333 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments TLV70333DBVR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
|
V
in
5 V
Texas Instruments TLV70433DBVT | Demoboard TIDA-010065, Rev. E2
Other Topology
|
V
in
6 V
Texas Instruments TLV70433DBVT | Demoboard TIDA-01606 HV Card, Rev. E4
Other Topology
previous
1
...
366
367
368
369
370
...
426
next
Cart
Your cart is empty.
Get samples and quotes