Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11041-11070 of 12734 reference designs
Filter values
Texas Instruments TMP1075 | Demoboard TMP1075EVM, Rev. A
Sensors
Texas Instruments TMP116AIDRVR | Demoboard TMP116EVM, Rev. A
Other Topology
Texas Instruments TMP117AIDRVR | Demoboard TIDA-01614, Rev. E1
Other Topology
Texas Instruments TMP118 | Demoboard TMP118EVM, Rev. 1
Sensors
Texas Instruments TMP1827 | Demoboard TMP1827EVM
Sensors
Texas Instruments TMP451 | Demoboard TMP451EVM, Rev. A
Sensors
Texas Instruments TMP461 | Demoboard TMP461EVM, Rev. A
ADC
Texas Instruments TMS320F280025C | Demoboard TMDXCNCD280025C
Other Topology
Texas Instruments TMS320F280025CPNSR | Demoboard LAUNCHXL-F280025C, Rev. 001
Other Topology
Texas Instruments TMS320F28003 | Demoboard TIDM-02012, Rev. A
Motor Drive
|
V
in
400-800 V
Texas Instruments TMS320F280039C | Demoboard LAUNCHXL-F280039C, Rev. A
Other Topology
Texas Instruments TMS320F280049C | Demoboard PMP40988 REV E1
Power Factor Correction
|
V
in
120-277 V
|
Output
400 V / 12.5 A
Texas Instruments TMS320F2803x | Demoboard TMDSHVMTRPFCKIT, Rev. 1.1
Power Factor Correction
|
V
in
85-400 V
|
Output
15 V
Texas Instruments TMS320F2806 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments TMS320F28069 | Demoboard TIDA-01507, Rev. E1
Other Topology
Texas Instruments TMS320F28079 | Demoboard LAUNCHXL-F28379D, Rev. A
Other Topology
Texas Instruments TMS320F28377D | Demoboard TIDM-1000, Rev. E2
Other Topology
Texas Instruments TMS320F28379D | Demoboard TIDM-1001, Rev. E2
LLC Resonant Converter
Texas Instruments TMS320F28P650DK9ZEJ | Demoboard TMDSCNCD28P65X, Rev. A
FPGA
Texas Instruments TMUX1119DCKR | Demoboard TIDA-010043, Rev. E2
Other Topology
Texas Instruments TMUXS7614D | Demoboard TMUXS7614DEVM, Rev. 2
Other Topology
Texas Instruments TMX320F28388DZWTS | Demoboard TMDSCNCD28388D, Rev. A
Other Topology
Texas Instruments TPA2005D1DGNR | Demoboard TIDA-010040, Rev. E1
Other Topology
Texas Instruments TPA3220 | Demoboard TPA3220EVM-MICRO
Other Topology
|
V
in
12-30 V
Texas Instruments TPA3220 | Demoboard TPA3220EVM, Rev. A
Other Topology
|
V
in
7-30 V
Texas Instruments TPA3221 | Demoboard TPA3221 EVM
Buck-Boost Converter
|
V
in
5-7 V
Texas Instruments TPA3244DDW | Demoboard TPA3244EVM, Rev. B
Other Topology
Texas Instruments TPA3245DDV | Demoboard TPA3245EVM, Rev. B
Other Topology
Texas Instruments TPA3250 | Demoboard TPA3250D2EVM, Rev. A
Class D Audio Amplifier
|
V
in
18-38 V
Texas Instruments TPA3251 | Demoboard TPA3251EVM
Class D Audio Amplifier
previous
1
...
367
368
369
370
371
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes