Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11071-11100 of 12734 reference designs
Filter values
Texas Instruments TPA3251
Other Topology
Texas Instruments TPA3251
Other Topology
|
fsw
450-600 kHz
Texas Instruments TPA3251 | Demoboard SLAA701A, Rev. A
Other Topology
Texas Instruments TPA3255 | Demoboard SIDEGIG-XOVEREVM
DAC
Texas Instruments TPA3255D2DDVR | Demoboard TPA3255EVM, Rev. rev A
Other Topology
Texas Instruments TPA6304-Q1 | Demoboard TPA6304-Q1EVM, Rev. B
Other Topology
Texas Instruments TPD1E10B06 | Demoboard TIDA-010004, Rev. E2
Other Topology
Texas Instruments TPD1E10B06DPYR | Demoboard TIDA-010042, Rev. E2
Other Topology
Texas Instruments TPD2E007DCKR | Demoboard TIDA-010042, Rev. E2
Other Topology
Texas Instruments TPD2EUSB30DRTR | Demoboard TIDA-010057, Rev. E2
Other Topology
Texas Instruments TPD3S713 | Demoboard TPD3S713Q1EVM-103
Other Topology
Texas Instruments TPD4E001-Q1 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments TPD4E05U06DQAR | Demoboard TIDA-010057, Rev. E2
Other Topology
Texas Instruments TPD6S300A | Demoboard TPD6S300AEVM, Rev. 1
Other Topology
Texas Instruments TPLD801 | Demoboard TPLD801-DRL-EVM, Rev. B
Other Topology
Texas Instruments TPS2051BDBVR | Demoboard TMDSCNCD28P65X, Rev. A
Sensors
Texas Instruments TPS2113A | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments TPS2113ADRBR | Demoboard TMDSCNCD28P65X, Rev. A
Buck-Boost Converter
|
V
in
5 V
|
Output
5 V
Texas Instruments TPS2120 | Demoboard TPS2121EVM-023, Rev. A
Buck Converter
|
V
in
2-22 V
|
Outputs
4 A, 3 A
Texas Instruments TPS2120 | Demoboard TPS2120EVM-042, Rev. A
Other Topology
Texas Instruments TPS2121RUXR | Demoboard TIDA-010046 PD, Rev. E1
Other Topology
Texas Instruments TPS2124 | Demoboard TPS2124EVM-126
USB
Texas Instruments TPS22810 | Demoboard TIDA-01401, Rev. 1.1
Other Topology
Texas Instruments TPS22860DBVR | Demoboard TIDA-01599, Rev. E1
Other Topology
Texas Instruments TPS22916 | Demoboard TPS22916EVM
Other Topology
Texas Instruments TPS22919 | Demoboard TPS22919EVM
Other Topology
Texas Instruments TPS22944DCKR | Demoboard TIDA-010065, Rev. E2
Other Topology
Texas Instruments TPS22944DCKR | Demoboard TIDA-01606 HV Card, Rev. E4
Other Topology
Texas Instruments TPS22968DPU | Demoboard TIDA-00267
Push-Pull Converter symmetrical isolated
|
V
in
3.3-5 V
|
Output
5 V / 0.25 A
Texas Instruments TPS232758 | Demoboard TPS232758EVM-080
Flyback Converter
|
V
in
37-57 V
|
Output
5 V / 2.3 A
previous
1
...
368
369
370
371
372
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes