Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11221-11250 of 12734 reference designs
Filter values
Texas Instruments TPS259824 | Demoboard TPS259824OEVM
Other Topology
|
V
in
2.7-24 V
|
Output
15 A
Texas Instruments TPS25983 | Demoboard TPS25983EVM
Buck Converter
Texas Instruments TPS25984 | Demoboard TPS25984EVM, Rev. A
Buck Converter
Texas Instruments TPS25990 | Demoboard TPS25990EVM, Rev. A
Other Topology
Texas Instruments TPS2662 | Demoboard TIDA-010935, Rev. E1
Other Topology
|
V
in
20-50 V
Texas Instruments TPS26630 | Demoboard TIDA-010009, Rev. E2
Other Topology
|
V
in
24 V
|
Output
24 V
Texas Instruments TPS274160 | Demoboard BOOSTXL-IOLINKM-8, Rev. A
Other Topology
Texas Instruments TPS274C65 | Demoboard TPS274C65EVM, Rev. A
Buck Converter
|
V
in
12-36 V
|
Output
3.3 V / 0.6 A
Texas Instruments TPS3125J18 | Demoboard TIDA-00352
Boost Converter
|
V
in
3.3-5 V
Texas Instruments TPS3424 | Demoboard TPS3424EVM
Other Topology
Texas Instruments TPS3703 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments TPS3703A4330DSERQ1 | Demoboard TMDSCNCD28P65X, Rev. A
Sensors
|
V
in
5 V
Texas Instruments TPS3839 | Demoboard TIDA-00475, Rev. 1.1
Other Topology
Texas Instruments TPS3850G12QDRCRQ1 | Demoboard TMDSCNCD28P65X, Rev. A
Sensors
|
V
in
5 V
Texas Instruments TPS38700 | Demoboard TPS38700Q1EVM, Rev. A
Other Topology
Texas Instruments TPS3897ADRYR | Demoboard DRV5825PEVM-AMPS097
Class D Audio Amplifier
Texas Instruments TPS40077, Rev. D
Boost Converter
|
fsw
300-1000 kHz
Texas Instruments TPS40077PWP-DOSA-Rouch, Rev. 1.0
Boost Converter
Texas Instruments TPS40077PWP-LFPAK-Stout, Rev. 1
Buck Converter
|
V
in
12 V
|
Outputs
1.2 V / 25 A, 3.3 V / 23 A
Texas Instruments TPS40077PWP-QFN3333-Amber, Rev. 1
Boost Converter
Texas Instruments TPS40170 | Demoboard TPS40170EVM-597
Buck Converter
|
V
in
4.5-60 V
|
Output
8 V / 6 A
Texas Instruments TPS40170 | Demoboard PMP8629, Rev. A
Buck Converter
|
V
in
38-42 V
|
fsw
100-600 kHz
|
Output
32 V / 5 A
Texas Instruments TPS40170 | Demoboard PMP10135, Rev. B
Buck Converter
|
V
in
46-50 V
|
Output
31 V / 1.3 A
Texas Instruments TPS40170, Rev. B
Buck Converter
|
V
in
10-36 V
|
fsw
100-600 kHz
|
Output
5 V / 10 A
Texas Instruments TPS40170 | Demoboard PMP6867, Rev. C
Buck-Boost Converter
|
V
in
9-32 V
|
Output
-28 V / 1.5 A
Texas Instruments TPS40170-Q1, Rev. B
Buck Converter
|
V
in
20-28 V
|
fsw
100-600 kHz
|
Output
2.15 V
Texas Instruments TPS40200 | Demoboard PMP7207, Rev. B
Buck-Boost Converter
|
V
in
8-16 V
|
fsw
35-500 kHz
|
Output
-12 V / 1 A
Texas Instruments TPS40200 | Demoboard PMP7154, Rev. C
Buck Converter
|
V
in
8-16 V
|
fsw
35-500 kHz
|
Output
5 V / 1 A
Texas Instruments TPS40210
Flyback Converter
|
V
in
4.5-52 V
|
fsw
35-1000 kHz
|
Output
9 V / 0.53 A
Texas Instruments TPS40210 | Demoboard PMP5713, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
12 V / 1 A
previous
1
...
373
374
375
376
377
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes