Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(22)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(264)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(96)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11671-11700 of 14022 reference designs
Filter values
Texas Instruments LM7705 | Demoboard ADC3663EVM
Other Topology
|
V
in
3.3 V
|
Output
-0.23 V
Texas Instruments LM79L05ACM/NOPB | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments LM95233CISD | Demoboard ADC12DJ5200, Rev. B
Other Topology
Texas Instruments LMG1210 | Demoboard LMG1210EVM-012
Buck-Boost Converter
|
V
in
100 V
|
fsw
100-15000 kHz
|
Output
10 A
Texas Instruments LMG1210 | Demoboard TIDA-01634, Rev. 1
Buck Converter
|
V
in
0-60 V
|
fsw
100-50000 kHz
|
Output
5 A
Texas Instruments LMG2100
Buck-Boost Converter
|
V
in
0-90 V
Texas Instruments LMG2100R026 | Demoboard TIDA-010949, Rev. 00
Buck-Boost Converter
|
V
in
600 V
|
Output
18 A
Texas Instruments LMG2100R026 | Demoboard TIDA-010042, Rev. 001
Other Topology
Texas Instruments LMG2100R026 | Demoboard LMG2100EVM-097, Rev. A
Buck Converter
|
V
in
0-90 V
|
fsw
100-500 kHz
|
Output
48 V / 40 A
Texas Instruments LMG2100R044 | Demoboard TIDA-010936, Rev. 001
Positive to Negative Converter
|
V
in
48 V
|
Output
16 A
Texas Instruments LMG2100R044 | Demoboard TIDA-010936, Rev. A
Positive to Negative Converter
|
V
in
12-60 V
|
fsw
40-100 kHz
|
Output
48 V / 17 A
Texas Instruments LMG2610 | Demoboard TIDA-050074, Rev. A
Power Factor Correction
|
V
in
90-265 V
|
Outputs
28 V / 5 A, 9 V / 3 A, 20 V / 5 A, 15 V / 5 A, 5 V / 3 A
Texas Instruments LMG2650 | Demoboard TIDA-010282, Rev. 001
Positive to Negative Converter
|
V
in
85-265 V
Texas Instruments LMG2650 | Demoboard LMG2650EVM-100, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
12 V
|
Output
1 A
Texas Instruments LMG3410 | Demoboard LMG3410-HB-EVM
Half-Bridge Converter symmetrical isolated
|
fsw
100-1000 kHz
Texas Instruments LMG3410R050 | Demoboard LMG3410EVM-018
Half-Bridge Converter symmetrical isolated
|
V
in
480 V
|
fsw
50-200 kHz
|
Output
12 V / 0.7 A
Texas Instruments LMG3411R150 | Demoboard PMP21639, Rev. D2
Flyback Converter
|
V
in
85-265 V
|
Output
20 V / 3.25 A
Texas Instruments LMG3422 | Demoboard PMP41017
Half-Bridge Converter symmetrical isolated
|
V
in
340-420 V
|
Output
12 V / 266 A
Texas Instruments LMG3422R030 | Demoboard LMG3422EVM-043, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
650 V
|
fsw
2200 kHz
Texas Instruments LMG3422R050 | Demoboard LMG3425EVM-041, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
650 V
Texas Instruments LMG3422R050 | Demoboard LMG3422EVM-041, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
650 V
|
fsw
2200 kHz
Texas Instruments LMG3425R030 | Demoboard LMG3425EVM-043, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
650 V
|
fsw
2200 kHz
Texas Instruments LMG3425R050, Rev. R050
Push-Pull Converter symmetrical isolated
Texas Instruments LMG3522 | Demoboard PMP23069
Power Factor Correction
|
V
in
85-265 V
|
Outputs
5 V / 0.4 A, 380 V / 4.74 A, 380 V / 9.47 A
Texas Instruments LMG3522 | Demoboard PMP41139, Rev. 00
Buck Converter
|
V
in
800 V
|
Output
14 V
Texas Instruments LMG3522R030 | Demoboard PMP41078, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
200-450 V
|
Output
16 V / 250 A
Texas Instruments LMG3522R030 | Demoboard LMG3522EVM-042, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
650 V
|
fsw
2200 kHz
Texas Instruments LMG3522R050 | Demoboard TIDA-010933, Rev. DECEMBER 2023
Positive to Negative Converter
|
V
in
30-60 V
Texas Instruments LMG3525R030 | Demoboard LMG3525EVM-042, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
650 V
|
fsw
2200 kHz
Texas Instruments LMG352xR030, Rev. 1
Push-Pull Converter symmetrical isolated
previous
1
...
388
389
390
391
392
...
468
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes