Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11851-11880 of 12766 reference designs
Filter values
Texas Instruments TPS64203
Buck Converter
|
V
in
1.8-6.5 V
|
Output
6.5 V / 3 A
Texas Instruments TPS650250RHBR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
5 V
|
fsw
1950-2550 kHz
|
Output
1.1 V
Texas Instruments TPS650320 | Demoboard TPS650320-Q1
Buck Converter
|
V
in
4-18.3 V
|
Output
5.5 V / 0.8 A
Texas Instruments TPS650330 | Demoboard TPS650330-Q1, Rev. A
Buck Converter
|
V
in
4-18.3 V
|
Output
4 V / 1.5 A
Texas Instruments TPS650350-Q1 | Demoboard TPS650350Q1EVM
Buck Converter
Texas Instruments TPS650860 | Demoboard TPS650860EVM-116
Buck Converter
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
3-5.5 V
|
fsw
1000-3200 kHz
|
Output
3.58 V
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
3-5.5 V
|
fsw
1000-3200 kHz
|
Output
3.58 V / 0.43 A
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
5.6-21 V
|
fsw
1000-3200 kHz
|
Output
5 V
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
5.6-21 V
|
fsw
1000-3200 kHz
|
Output
3.76 V
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
5.6-21 V
|
fsw
1000-3200 kHz
|
Output
1.67 V
Texas Instruments TPS650861 | Demoboard BOOSTXL-TPS650861, Rev. 001
Buck Converter
|
V
in
3-5.5 V
|
fsw
1000-3200 kHz
|
Output
3.58 V / 0.43 A
Texas Instruments TPS650861 | Demoboard TPS650860EVM, Rev. 1
Buck Converter
|
V
in
5 V
|
Outputs
2.8 V / 3 A, 2.5 V / 3 A, 1 V / 20 A, 1.05 V / 7 A, 1.8 V / 3 A, 1.5 V / 10 A
Texas Instruments TPS650861 | Demoboard PMP22165, Rev. A
Buck Converter
|
V
in
3.3 V
|
Outputs
1.1 V, 0.88 V, 2.5 V
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
1.24 V / 2 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
0.93 V / 2 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
3.4 V / 0.1 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
1.85 V / 1 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
0.88 V / 3 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
1.24 V / 2 A
Texas Instruments TPS650864 | Demoboard PMP12004-HE, Rev. A
Buck Converter
|
V
in
5.6-21 V
|
Output
0.74 V / 20 A
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
1.2 V / 3 A
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
3.3 V / 3 A
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
1.8 V
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
0.85 V
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
1.2 V / 3 A
Texas Instruments TPS6508641 | Demoboard TIDA-01393, Rev. A
Buck Converter
|
V
in
5-24 V
|
Output
5 V
Texas Instruments TPS65090A
Buck Converter
|
V
in
6-17 V
|
fsw
1360-1840 kHz
|
Outputs
3.3 V / 5 A, 5 V / 5 A, 1.35 V / 5 A
Texas Instruments TPS65100, Rev. C
Boost Converter
|
V
in
2.7-5.8 V
|
fsw
1191-2100 kHz
|
Outputs
3.3 V, 15 V / 0.35 A, 3 V / 0.02 A, 12 V / 0.02 A
Texas Instruments TPS65100, Rev. C
Boost Converter
|
V
in
3.3 V
|
fsw
1191-2100 kHz
|
Outputs
-5 V / 0.02 A, 23 V / 0.02 A, 10 V / 0.3 A
previous
1
...
394
395
396
397
398
...
426
next
Cart
Your cart is empty.
Get samples and quotes