Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13351-13380 of 14005 reference designs
Filter values
Texas Instruments UCC25800 | Demoboard UCC25800EVM-1
LLC Resonant Converter
|
V
in
6-26 V
|
Outputs
-5 V / 0.09 A, 18 V / 0.09 A
Texas Instruments UCC25800 | Demoboard UCC21710QDWEVM-054
LLC Resonant Converter
|
V
in
12 V
Texas Instruments UCC25800, Rev. 001
Half-Bridge Converter symmetrical isolated
|
V
in
12 V
|
Output
20.5 V
Texas Instruments UCC25800 | Demoboard PMP31182, Rev. 1
ADC
|
V
in
15 V
Texas Instruments UCC25800 | Demoboard CGD15SG00D2, Rev. 4
LLC Resonant Converter
Texas Instruments UCC25800 | Demoboard UCC25800EVM-1, Rev. 6A
LLC Resonant Converter
|
V
in
7.5 V
|
fsw
100-1200 kHz
Texas Instruments UCC25800 | Demoboard UCC25800EVM-1, Rev. 6A
LLC Resonant Converter
|
V
in
13 V
|
fsw
100-1200 kHz
Texas Instruments UCC25800, Rev. A
LLC Resonant Converter
|
V
in
24 V
|
fsw
100-1200 kHz
|
Output
15 V / 0.14 A
Texas Instruments UCC25800, Rev. A
LLC Resonant Converter
|
V
in
24 V
|
fsw
100-1200 kHz
|
Output
24 V / 0.09 A
Texas Instruments UCC25800, Rev. A
LLC Resonant Converter
|
V
in
15 V
|
fsw
100-1200 kHz
|
Output
24 V / 0.09 A
Texas Instruments UCC25800 | Demoboard PMP31054, Rev. B
LLC Resonant Converter
|
V
in
9 V
|
Outputs
9 V / 0.05 A, 9 V / 0.05 A, 9 V / 0.05 A
Texas Instruments UCC25800B-Q1, Rev. A
LLC Resonant Converter
|
V
in
9-34 V
|
Output
1 A
Texas Instruments UCC25800-Q1 | Demoboard PMP40970
LLC Resonant Converter
|
V
in
24 V
|
Output
18 V / 0.02 A
Texas Instruments UCC25800-Q1 | Demoboard PMP40980
LLC Resonant Converter
|
V
in
9-34 V
|
Outputs
2.5 V / 0.96 A, 18 V / 0.13 A
Texas Instruments UCC25800-Q1
LLC Resonant Converter
|
V
in
30 V
|
fsw
100-1200 kHz
|
Outputs
18 V / 0.33 A, 12 V / 0.5 A, 24 V / 0.25 A, 15 V / 0.4 A
Texas Instruments UCC25800-Q1
LLC Resonant Converter
|
V
in
12 V
|
fsw
100-1200 kHz
|
Outputs
24 V / 0.25 A, 12 V / 0.5 A, 5 V / 1.2 A, 15 V / 0.4 A, 18 V / 0.33 A
Texas Instruments UCC25800-Q1
LLC Resonant Converter
|
V
in
15 V
|
fsw
100-1200 kHz
|
Outputs
24 V / 0.25 A, 15 V / 0.4 A, 5 V / 1.2 A, 12 V / 0.5 A, 18 V / 0.33 A
Texas Instruments UCC25800-Q1
LLC Resonant Converter
|
V
in
24 V
|
fsw
100-1200 kHz
|
Outputs
12 V / 0.5 A, 18 V / 0.33 A, 15 V / 0.4 A, 24 V / 0.25 A
Texas Instruments UCC25800-Q1, Rev. A
LLC Resonant Converter
|
V
in
9-34 V
|
Output
1 A
Texas Instruments UCC25800-Q1 | Demoboard PMP23240, Rev. A
LLC Resonant Converter
|
V
in
11.4-12.6 V
|
Output
18 V / 0.09 A
Texas Instruments UCC25800-Q1, Rev. C
Positive to Negative Converter
|
V
in
15 V
|
fsw
100-1200 kHz
|
Output
18 V / 0.1 A
Texas Instruments UCC27211DDA | Demoboard TIDA-010087, Rev. E2
Buck Converter
|
V
in
4.5-37 V
Texas Instruments UCC27211DDA | Demoboard TIDA-010087, Rev. E2
Buck Converter
|
V
in
12-15 V
Texas Instruments UCC27211DPRR | Demoboard TIDA-01606 Gate driver, Rev. E4
Boost Converter
|
V
in
15 V
|
Output
20 V / 4 A
Texas Instruments UCC27211DPRR | Demoboard TIDA-01606 Gate Driver, Rev. F
Half-Bridge Converter symmetrical isolated
|
V
in
120 V
Texas Instruments UCC27324D | Demoboard PMP10948, Rev. 00
Power Factor Correction
Texas Instruments UCC2751 | Demoboard TIDA-00951, Rev. E2
Full-Bridge Converter symmetrical isolated
|
V
in
36-60 V
|
Output
400 V / 5 A
Texas Instruments ucc27511, Rev. A
Forward Converter
Texas Instruments UCC27511, Rev. 1
Forward Converter
Texas Instruments UCC27511DBVR | Demoboard TIDA-00520 / UCC29950EVM-631, Rev. A
Power Factor Correction
|
V
in
90-265 V
|
fsw
87-109 kHz
|
Output
450 V / 385 A
previous
1
...
444
445
446
447
448
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes