Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13381-13410 of 14005 reference designs
Filter values
Texas Instruments UCC27517 | Demoboard TIDM-02010, Rev. 31
Power Factor Correction
|
V
in
165-265 V
|
Output
385 V / 5 A
Texas Instruments UCC27517ADBVR | Demoboard TIDA-010015, Rev. E1
Flyback Converter
|
V
in
85-265 V
|
fsw
1000 kHz
|
Output
24 V / 21 A
Texas Instruments UCC27524 | Demoboard PMP11282, Rev. A
LLC Resonant Converter
|
V
in
85-265 V
|
Output
330 V
Texas Instruments UCC27524 | Demoboard TIDA-01495, Rev. E1
Boost Converter
|
V
in
85-265 V
|
Output
390 V / 1.29 A
Texas Instruments UCC27710DR | Demoboard TIDA-010028, Rev. E1
Other Topology
Texas Instruments UCC27712DR | Demoboard PMP41114, Rev. 00
Full-Bridge Converter symmetrical isolated
Texas Instruments UCC27712DR | Demoboard PMP41114, Rev. 00
Full-Bridge Converter symmetrical isolated
Texas Instruments UCC27712DR | Demoboard PMP41114, Rev. 00
Full-Bridge Converter symmetrical isolated
Texas Instruments UCC27714D | Demoboard PMP10215, Rev. E
Half-Bridge Converter symmetrical isolated
|
V
in
12 V
|
Output
36 V / 5.5 A
Texas Instruments UCC28050 | Demoboard PMP11155, Rev. C
Power Factor Correction
|
V
in
90-265 V
|
Output
24 V / 1 A
Texas Instruments UCC28051
LLC Resonant Converter
Texas Instruments UCC28051 | Demoboard PMP8911, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
Output
54 V
Texas Instruments UCC28051 | Demoboard PMP8911, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
Output
54 V / 2 A
Texas Instruments UCC28051 | Demoboard PMP8920, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
Output
12 V / 9 A
Texas Instruments UCC28051, Rev. F
Flyback Converter
|
V
in
85-265 V
|
fsw
5 kHz
|
Output
54 V
Texas Instruments UCC28051/UCC25600/UCC28710 | Demoboard PMP9531, Rev. D
Power Factor Correction
|
V
in
85-265 V
|
Output
28 V / 12.5 A
Texas Instruments UCC28051D | Demoboard PMP9640, Rev. A
Power Factor Correction
|
V
in
85-265 V
Texas Instruments UCC28051D | Demoboard PMP9730, Rev. D
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 3 A
Texas Instruments UCC28056 | Demoboard UCC28056EVM-296
Power Factor Correction
|
V
in
85-265 V
|
Output
390 V
Texas Instruments UCC28056 | Demoboard PMP22087
LLC Resonant Converter
|
V
in
90-265 V
|
Output
24 V / 10 A
Texas Instruments UCC28056, Rev. A
LLC Resonant Converter
Texas Instruments UCC28056, Rev. C
Power Factor Correction
|
V
in
85-265 V
Texas Instruments UCC28056 | Demoboard TIDA-01557, Rev. E1
Power Factor Correction
|
V
in
85-265 V
|
Output
12 V / 16.5 A
Texas Instruments UCC28056/UCC256301 | Demoboard TIDA-010038
LLC Resonant Converter
|
V
in
340-410 V
|
Output
24 V / 6.25 A
Texas Instruments UCC28056B | Demoboard PFCLLCSREVM034
Power Factor Correction
|
V
in
90-264 V
|
Output
12 V / 14 A
Texas Instruments UCC28056DBV | Demoboard PMP22087, Rev. A
Power Factor Correction
|
V
in
90-264 V
|
Output
24 V / 10 A
Texas Instruments UCC28056DBV | Demoboard PMP21160, Rev. B
LLC Resonant Converter
|
V
in
90-265 V
|
Output
24 V / 10 A
Texas Instruments UCC28056EVM, Rev. 00
LLC Resonant Converter
Texas Instruments UCC2805PW | Demoboard PMP20852, Rev. A
Flyback Converter
|
V
in
10-14 V
|
Output
16 V / 0.06 A
Texas Instruments UCC28064 | Demoboard UCC28064EVM-004, Rev. A
Power Factor Correction
|
V
in
85-265 V
|
Output
390 V
previous
1
...
445
446
447
448
449
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes