Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13411-13440 of 14005 reference designs
Filter values
Texas Instruments UCC28064 | Demoboard PMP31179, Rev. A
Power Factor Correction
|
V
in
96-134 V
|
fsw
0.4-0.8 kHz
|
Output
30 V / 13.3 A
Texas Instruments UCC28064A | Demoboard PMP30763, Rev. C
Power Factor Correction
|
V
in
96-134 V
|
Output
240 V / 13.3 A
Texas Instruments UCC28064A | Demoboard PMP30763, Rev. C
Half-Bridge Converter symmetrical isolated
|
V
in
200-260 V
|
Output
30 V / 13.3 A
Texas Instruments UCC28064A | Demoboard TIDA-010015, Rev. E1
Power Factor Correction
|
V
in
85-265 V
|
Output
24 V / 21 A
Texas Instruments UCC28070, Rev. 001
Power Factor Correction
|
V
in
90-264 V
|
Output
390 V / 2 A
Texas Instruments UCC2813-0, Rev. D
Flyback Converter
|
V
in
7-110 V
|
fsw
1000 kHz
|
Output
36 V
Texas Instruments UCC28180 | Demoboard PMP22606, Rev. A
Power Factor Correction
|
V
in
90-264 V
|
Output
390 V / 2.56 A
Texas Instruments UCC28180 | Demoboard TIDA-00776, Rev. A
Boost Converter
|
V
in
85-264 V
|
Output
390 V / 0.9 A
Texas Instruments UCC28180 | Demoboard PMP23464, Rev. A
Power Factor Correction
|
V
in
90-264 V
|
fsw
18-250 kHz
|
Output
390 V
Texas Instruments UCC28180 | Demoboard UCC28180EVM-573, Rev. A
Power Factor Correction
|
V
in
85-265 V
|
Output
402 V / 0.92 A
Texas Instruments UCC28180 | Demoboard PMP10110, Rev. D
Power Factor Correction
|
V
in
85-230 V
|
fsw
18-250 kHz
|
Output
24 V / 6 A
Texas Instruments UCC28180 | Demoboard PMP10215, Rev. E
Boost Converter
|
V
in
85-264 V
|
fsw
18-250 kHz
|
Output
400 V
Texas Instruments UCC28180 | Demoboard TIDA-00443, Rev. E1
Power Factor Correction
|
V
in
195-265 V
|
Output
390 V / 2.3 A
Texas Instruments UCC28180, Rev. E3
Buck Converter
|
V
in
140-260 V
|
Output
24 V / 1.25 A
Texas Instruments UCC28180D | Demoboard TIDA-00652, Rev. A
Power Factor Correction
|
V
in
90-265 V
|
fsw
100 kHz
Texas Instruments UCC28180D | Demoboard PMP30521, Rev. B
Power Factor Correction
|
V
in
90-264 V
|
Outputs
56 V / 3.75 A, 19 V / 5.26 A
Texas Instruments UCC28180D | Demoboard TIDA-010028, Rev. E1
Power Factor Correction
|
V
in
85-265 V
|
Output
19.5 V / 17 A
Texas Instruments UCC28180DR | Demoboard PMP20946, Rev. A
LLC Resonant Converter
|
V
in
108-305 V
|
fsw
18-250 kHz
|
Output
200 V / 1 A
Texas Instruments UCC28250, Rev. C
Half-Bridge Converter symmetrical isolated
|
V
in
36-75 V
|
fsw
2000 kHz
|
Output
3.3 V / 30 A
Texas Instruments UCC28600 | Demoboard PMP40473
Flyback Converter
|
V
in
85-115 V
|
Outputs
15 V / 0.02 A, 24 V / 0.5 A, 12 V / 1 A
Texas Instruments UCC28600 | Demoboard PMP40381, Rev. 001
Flyback Converter
|
V
in
85-300 V
|
fsw
32-143 kHz
|
Output
5 V / 0.15 A
Texas Instruments UCC28600 | Demoboard PMP40381, Rev. A
Flyback Converter
|
V
in
21 V
|
Output
19.8 V / 6.2 A
Texas Instruments UCC28600 | Demoboard PMP40347, Rev. A
Flyback Converter
|
V
in
21 V
|
fsw
40-130 kHz
|
Output
19.8 V / 6.2 A
Texas Instruments UCC28600 | Demoboard PMP10150.1, Rev. B
Flyback Converter
|
V
in
85-275 V
|
Output
12 V / 2.5 A
Texas Instruments UCC28600 | Demoboard PMP10150.1, Rev. B
Other Topology
Texas Instruments UCC28600 | Demoboard PMP30094, Rev. B
Flyback Converter
|
V
in
140-270 V
|
Output
5 V / 2 A
Texas Instruments UCC28600 | Demoboard PMP30094, Rev. B
Flyback Converter
|
V
in
140-270 V
|
Output
7 V / 0.3 A
Texas Instruments UCC28600 | Demoboard PMP10121, Rev. B
Flyback Converter
|
V
in
165-275 V
|
Output
22 V / 3.5 A
Texas Instruments UCC28600 | Demoboard PMP5191, Rev. B
Flyback Converter
|
V
in
100-240 V
|
Output
5 V / 2 A
Texas Instruments UCC28600 | Demoboard PMP8471.1, Rev. C
Flyback Converter
|
V
in
184-415 V
|
Output
12 V / 0.3 A
previous
1
...
446
447
448
449
450
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes