Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2581-2610 of 12307 reference designs
Filter values
Analog Devices LTC4306 | Demoboard EVAL-LTC4306-PMDZ
Other Topology
|
V
in
2.7-5.5 V
Analog Devices LTC4310, Rev. A
Flyback Converter
|
V
in
3-5.5 V
|
fsw
100 kHz
Analog Devices LTC4316 | Demoboard DC2217A, Rev. 1
Other Topology
Analog Devices LTC4331 | Demoboard EVAL-CN0564 - ARDZ
Other Topology
Analog Devices LTC4331 | Demoboard DC2754A
Other Topology
|
V
in
2.6-5.5 V
Analog Devices LTC4332 | Demoboard EVAL-CN0564 - ARDZ
Other Topology
|
V
in
3-5.5 V
Analog Devices LTC4332 | Demoboard DC2799A
Other Topology
Analog Devices LTC4372 | Demoboard DC2969A-AB
Other Topology
Analog Devices LTC4376 | Demoboard DC2705A, Rev. A
Other Topology
Analog Devices LTC4381 | Demoboard DC2713
Other Topology
|
V
in
12-48 V
|
Output
47 V
Analog Devices LTC4419 | Demoboard DC2160A, Rev. A
Other Topology
|
V
in
1.7-18 V
|
Output
2 A
Analog Devices LTC4421 | Demoboard DC2866A
Other Topology
Analog Devices LTC4425
Buck Converter
|
V
in
6-36 V
|
Output
5 V / 2 A
Analog Devices LTC4449
Buck Converter
|
V
in
7-14 V
|
Outputs
1.2 V / 60 A, 1.2 V / 30 A, 1.5 V / 30 A
Analog Devices LTC5510
Boost Converter
Analog Devices LTC6090 | Demoboard DC1979A, Rev. 2
Boost Converter
|
V
in
7-12 V
|
Outputs
65 V, -62 V
Analog Devices LTC6090, Rev. E
Flyback Converter
|
V
in
9 V
|
Outputs
-65 V, 65 V
Analog Devices LTC6090, Rev. E
Flyback Converter
|
V
in
12 V
|
Outputs
70 V, -70 V
Analog Devices LTC6091, Rev. A
Positive to Negative Converter
|
V
in
9 V
|
Output
-65 V
Analog Devices LTC6091, Rev. A
Flyback Converter
|
V
in
9 V
|
Output
65 V
Analog Devices LTC6803-3 | Demoboard DC1653A, Rev. 2
Boost Converter
Analog Devices LTC6804-1, Rev. B
Boost Converter
|
fsw
3000-3500 kHz
Analog Devices LTC6804-2, Rev. B
Boost Converter
|
fsw
3000-3500 kHz
Analog Devices LTC6804-2, LTC3300-1(x2) | Demoboard DC2100B-D, Rev. 1
Flyback Converter
Analog Devices LTC6806
Other Topology
Analog Devices LTC6806 | Demoboard DC2192B
Battery Management System
|
V
in
3.3-12 V
|
Output
5 V
Analog Devices LTC6810-1 | Demoboard DC2515B
Other Topology
|
V
in
5-27.5 V
Analog Devices LTC6810-1, Rev. A
Other Topology
|
V
in
5 V
Analog Devices LTC6810-2, Rev. A
Other Topology
|
V
in
5 V
Analog Devices LTC6811-1, Rev. A
Other Topology
previous
1
...
85
86
87
88
89
...
411
next
Cart
Your cart is empty.
Get samples and quotes