| Topology | Other Topology |
| Input voltage | 11-85 V |
| IC revision | A |
The EV-ADES1830CCSZ is a multicell battery stack monitor featuring the ADES1830, a 16-channel battery stack monitor. Multipleboards can be linked through a 2-wire isolated serial interface(isoSPI®) to monitor a long series of cells in a stack. The EVADES1830CCSZ also features reversible isoSPI enabling a ringcommunication path. The printed circuit board (PCB), components,and connectors are optimized for low electromagnetic interference(EMI) susceptibility and emissions.
► Built features► Demonstrates the high performance measurements of theADES1830► Two isoSPI® ports for reversible isoSPI® support► Daisy-chain capability► isoSPI® connections through simple RJ45 to RJ45 connectorsor RJ45 to DuraClik® connectors► Compatible boards► AD-APARD32690 microcontroller
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (Ω) | Type | Ports | VT DC (V (DC)) | Working Voltage (V (AC)) | Cr (mm) | L (mm) | W (mm) | H (mm) | xPxC | Shielding | EMI | Application System | Packaging | Pins (pcs) | Gender | Rows | Mount | PCB/Cable/Panel | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64902029522 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC4 Male header Dual Row | – | – | 6 | – | Right Angled | – | – | 600 | – | 43.2 | – | – | – | – | – | – | Tray | 20 | Male | Dual | THT | PCB | |
![]() | 615008138221 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Cat 3 Modular Jacks – THT | – | – | 1.5 | – | Vertical | 1x1 | – | 120 | – | – | – | – | 8P8C | Shielded | No | CAT 3 | Tray | – | – | – | THT | – | |
![]() | 782631222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | 2200 | 2250 | 0.15 | 0.8 | High Speed | – | – | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | SMT | – | ||
![]() | 74942401 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-BMS Transformer for Battery Management Systems | – | – | – | – | – | 2 | 6400 | 1500 | 15 | 15.45 | 27.85 | 4.85 | – | – | – | – | – | – | – | – | SMT | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 64902029522 | SPEC | – |
![]() | 615008138221 | SPEC | – |
![]() | 782631222 | SPEC | |
![]() | 74942401 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (Ω) | Type | Ports | VT DC (V (DC)) | Working Voltage (V (AC)) | Cr (mm) | L (mm) | W (mm) | H (mm) | xPxC | Shielding | EMI | Application System | Packaging | Pins (pcs) | Gender | Rows | Mount | PCB/Cable/Panel | Samples |
|---|