| Topology | Power Factor Correction |
| Input voltage | 90-256 V |
| IC revision | 1 |
CGD65A055SH2, an enhancement mode GaN-on-silicon power transistor that capitalizes on the unique material properties of GaN to deliver high current, high breakdown voltage, and high switching frequency for a wide range of electronics applications.Packaged in a DFN 8x8 SMD, the CGD65A055SH2 supports high-frequency operation while ensuring exceptional thermal performance.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Description | IR (A) | IR[cULus] (A) | IR[VDE] (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324027025CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | – | – | – | 3.3 µF | X2 | 130 | 0.1 | 3.03 GΩ | 27.5 | Carton | ±10% | Pitch 27.5 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | 275 | – | – | 31 | 15.5 | 29 | Boxed THT | – | – | – | – | – | ||
![]() | 890324025047CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | – | – | – | 820 nF | X2 | 230 | 0.1 | 12.2 GΩ | 15 | Carton | ±10% | Pitch 15 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | 275 | – | – | 18 | 10 | 17.5 | Boxed THT | – | – | – | – | – | ||
![]() | 691311500103 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | Pluggable | PCB | No | Vertical | – | – | – | – | – | 5.08 | Box | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 17.24 | – | – | THT | 3 | – | – | 20 | 20 | |
![]() | 7448040707 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | L | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 5 | – | 7 | 7 | 22 | 300 | 2100 | Nanocrystalline | 29 | 19 | 32 | THT | 4 | – | – | – | – | ||
![]() | 7448050530 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | XL | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 5 | – | 5 | 30 | 46 | 300 | 2100 | Nanocrystalline | 33 | 23 | 34 | THT | 4 | – | – | – | – | ||
![]() | 7447055 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 15 | – | 5.4 | 0.15 | 42 | – | – | – | 26 | 13 | – | THT | – | – | – | – | – | |
![]() | 860020672011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | 22 µF | – | – | – | – | 2 | Ammopack | ±20% | – | – | 10 | – | – | – | – | – | – | – | 2000 | 60 | 11 | 5 | – | – | – | – | – | – | 50 | – | – | 11 | – | – | – | – | – | – | – | – | ||
| 885012006053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 22 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 840 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | |||
| 885012006059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 220 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 1 µF | – | – | – | 0.5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 10 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | |||
| 885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 2.2 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 10 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | |||
| 885012206091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 22 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | |||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 10 µF | – | – | – | 0.01 GΩ | – | 7" Tape & Reel | ±10% | 1206 | 600 | 10 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 1.6 | 1.6 | – | – | – | – | – | – | |||
| 885012208087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 1206 | 600 | 2.5 | X7R Class II | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 3.2 | 1.6 | 0.8 | – | – | – | – | – | – | |||
![]() | 696108003002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FSH Fuseholder THT Blocks PCB Clip Cover | – | – | – | Horizontal | – | – | – | – | – | – | Box | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | 6.3 | – | – | – | – | – | – | – | – | – | – | 22,6mm pitch - without polarization peg | 20 | – | 6.3 | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | Straight | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Dual | – | Pin Header | 3 | – | – | – | – | – | 5.08 | – | – | THT | 4 | – | – | – | – | |
![]() | 885342208011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | 1 nF | – | – | – | 10 GΩ | – | – | ±10% | 1206 | – | 2.5 | X7R Class II | 0.6 | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 3.2 | 1.6 | 1.25 | – | – | – | – | – | – | ||
![]() | 860241480001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | 100 µF | – | – | – | – | 7.5 | Ammopack | ±20% | 16.0 x 35.5 | – | 17 | – | – | – | – | – | – | – | 5000 | 610 | 1900 | 16 | – | – | – | – | – | – | 450 | – | – | 35.5 | – | – | – | – | – | – | – | – | ||
![]() | 435451019820 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 4.1 x 2.8 mm | – | – | – | – | – | – | – | – | 1000 MΩ | – | Tape and Reel | – | – | – | – | – | – | -55 °C up to +125 °C | – | 200 | 200000 | Black | – | – | – | – | – | – | – | 0.05 | – | – | 32 | – | – | – | – | 1.9 | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Description | IR (A) | IR[cULus] (A) | IR[VDE] (A) | Samples |
|---|