| Topology | Power Factor Correction |
| Input voltage | 90-264 V |
| IC revision | 1 |
This 300 W CrCM totem pole PFC + HB LLC reference design uses our H2 Series 55 mΩ for PFC stage and H2 Series 130 mΩ ICeGaN™ 650 V device as the LLC stage switching transistors.This reference design demonstrates how ICeGaN can improve efficiency, reduce no-load power consumption and lower thermal stress for offline converters opening the door to the next generation of high-power density, compact and low-profile designs.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Safety Class | VIMP (V (DC)) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | Application | dV/dt (V/µs) | DF @ 1 kHz (%) | Pitch (mm) | Qmin. | Q (%) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 pF | ±5% | 0603 | -55 °C up to +125 °C | – | – | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012006053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | ±5% | 0603 | -55 °C up to +125 °C | – | – | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | – | 840 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±10% | 0603 | -55 °C up to +125 °C | – | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012006079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 pF | ±5% | 0603 | -55 °C up to +125 °C | – | – | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | 1000 | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012006059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | ±5% | 0603 | -55 °C up to +125 °C | – | – | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012006063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±5% | 0603 | -55 °C up to +125 °C | – | – | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 0603 | -55 °C up to +125 °C | – | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012006085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 nF | ±5% | 0603 | -55 °C up to +125 °C | – | – | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | 1000 | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 1.6 | 0.8 | 0.8 | – | |||
![]() | 885342208011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 1 nF | ±10% | 1206 | – | – | – | 2.5 | 10 GΩ | X7R Class II | 0.6 | – | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 3.2 | 1.6 | 1.25 | – | ||
![]() | 8853522110031 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 1 nF | ±10% | 1812 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | – | 4.5 | 3.2 | 2.5 | SMT-Chip | ||
| 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | ±10% | 0603 | -55 °C up to +125 °C | – | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 0603 | -55 °C up to +125 °C | – | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | – | – | 3 | 5 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012208087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 1206 | -55 °C up to +125 °C | – | – | 2.5 | 5 GΩ | X7R Class II | 0.6 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 3.2 | 1.6 | 0.8 | – | |||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | – | – | 5 | 1 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012205085R | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 0402 | -55 °C up to +125 °C | – | – | 10 | 5 GΩ | X7R Class II | 0.25 | 13" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1 | 0.5 | 0.5 | – | |||
| 885012206073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 nF | ±10% | 0603 | -55 °C up to +125 °C | – | – | 3.5 | 2.3 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 470 nF | ±10% | 0603 | -55 °C up to +125 °C | – | – | 10 | 1.1 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | |||
![]() | 890324025045CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 680 nF | ±10% | Pitch 15 mm | -40 °C up to +105 °C | X2 | – | – | 14.71 GΩ | – | – | Carton | Across the mains | 230 | 0.1 | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 10 | 16 | Boxed THT | ||
| 885012207103R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 0805 | -55 °C up to +125 °C | – | – | 10 | 0.1 GΩ | X7R Class II | 0.5 | 13" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 1.25 | – | |||
| 885012206126 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 0603 | -55 °C up to +125 °C | – | – | 10 | 0.5 GΩ | X7R Class II | 0.35 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 1206 | -55 °C up to +125 °C | – | – | 10 | 0.01 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 1.6 | 1.6 | – | |||
| 885012209073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 µF | ±10% | 1210 | -55 °C up to +125 °C | – | – | 10 | 0.01 GΩ | X7R Class II | 0.6 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 3.2 | 2.5 | 2.5 | – | |||
| 885012108022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 µF | ±10% | 1206 | -55 °C up to +85 °C | – | – | 10 | 0.005 GΩ | X5R Class II | 0.6 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 3.2 | 1.6 | 1.6 | – | |||
| 885012209074 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±10% | 1210 | -55 °C up to +125 °C | – | – | 10 | 0.005 GΩ | X7R Class II | 0.6 | 7" Tape & Reel | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 2.5 | 2.5 | – | |||
![]() | 865080445010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 100 µF | ±20% | 6.3 x 7.7 | -55 °C up to +105 °C | – | – | 14 | 1 MΩ | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 290 | 25 | 6.3 | 380 | – | – | – | 25 | – | – | 7.7 | 6.6 | – | V-Chip SMT | ||
![]() | 860241480001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | 100 µF | ±20% | 16.0 x 35.5 | – | – | – | 17 | – | – | – | Ammopack | – | – | – | 7.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5000 | 610 | 1900 | 16 | – | – | – | – | 450 | – | – | 35.5 | – | – | – | ||
![]() | 860080475016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | 470 µF | ±20% | – | – | – | – | 10 | – | – | – | Ammopack | – | – | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5000 | 1415 | 117.5 | 10 | – | – | – | – | 25 | – | – | 16 | – | – | – | ||
![]() | 7448014501 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | XS | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.5 | 0.4 | 22 | 300 | 2100 | Nanocrystalline | 15 | 7.5 | 16 | THT | ||
![]() | 7448030509 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | M | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | 9 | 32 | 300 | 2100 | Nanocrystalline | 23 | 13.5 | 26 | THT | ||
![]() | 7447013 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.6 | 0.09 | 40 | – | – | – | 18.5 | 10.5 | – | THT | |
![]() | 744776122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | 1054 | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.07 | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.04 | 0.022 | 100 | – | – | NiZn | 9 | 10 | 5.4 | SMT | ||
![]() | 140106146000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-OCPT LSOP-4 | – | – | LSOP4 | -55 °C up to +110 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | LSOP4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 100 | 300 | 5000 | – | – | – | – | – | – | – | – | – | – | – | 7.6 | 3.6 | 2 | SMT | ||
![]() | 7687480681 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.1 | 1.1 | 1.3 | 1.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.68 | 790 | – | – | – | 10.5 | 10.5 | 14.5 | THT |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Safety Class | VIMP (V (DC)) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | Application | dV/dt (V/µs) | DF @ 1 kHz (%) | Pitch (mm) | Qmin. | Q (%) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|