Topology | Half-Bridge Converter symmetrical isolated |
Output 1 | 220 V / 15 A |
IC revision | 01 |
Order Code | Datasheet | Simulation | Downloads | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Gender | Mount | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | IR (A) | Qty. (pcs) | IR UL (A) | IR cULus (A) | IR VDE (A) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (mW) | Application | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 620002113322 | SPEC | – | 3 files | WR-WTB 2.00 mm Female Terminal Housing | Cable | – | – | – | – | – | – | – | – | – | 2 | Female | – | – | – | – | 5.7 | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 2 | – | – | – | – | – | Terminal Housing | – | – | – | – | – | – | – | – | |
![]() | 620003113322 | SPEC | – | 3 files | WR-WTB 2.00 mm Female Terminal Housing | Cable | – | – | – | – | – | – | – | – | – | 2 | Female | – | – | – | – | 7.7 | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 3 | – | – | – | – | – | Terminal Housing | – | – | – | – | – | – | – | – | |
![]() | 62000113722DEC | SPEC | – | 2 files | WR-WTB 2.00 mm Female Crimp Contact | Cable | – | 28 to 24 (AWG) 0.081 to 0.205 (mm²) | – | – | – | – | – | – | – | 2 | Female | – | 100 | 20 | max. | – | 28 to 24 (AWG) | 0.081 to 0.205 (mm²) | 2 | 100 | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | Bag | – | – | 2 | – | – | – | – | – | – | – | – | Crimp Terminal | – | – | – | – | – | – | – | – | |
![]() | 68800611622 | SPEC | – | 6 files | WR-WTB 2.50 mm “J” Type Vertical Male Shrouded Header | PCB | – | – | – | – | – | – | – | – | – | 2.5 | Male | THT | 250 | 20 | max. | 17.5 | – | – | 3 | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | Bag | – | – | 3 | – | – | 6 | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | – | |
![]() | 62000311622 | SPEC | – | 6 files | WR-WTB 2.00 mm Male Vertical Shrouded Header | PCB | – | – | – | – | – | – | – | – | – | 2 | Male | THT | 125 | 20 | max. | 8 | – | – | 2 | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 3 | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | – | |
![]() | 691250910003 | SPEC | – | 6 files | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | 9.52 | – | THT | 750 | 20 | max. | 28.56 | 10 to 30 (AWG) | 5.26 to 0.0509 (mm²) | 32 | – | – | 24 | 32 | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | Box | – | – | – | – | – | 3 | – | – | – | – | – | Horizontal | – | – | – | – | – | – | Rising Cage Clamp | 40013439 | |
![]() | 62000211622 | SPEC | – | 6 files | WR-WTB 2.00 mm Male Vertical Shrouded Header | PCB | – | – | – | – | – | – | – | – | – | 2 | Male | THT | 125 | 20 | max. | 6 | – | – | 2 | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 2 | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | – | |
![]() | 742792663 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 1.6 | – | – | 0.1 | 4000 | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | 0.8 | 0.1 | – | – | – | 1000 | 1100 | 150 MHz | 650 | 0.85 | Wide Band | – | – | – | – | – | – | – | – | ||
![]() | 742792133 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 3.2 | – | – | 0.5 | 3000 | – | – | – | – | – | – | 1206 | -55 °C up to +125 °C | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.6 | 1.1 | 0.5 | – | – | – | 600 | 750 | 60 MHz | 2500 | 0.3 | Wide Band | – | – | – | – | – | – | – | – | ||
![]() | 744773022 | SPEC | 8 files | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 4 | – | – | 2.5 | 1500 | – | – | – | – | – | – | 4532 | -40 °C up to +125 °C | – | – | – | – | – | 2.2 | 3.38 | 85 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 4.5 | 3.2 | – | – | – | – | – | – | – | – | 0.071 | – | – | – | – | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 25 files RAY files
| WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | SMT | – | – | – | 1.6 | – | – | – | 4000 | – | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | Tape and Reel | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 72 | – | – | ||
![]() | 150060GS75000 | SPEC | 25 files RAY files
| WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | SMT | – | – | – | 1.6 | – | – | – | 4000 | – | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | Tape and Reel | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 105 | – | – | ||
![]() | 150060BS75000 | SPEC | 25 files RAY files
| WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | SMT | – | – | – | 1.6 | – | – | – | 4000 | – | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | Tape and Reel | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 105 | – | – | ||
![]() | 860010372006 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | 11 | – | – | – | 2000 | – | – | – | 100 µF | – | 16 | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 176 | 16 | 5 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010672010 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | 11 | – | – | – | 2000 | – | – | – | 22 µF | – | 50 | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 110 | 11 | 5 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010573007 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | 11 | – | – | – | 1500 | – | – | – | 100 µF | ±20% | 35 | – | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 231 | 35 | 6.3 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010575015 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 5 | – | – | – | – | – | 20 | – | – | – | 500 | – | – | – | 680 µF | ±20% | 35 | – | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 891 | 238 | 10 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860020672011 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | 11 | – | – | – | 2000 | – | – | – | 22 µF | ±20% | 50 | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +105 °C | 60 | 11 | 5 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860020572006 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | 11 | – | – | – | 2000 | – | – | – | 47 µF | ±20% | 35 | – | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +105 °C | 110 | 16.45 | 5 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860241181005 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 7.5 | – | – | – | – | – | 21 | – | – | – | 200 | – | – | – | 68 µF | ±20% | 250 | – | – | – | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10000 | -25 °C up to +105 °C | 1300 | 780 | 18 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 870025374007 | SPEC | 7 files | WCAP-PTG5 Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | 3.5 | – | Radial THT | – | – | – | 11.5 | – | – | – | 800 | – | – | – | 470 µF | ±20% | 16 | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 5000 | 752 | 8 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012006003 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 4000 | – | – | – | 15 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012006040 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 4000 | – | – | – | 220 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206064 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 4000 | – | – | – | 6.8 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 450301014042 | SPEC | – | 5 files | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | 200 | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 696103201002 | SPEC | – | 6 files | WR-FSH Fuseholder THR Blocks PCB Clip Cover | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | 10 | max. | – | – | – | 10 | – | 20 | – | 10 | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | 120170 | |
![]() | 74655095 | SPEC | – | 6 files | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | – | – | – | – | – | – | – | – | THR | – | – | – | – | – | – | 85 | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | 10 | 4 | – | M5 | 3.5 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 820443011E | SPEC | 6 files | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 mm | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16.5 | – | – | – | 4.7 | 20 | – | – | – | – | – | – | – | – | – | – | 300 | 385 | 470 | 6000 | 175 | 600 | 230 VAC | Yes | ||
![]() | 140817140010 | SPEC | 6 files | WL-OCPT DIP-4 | – | – | – | – | – | – | – | 1.24 | – | – | – | – | THT | – | – | – | 8.5 | – | – | – | – | – | – | – | – | – | – | DIP 4 | -55 °C up to +110 °C | – | – | – | – | – | – | – | – | DIP 4, Standard | DC | 35 | 60 | IF = 5 mA VCE = 5 V | 50 | 600 | 5000 | – | – | – | – | – | – | – | – | 4.58 | 7.3 | – | – | – | – | – | – | – | – | – | Optocoupler Phototransistor | – | – | – | – | – | 200 | – | 40051484 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Gender | Mount | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | IR (A) | Qty. (pcs) | IR UL (A) | IR cULus (A) | IR VDE (A) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (mW) | Application | VDE Approval | Samples |
---|