| Topology | Motor Drive |
| IC revision | 1.00 |
This evaluation board is a complete power stage, powered by the CIPOS™ Mini 600 V, 17 A IM523-X6A equipped with MADK™ M1 20-pin interface connector to be used with the matching iMOTION™ MADK control boards. It is recommended to use it in systems with a mains voltage of 100 - 230 V AC and an inverter board output power of up to 900 W with active cooling.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | IR (A) | IR[cULus] (A) | IR[VDE] (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | – | – | – | – | 1 µF | 630 | X2 | 170 | 0.1 | 10 GΩ | 22.5 | Carton | ±10% | Pitch 22.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | 275 | – | – | 26 | 11 | 20 | Boxed THT | – | – | – | – | ||
![]() | 691216510002S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | 5.08 | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | 10.16 | – | – | THT | 2 | – | 14 | 24 | |
![]() | 691216510003S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | 5.08 | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | 15.24 | – | – | THT | 3 | – | 14 | 24 | |
![]() | 7448051012 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | XL | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | 10 | 12 | 15 | 300 | 2100 | Nanocrystalline | 34 | 23 | 34 | THT | 4 | – | – | – | ||
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4532 | – | – | – | 3.5 | 3.38 | 4.1 | 4.7 | 85 | – | – | – | – | – | – | – | – | – | – | 2.5 | 0.0022 | 71 | – | – | NiZn | 4 | 4.5 | 3.2 | SMT | – | – | – | – | ||
![]() | 860010373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | 220 µF | – | – | – | – | – | 2.5 | Ammopack | ±20% | – | 16 | – | – | – | – | – | – | – | – | – | – | 2000 | 308 | 35.2 | 6.3 | – | – | – | – | – | – | 16 | – | – | 11 | – | – | – | – | – | – | – | ||
![]() | 860010473007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | 100 µF | – | – | – | – | – | 2.5 | Ammopack | ±20% | – | 14 | – | – | – | – | – | – | – | – | – | – | 2000 | 209 | 25 | 6.3 | – | – | – | – | – | – | 25 | – | – | 11 | – | – | – | – | – | – | – | ||
![]() | 860010573007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | 100 µF | – | – | – | – | – | 2.5 | Ammopack | ±20% | – | 12 | – | – | – | – | – | – | – | – | – | – | 2000 | 231 | 35 | 6.3 | – | – | – | – | – | – | 35 | – | – | 11 | – | – | – | – | – | – | – | ||
![]() | 860010474012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | 330 µF | – | – | – | – | – | 3.5 | Ammopack | ±20% | – | 14 | – | – | – | – | – | – | – | – | – | – | 2000 | 451 | 82.5 | 8 | – | – | – | – | – | – | 25 | – | – | 11.5 | – | – | – | – | – | – | – | ||
![]() | 860020472006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | 47 µF | – | – | – | – | – | 2 | Ammopack | ±20% | – | 14 | – | – | – | – | – | – | – | – | – | – | 2000 | 105 | 11.75 | 5 | – | – | – | – | – | – | 25 | – | – | 11 | – | – | – | – | – | – | – | ||
![]() | 696101000002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FSH Fuseholder THT Blocks PCB Clip Cover | – | – | – | Horizontal | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.3 | – | – | – | – | – | – | – | – | – | – | 18 | – | 6.3 | |
![]() | 971060321 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | – | 5.5 | M3 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | Steel | 6 | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | Straight | – | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Single | – | Pin Header | 3 | – | – | – | – | – | 5.08 | – | – | THT | 2 | – | – | – | |
![]() | 890303326009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBP Film Capacitors | – | – | – | – | – | 470 nF | – | – | 130 | 0.1 | 21.28 GΩ | 22.5 | Carton | ±5% | Pitch 22.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | 630 | – | – | 26 | 9 | 18 | – | – | – | – | – | ||
![]() | 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | 100 nF | – | – | – | – | 1 GΩ | – | 7" Tape & Reel | ±10% | 1812 | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 4.5 | 3.2 | 2 | – | – | – | – | – | ||
![]() | 861221386021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIE8 Aluminum Electrolytic Capacitors | – | – | – | – | – | 470 µF | – | – | – | – | – | 10 | Tray | ±20% | 35.0 x 35.0 | 20 | – | – | – | – | – | – | – | – | – | – | 3000 | 2510 | 1300.77 | 35 | – | – | – | – | – | – | 400 | – | – | 35 | – | – | Snap-In | – | – | – | – | ||
![]() | 613020243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | Angled | – | – | – | – | – | – | 1000 MΩ | 2.54 | Tray | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Dual | – | Socket Header | 3 | – | – | – | – | – | 25.9 | – | – | THT | 20 | – | – | – | |
| 750344226 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890324026027CS | SPEC | |
![]() | 691216510002S | SPEC | – |
![]() | 691216510003S | SPEC | – |
![]() | 7448051012 | SPEC | |
![]() | 744773022 | SPEC | |
![]() | 860010373010 | SPEC | |
![]() | 860010473007 | SPEC | |
![]() | 860010573007 | SPEC | |
![]() | 860010474012 | SPEC | |
![]() | 860020472006 | SPEC | |
![]() | 696101000002 | SPEC | – |
![]() | 971060321 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 890303326009CS | SPEC | |
![]() | 885342211006 | SPEC | |
![]() | 861221386021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 613020243121 | SPEC | – |
| 750344226 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | IR (A) | IR[cULus] (A) | IR[VDE] (A) | Samples |
|---|