| Topology | Buck Converter |
| Input voltage | 11-13 V |
| Output 1 | 3.3 V / 2 A |
Remarks:- Only BOM is Available.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | IR,40K (A) | Version | SW (mm) | Ti | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | Working Voltage (V) | Pitch (mm) | Rows | Gender | Operation Force (g) | Schematic | Packaging | L (µH) | n | IR (A) | ∫Udt (µVs) | VT (V (AC)) | RDC 1 (mΩ) | RDC 2 (Ω) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | – | 12 | 12 | 10 | – | 7 | 6.5 | 8 | 28 | 10 | SMT | 5.3 | Standard | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 | – | 5.3 | – | – | – | – | ||
![]() | 744373460047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7030 | -40 °C up to +125 °C | – | – | – | – | 7.3 | 6.6 | 2.8 | – | 16.6 | 21.4 | 37.8 | 4.2 | 91 | SMT | 11.5 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.47 | – | 11.5 | – | – | – | – | ||
![]() | 691103110002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 7 | – | 8.4 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 125 | 3.5 | – | – | – | – | Box | – | – | 10 | – | – | – | – | |
![]() | 61000418221 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight Type 1 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 250 | 2.54 | Single | Pin Header | – | – | Tube | – | – | 3 | – | – | – | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 10 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 12.7 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 250 | 2.54 | Dual | Pin Header | – | – | Bag | – | – | 3 | – | – | – | – | |
![]() | 62004021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header | 40 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 40.4 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 200 | 2 | Dual | Socket Header | – | – | Tube | – | – | 2 | – | – | – | – | |
![]() | 749251125 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CST Current Sense Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 80 | EE5 | -40 °C up to +125 °C | – | – | – | – | 7.7 | 6.9 | 5.33 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | 1:125 | 20 | 68 | 500 | 0.75 | 6.5 | |
![]() | 150120RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | 1206 | -40 °C up to +85 °C | – | – | – | – | 3.2 | 1.6 | 0.68 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | ||
![]() | 865060543003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 35 | 6.3 x 5.5 | -55 °C up to +105 °C | – | 14 | 4.54545 MΩ | – | 5.5 | 6.6 | – | – | – | – | – | – | – | V-Chip SMT | – | THT | – | – | 2000 | 230 | 440 | 7.7 | 6.3 | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | ||
![]() | 865060453007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | ±20% | 25 | 8.0 x 10.5 | -55 °C up to +105 °C | – | 14 | 0.454545 MΩ | – | 10.5 | 8.3 | – | – | – | – | – | – | – | V-Chip SMT | – | SMT | – | – | 5000 | 550 | 170 | 55 | 8 | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | ||
| 885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012206033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 680 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012207083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 330 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012208087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012108011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | 0.5 | – | – | – | – | |
![]() | 973060365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNTI Plastic Spacer Stud, metric, Thread/ Clip | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | 6 | – | – | – | – | – | – | – | – | – | – | – | 6 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 694108105102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | Right Angled | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 2.5 | 5.5 | with Pegs | 24 | – | – | – | – | – | Tape and Reel | – | – | 5 | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7447709220 | SPEC | |
![]() | 744373460047 | SPEC | |
![]() | 691103110002 | SPEC | – |
![]() | 61000418221 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 62004021821 | SPEC | – |
![]() | 749251125 | SPEC | – |
![]() | 150120RS75000 | SPEC | |
![]() | 865060543003 | SPEC | |
![]() | 865060453007 | SPEC | |
| 885012006051 | SPEC | ||
| 885012206033 | SPEC | ||
| 885012206085 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012207083 | SPEC | ||
| 885012207098 | SPEC | ||
| 885012208087 | SPEC | ||
| 885012108011 | SPEC | ||
![]() | 450301014042 | SPEC | – |
![]() | 973060365 | SPEC | – |
![]() | 694108105102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | IR,40K (A) | Version | SW (mm) | Ti | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | Working Voltage (V) | Pitch (mm) | Rows | Gender | Operation Force (g) | Schematic | Packaging | L (µH) | n | IR (A) | ∫Udt (µVs) | VT (V (AC)) | RDC 1 (mΩ) | RDC 2 (Ω) | Samples |
|---|