Topology | Positive to Negative Converter |
Input voltage | 220 V |
Output 1 | 15 V / 0.1 A |
Output 2 | 5 V / 0.15 A |
IC revision | 1.0 |
This user guide provides an overview of the evaluation board EVAL-M7-HVMOS-INV, including its main features,key-technical data, pin assignments, and mechanical dimensions.EVAL-M7-HVMOS-INV is an evaluation power board with Infineon’s latest CoolMOS™ PFD7 super junctionMOSFETs. This board features and demonstrates Infineon’s CoolMOS™ PFD7 technology for inverter circuitry at hard switching condition. CoolMOS™ PFD7 optimizes the switching and conduction losses to reach the high efficiency. The MOSFETs used on this board are SOT-223 packages. This board is suitable for driving fan, pump,and other smaller motors. The output power is up to 300W with a heatsink at 16 kHz carrier frequency.The evaluation board EVAL-M7-HVMOS-INV was developed to support users during their first steps in designing applications with running any permanent magnet motor via sensorless sinusoidal field-oriented control.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691216510003S | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | -30 °C up to +120 °C | 5.08 | Box | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | 15.24 | – | – | THT | |
![]() | 744823305 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | M | – | – | – | – | – | – | – | – | – | 2.5 | 5 | 95 | 250 | 1500 | MnZn | 23 | 13 | 25.5 | THT | ||
![]() | 890324025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | 630 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | Carton | ±10% | Pitch 15 mm | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 8 | 14 | Boxed THT | ||
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4532 | – | – | – | 3.38 | 85 | – | – | – | – | 2.5 | 0.0022 | 71 | – | – | NiZn | 4 | 4.5 | 3.2 | SMT | ||
![]() | 860010373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 220 µF | – | – | – | – | – | -40 °C up to +85 °C | 2.5 | Ammopack | ±20% | – | 16 | – | – | – | – | 2000 | 308 | 35.2 | 6.3 | – | – | – | 16 | – | – | 11 | – | – | – | ||
![]() | 860010473007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | – | – | – | – | – | -40 °C up to +85 °C | 2.5 | Ammopack | ±20% | – | 14 | – | – | – | – | 2000 | 209 | 25 | 6.3 | – | – | – | 25 | – | – | 11 | – | – | – | ||
![]() | 860010573007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | – | – | – | – | – | -40 °C up to +85 °C | 2.5 | Ammopack | ±20% | – | 12 | – | – | – | – | 2000 | 231 | 35 | 6.3 | – | – | – | 35 | – | – | 11 | – | – | – | ||
![]() | 860010474012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 330 µF | – | – | – | – | – | -40 °C up to +85 °C | 3.5 | Ammopack | ±20% | – | 14 | – | – | – | – | 2000 | 451 | 82.5 | 8 | – | – | – | 25 | – | – | 11.5 | – | – | – | ||
![]() | 861021483005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 82 µF | – | – | – | – | – | -25 °C up to +105 °C | 10 | Tray | ±20% | 22.0 x 36.0 | 20 | – | – | – | – | 2000 | 640 | 738 | 22 | – | – | – | 450 | – | – | 36 | – | – | – | ||
![]() | 890283325008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBP Film Capacitors | – | – | – | – | – | – | 330 nF | – | – | 140 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | Carton | ±5% | Pitch 15 mm | – | – | – | – | – | – | – | – | – | – | – | – | 400 | – | – | 18 | 7 | 13 | – | ||
![]() | 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 100 nF | – | – | – | – | 1 GΩ | -55 °C up to +125 °C | – | 7" Tape & Reel | ±10% | 1812 | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | 630 | – | – | 4.5 | 3.2 | 2 | – | ||
750344226 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|