| Topology | Motor Drive |
The Low Power High Voltage Motor Control Board is designed to help the user in rapid evaluation of a wide variety of motor control applications using Microchip's dsPIC DSC dsPIC33EP64MC206. This compact and cost-effective board has a 3-phase power module with a built-in driver and is targeted to control various types of high-voltage motors such as Brushless DC(BLDC) motors, Permanent Magnet Syn-chronous Motors(PMSM) and AC Induction Motor(ACIM) in sensored or sensorless mode of operation.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74477710 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7345 | -40 °C up to +125 °C | – | – | – | – | 3.55 | 3.2 | 45 | 26 | 120 | 2.6 | Standard | – | – | – | – | – | – | – | 2 | 10 | 49 | – | – | – | 7.3 | 7.3 | 4.5 | SMT | ||
![]() | 74438323033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2510 | -40 °C up to +125 °C | – | – | – | – | 1.75 | 2.7 | 220 | 50 | 80 | 2.1 | SMT | – | – | – | – | – | – | – | 1.25 | 3.3 | 264 | – | – | – | 2.5 | 2 | 1 | SMT | ||
![]() | 691102710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | 5 | Box | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 17.5 | – | – | – | – | – | 15 | – | 10 | THT | |
![]() | 744841330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | XS | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | 2.5 | – | 3 | 30 | 26 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | ||
![]() | 691133710004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1337 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | 4 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | 5 | Box | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 20 | – | 13 | THT | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Single | – | Pin Header | 3 | – | – | – | – | – | 12.7 | – | – | THT | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 6 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Single | – | Pin Header | 3 | – | – | – | – | – | 15.24 | – | – | THT | |
![]() | 890324025034CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | – | – | – | – | – | – | – | 330 nF | X2 | 260 | 0.1 | 30 GΩ | 15 | Carton | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | 275 | – | – | 18 | 8.5 | 14.5 | Boxed THT | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | Tape and Reel | – | 0805 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | 0.7 | SMT | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | – | Tape and Reel | – | 0805 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | 0.7 | SMT | ||
![]() | 860020772010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | – | – | – | – | 2 | Ammopack | ±20% | – | – | – | 9 | – | – | – | – | – | – | – | – | – | 2000 | 42 | 6.3 | 5 | – | – | – | – | – | – | 63 | – | – | 11 | – | – | – | ||
![]() | 860021373003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | – | – | – | – | 2.5 | Ammopack | ±20% | – | – | – | 15 | – | – | – | – | – | – | – | – | – | 2000 | 34 | 26.4 | 6.3 | – | – | – | – | – | – | 400 | – | – | 15 | – | – | – | ||
![]() | 860080373005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 µF | – | – | – | – | 2.5 | Ammopack | ±20% | – | – | – | 12 | – | – | – | – | – | – | – | – | – | 2000 | 360 | 16 | 6.3 | – | – | – | – | – | – | 16 | – | – | 11 | – | – | – | ||
![]() | 860080474012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 330 µF | – | – | – | – | 3.5 | Ammopack | ±20% | – | – | – | 10 | – | – | – | – | – | – | – | – | – | 3000 | 990 | 82.5 | 8 | – | – | – | – | – | – | 25 | – | – | 16 | – | – | – | ||
![]() | 860080374016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 680 µF | – | – | – | – | 3.5 | Ammopack | ±20% | – | – | – | 12 | – | – | – | – | – | – | – | – | – | 3000 | 1120 | 108.8 | 8 | – | – | – | – | – | – | 16 | – | – | 20 | – | – | – | ||
![]() | 860160573012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 µF | – | – | – | – | 2.5 | Ammopack | ±20% | – | – | – | 12 | – | – | – | – | – | – | – | – | – | 3000 | 378 | 35 | 6.3 | – | – | – | – | – | – | 35 | – | – | 15 | – | – | – | ||
![]() | 860160475022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 µF | – | – | – | – | 5 | Ammopack | ±20% | – | – | – | 14 | – | – | – | – | – | – | – | – | – | 6000 | 1020 | 117.5 | 10 | – | – | – | – | – | – | 25 | – | – | 12.5 | – | – | – | ||
![]() | 865090440001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLU Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.3 µF | – | – | – | 8.33333 MΩ | – | 15" Tape & Reel | ±20% | 4.0 x 5.5 | -40 °C up to +85 °C | – | 16 | – | – | – | – | – | – | – | – | SMT | 1000 | 10 | 0.4 | 4 | – | – | – | – | – | – | 25 | – | – | 5.5 | 4.3 | – | V-Chip SMT | ||
![]() | 865090440003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLU Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | – | – | – | 8.33333 MΩ | – | 15" Tape & Reel | ±20% | 4.0 x 5.5 | -40 °C up to +85 °C | – | 16 | – | – | – | – | – | – | – | – | SMT | 1000 | 27 | 0.5 | 4 | – | – | – | – | – | – | 25 | – | – | 5.5 | 4.3 | – | V-Chip SMT | ||
![]() | 861221485015 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIE8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | 10 | Tray | ±20% | 30.0 x 30.0 | -25 °C up to +85 °C | – | 20 | – | – | – | – | – | – | – | – | – | 3000 | 1640 | 943.93 | 30 | – | – | – | – | – | – | 450 | – | – | 31 | – | – | – | ||
| 885012006054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 33 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012207007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 2 | 1.25 | 0.8 | – | |||
| 885012207031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 2 | 1.25 | 0.8 | – | |||
| 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | – | – | – | 0.5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | |||
| 885012207090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74477710 | SPEC | |
![]() | 74438323033 | SPEC | |
![]() | 691102710003 | SPEC | – |
![]() | 744841330 | SPEC | |
![]() | 691133710004 | SPEC | – |
![]() | 61300511121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 890324025034CS | SPEC | |
![]() | 150080RS75000 | SPEC | |
![]() | 150080GS75000 | SPEC | |
![]() | 860020772010 | SPEC | |
![]() | 860021373003 | SPEC | |
![]() | 860080373005 | SPEC | |
![]() | 860080474012 | SPEC | |
![]() | 860080374016 | SPEC | |
![]() | 860160573012 | SPEC | |
![]() | 860160475022 | SPEC | |
![]() | 865090440001 | SPEC | |
![]() | 865090440003 | SPEC | |
![]() | 861221485015 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
| 885012006054 | SPEC | ||
| 885012206071 | SPEC | ||
| 885012207007 | SPEC | ||
| 885012207031 | SPEC | ||
| 885012207078 | SPEC | ||
| 885012207090 | SPEC | ||
| 885012207098 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|