Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 16-36 V |
The MDC901-EVKHB evaluation kit is designed to allow the user to simply and flexibly evaluate the MDC901 200V GaN gate driver in a half bridge configuration. The evaluation board (EVB) utilizes Efficient Power Conversion (EPC) 200V enhancement mode HEMTs together with passive and active components from Würth Elektronik. The MDC901 gate driver IC is a QFN56 7x7mm² package for precise driving of the GaN transistors.
Two Efficient Power Conversion EPC2215 enhancement mode GaN HEMTs, with a VDS rating of200V, are present on board as high and low side power switches in the half-bridge. The EPC2215 has a PCBfootprint of 4.6 x 1.6 mm² and RDS(ON) of 8 mΩ. The GaN HEMTs leverage GaN’s properties for high powerdensities with high voltage breakdown and high switching frequency. The entire GaN half-bridge, including the (2) GaN HEMTs, (1) MDC901 gate driver, and requiredsurrounding passives, has a highly compact footprint of less than 20x20mm².
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pitch (mm) | Mount | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Operating Temperature | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | ISAT (A) | VIN (V) | VOUT (V) | IOUT (A) | Pin Position | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (Value) (pcs) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691502710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular | Pressure Clamp | PCB | Yes | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | 5 | THT | – | 300 | 20 | max. | 10 | 22 to 14 (AWG) | 0.34 to 1.5 (mm²) | – | – | – | – | -45 °C up to +130 °C | – | – | – | – | – | -45 °C up to +130 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 2 | – | – | – | 16 | Box | ||
742792662 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 600 | – | – | – | 1.6 | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 0.8 | 0.3 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | 1050 | 120 MHz | 830 | 0.3 | Wide Band | – | – | 0.8 | – | 0.6 | – | |||
7443630420 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | – | – | – | – | – | SMT | – | – | – | – | 20.8 | – | – | – | – | – | 2013 | -40 °C up to +125 °C | – | – | – | 20.5 | – | -40 °C up to +125 °C | 4.2 | 27 | 34 | 38 | 24 | 38 | – | – | – | – | – | – | – | – | – | – | – | – | 0.00334 | – | 2 | – | 13.5 | – | 27 | – | |||
860040874001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | 3.5 | – | – | – | – | – | 11.5 | – | – | 27 µF | ±20% | 100 | – | -40 °C up to +105 °C | 9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7000 | 300 | 27 | 8 | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012207075 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 2 | – | – | 330 nF | ±10% | 25 | 0805 | – | 3.5 | 1.5 GΩ | X7R Class II | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | |||
885012109011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | 47 µF | ±20% | 16 | 1210 | – | 10 | 0.002 GΩ | X5R Class II | 2.5 | 0.75 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | 7" Tape & Reel | |||
61900311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | – | PCB | – | – | 2.54 | THT | 3000 | 250 | 20 | max. | 7.62 | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | 3 | – | – | Male | 3 | Bag | ||
61301311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2.54 | THT | – | 250 | 20 | max. | 33.02 | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 13 | Single | – | Pin Header | 3 | Bag | ||
61302621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | 2.54 | THT | – | 250 | 20 | max. | 33.02 | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 26 | Dual | – | Pin Header | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2.54 | THT | – | 250 | 20 | max. | 7.62 | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3 | Bag | ||
61301011121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2.54 | THT | – | 250 | 20 | max. | 25.4 | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 10 | Single | – | Pin Header | 3 | Bag | ||
885012207128 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | 2 | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 1 GΩ | X7R Class II | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | |||
885342207011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | 2 | – | – | 22 nF | ±10% | 250 | 0805 | -55 °C up to +125 °C | 2.5 | 4.545 GΩ | X7R Class II | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | |||
7447732033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | SMT | – | – | – | – | 3 | – | – | – | – | – | 3521 | -40 °C up to +125 °C | – | – | – | 3.5 | – | -40 °C up to +125 °C | 3.3 | – | – | – | 80 | 2.09 | – | – | – | – | – | – | – | – | – | – | – | – | 0.12 | – | – | – | 2.1 | – | 1.39 | – | |||
885012209073 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | 10 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2.5 | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | 7" Tape & Reel | |||
885342214003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | 5.7 | – | – | 2.2 µF | ±10% | 250 | 2220 | -55 °C up to +125 °C | 2.5 | 0.05 GΩ | X7R Class II | 5 | 0.85 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | 7" Tape & Reel | |||
173011235 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | MagI³C-FDSM Fixed Step Down Regulator Module | – | – | – | – | – | THT | – | – | – | – | 11.6 | – | – | – | – | – | SIP-3 | – | – | – | – | 8 | – | – | – | – | – | – | – | – | 16 - 36 | 12 | 1 | Type F | – | – | – | – | – | – | – | – | – | – | – | – | 10.4 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691502710002 | SPEC | – | |
742792662 | SPEC | ||
7443630420 | SPEC | ||
860040874001 | SPEC | ||
885012206095 | SPEC | ||
885012207075 | SPEC | ||
885012109011 | SPEC | ||
61900311121 | SPEC | – | |
61301311121 | SPEC | – | |
61302621121 | SPEC | – | |
61300311121 | SPEC | – | |
61301011121 | SPEC | – | |
885012207128 | SPEC | ||
885342207011 | SPEC | ||
7447732033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
885012209073 | SPEC | ||
885342214003 | SPEC | ||
173011235 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pitch (mm) | Mount | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Operating Temperature | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | ISAT (A) | VIN (V) | VOUT (V) | IOUT (A) | Pin Position | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (Value) (pcs) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples |
---|