| Topology | LLC Resonant Converter |
| Input voltage | 176-264 V |
| Switching frequency | 16.5-525 kHz |
| Output 1 | 80 V / 6.25 A |
| Output 2 | 5 V / 2 A |
| Output 3 | 15 V / 0.2 A |
| IC revision | 1.0 |
This reference design supports inclusion of 2-phases interleave BCM PFC controllerFAN9611, Advanced Secondary Side LLC Resonant Converter Controller withSynchronous Rectifier Control FAN7688, and Fairchild Integrated Power SwitchFSL206MR; in design of a 1KW power supply for commercial audio amplifier. Thisdocument should be used in conjunction with the FAN9611, FAN7688 and FSL206MRdatasheets as well as Fairchild’s application notes and technical support team.
Sync-Lock™ Interleaving Technology for 180° Out-of-Phase Synchronization Under All ConditionsAutomatic Phase Disable at Light LoadDead-Phase Detect Protection2.0A Sink, 1.0A Source, High-Current Gate DriversHigh Power Factor, Low Total Harmonic DistortionVoltage-Mode Control with (VIN)2 FeedforwardClosed-Loop Soft-Start with User-Programmable Soft-Start Time for Reduced OvershootMinimum Restart Frequency to Avoid Audible NoiseMaximum Switching Frequency ClampBrownout Protection with Soft RecoveryNon-Latching OVP on FB Pin and Latching Second-Level Protection on OVP PinOpen-Feedback ProtectionPower-Limit and Current Protection for Each PhaseLow Startup Current of 80µA TypicalWorks with DC and 50Hz to 400Hz AC Inputs
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691101710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | 5 | Box | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | 15 | – | 12.6 | THT | – | – | – | – | – | – | 40022614 | |
![]() | 7448258022 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | XL | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | 8 | 2.2 | 14 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | – | – | – | – | – | – | 40042670 | ||
![]() | 820423211 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | 230 VAC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | 23 | – | – | – | – | – | – | 23 | 5.3 | 27 | THT | 320 | 418 | 510 | 10000 | 382 | 1 | Yes | ||
![]() | 890324026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | – | – | – | – | – | – | – | 1 µF | X2 | 170 | 0.1 | 10 GΩ | 22.5 | Carton | ±10% | Pitch 22.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 11 | 20 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 7447076 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 6.1 | 0.15 | 45 | – | – | – | 27.5 | 13.6 | – | THT | – | – | – | – | – | – | – | |
![]() | 151051VS04000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | – | – | – | – | – | – | 572 | Bright Green | 573 | 140 | 2.1 | AlInGaP | 40 | – | – | – | – | – | – | Bulk | – | 5 mm | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | 5 | 8.6 | THT | – | – | – | – | – | 0.075 | – | ||
![]() | 860020472004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | – | – | – | – | 2 | Ammopack | ±20% | – | – | – | 14 | – | – | 2000 | 58 | 5.5 | 5 | – | – | – | 25 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860020473008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 µF | – | – | – | – | 2.5 | Ammopack | ±20% | – | – | – | 14 | – | – | 2000 | 145 | 25 | 6.3 | – | – | – | 25 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860020673014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 68 µF | – | – | – | – | 2.5 | Ammopack | ±20% | – | – | – | 10 | – | – | 2000 | 130 | 34 | 6.3 | – | – | – | 50 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860020474012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | 3.5 | Ammopack | ±20% | – | – | – | 14 | – | – | 2000 | 235 | 55 | 8 | – | – | – | 25 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860020375017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 µF | – | – | – | – | 5 | Ammopack | ±20% | – | – | – | 15 | – | – | 2000 | 540 | 160 | 10 | – | – | – | 16 | – | – | 12.5 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860080274011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 µF | – | – | – | – | 3.5 | Ammopack | ±20% | – | – | – | 14 | – | – | 3000 | 750 | 47 | 8 | – | – | – | 10 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860040881014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 820 µF | – | – | – | – | 7.5 | Tray | ±20% | – | – | – | 9 | – | – | 10000 | 2340 | 820 | 18 | – | – | – | 100 | – | – | 41 | – | – | Radial THT | – | – | – | – | – | – | – | ||
![]() | 861141486023 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 390 µF | – | – | – | – | 10 | Tray | ±20% | 35.0 x 40.0 | -25 °C up to +105 °C | – | 20 | – | – | 3000 | 1500 | 1256.78 | 35 | – | – | – | 450 | – | – | 42 | – | – | – | – | – | – | – | – | – | – | ||
| 885012007051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0805 | -55 °C up to +125 °C | 600 | – | NP0 Class I | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.6 | – | – | – | – | – | – | – | – | |||
| 885012007057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0805 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.6 | – | – | – | – | – | – | – | – | |||
| 885012007061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0805 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012207074 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | – | – | – | 2.3 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | – | – | |||
| 885012207076 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 nF | – | – | – | 1.1 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | – | – | |||
| 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | – | – | – | 0.5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | – | – | |||
| 885012207079 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | – | – | – | 0.05 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | – | – | |||
| 885012207086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012207090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012207092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012207093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 15 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012207096 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | – | – | – | 0.01 GΩ | – | 7" Tape & Reel | ±10% | 1206 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 1.6 | 1.6 | – | – | – | – | – | – | – | – | |||
| 750342970 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer LLC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750343007 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor PFC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750343027 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750343037 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750343038 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor PFC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
|---|