Topology | Power Factor Correction |
Input voltage | 90-264 V |
Output 1 | 50 V / 3 A |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334025039CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | 470 nF | 310 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | 18 | 8 | 14 | Carton | – | – | – | – | – | – | – | – | |||
7447013 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | 18.5 | 10.5 | – | – | – | – | – | – | – | 90 | 4.6 | 0.04 | ||
860010573006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | 68 µF | 35 | – | – | – | – | -40 °C up to +85 °C | 2.5 | 11 | – | – | Ammopack | 2000 | 198 | 23.8 | 12 | 6.3 | – | – | – | |||
860010573007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | 100 µF | 35 | – | – | – | – | -40 °C up to +85 °C | 2.5 | 11 | – | – | Ammopack | 2000 | 231 | 35 | 12 | 6.3 | – | – | – | |||
860010778020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | 470 µF | 63 | – | – | – | – | -40 °C up to +85 °C | 5 | 20 | – | – | Ammopack | 2000 | 968 | 296.1 | 9 | 13 | – | – | – | |||
750344558 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Common Mode Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890334025039CS | SPEC | ||
7447013 | SPEC | – | |
860010573006 | SPEC | ||
860010573007 | SPEC | ||
860010778020 | SPEC | ||
750344558 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|