| Topology | LLC Resonant Converter |
| Input voltage | 195-265 V |
| Switching frequency | 400 kHz |
| Output 1 | 450 V / 40 A |
The SEC-3PH-11-OBC-EVB is a three-phase On Board Charger (OBC) platform achieving state-of-the-art system efficiency with AEC-Q101 SiC power devices and drivers. The system boasts the high performance MOSFET 1200 V, 80 mΩ (NVHL080N120SC1), MOSFET Gate driver 6A (NCV51705) and Diode 650 V, 30 A (FFSB3065B-F085). Conceived in a modular approach and equipped with a user-friendly GUI, the kit facilitates the evaluation of the SiC devices in an OBC application. The LLC system is driven in voltage or current control modes by the embedded software. Ultimately, the platform serves as a learning environment for three-phase AC/DC power conversion. Visit the On Board Charging solutions solutions site to learn how ON Semiconductor can help you a comprehensive and advanced portfolio.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | Version | Q (%) | SW (mm) | L (mm) | To | C | VR (V (AC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | RESR (Ω) | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | Gender | Variant | Operating Temperature | Working Voltage (V (AC)) | Pitch (mm) | Rows | Schematic | Switching Function | Actuation Function | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | n | L (µH) | ∫Udt (µVs) | VT (V (AC)) | CWW 1 (pF) | LS (µH) | Size | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 27 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | SMT | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | SMT | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | SMT | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | SMT | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | SMT | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | |||
![]() | 74279206 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 2000 | – | – | SMT | – | SMT | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.2 | 0.9 | 3000 | – | – | – | 30 | 55 | 1000 MHz | 3000 | 0.025 | High Current | – | – | – | – | – | – | 0805 | – | – | – | – | ||
![]() | 7447629330 | SPEC | – | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | WE-GFH High Frequency SMT Inductor | – | – | – | – | – | – | – | 210 | – | 22 | SMT | – | – | 30 | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 2 | 1.8 | – | – | – | – | – | – | – | – | 5.04 | – | – | 33 | – | – | – | – | 2520 | – | – | – | – | |
![]() | 744043004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 1550 | 1.7 | 60 | SMT | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 4.8 | 2.8 | – | – | – | 2 | – | – | – | – | 0.07 | – | – | 4.7 | – | – | – | – | 4828 | – | – | – | – | ||
![]() | 744043006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 1300 | 1.25 | 57 | SMT | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 4.8 | 2.8 | – | – | – | 2 | – | – | – | – | 0.09 | – | – | 6.8 | – | – | – | – | 4828 | – | – | – | – | ||
![]() | 744043220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 925 | 0.7 | 20 | SMT | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 4.8 | 2.8 | – | – | – | 2 | – | – | – | – | 0.185 | – | – | 22 | – | – | – | – | 4828 | – | – | – | – | ||
![]() | 7447714101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | 1500 | 1.8 | 5.9 | SMT | – | Performance | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | – | – | – | – | 10 | 5 | – | – | – | 2 | – | – | – | – | 0.198 | – | – | 100 | – | – | – | – | 1050 | – | – | – | – | ||
![]() | 7447786122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | 1.3 | 15 | SMT | 2.1 | Robust | – | – | 5.9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 6.2 | 5 | – | – | – | 2 | – | – | – | – | 0.115 | – | – | 22 | – | – | – | – | 6050 | – | – | – | – | ||
![]() | 760301302 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-GDTI Gate-Drive-Transformer | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 10.5 | – | – | 80 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 10.5 | 11 | – | – | – | – | – | – | – | – | – | – | 1:1 | 750 | 102 | 2500 | 11 | 4 | EP7 | – | – | – | – | |
![]() | 865080540004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | SMT | – | – | 5.5 | – | 10 µF | 35 | 2000 | 90 | 2000 | 3.5 | 14 | 4 | 15" Tape & Reel | 1.8844 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | – | – | – | 4.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.0 x 5.5 | – | – | – | – | ||
![]() | 865080545011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | SMT | – | – | 7.7 | – | 68 µF | 35 | 2000 | 265 | 400 | 23.8 | 14 | 6.3 | 15" Tape & Reel | 0.33477 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | – | – | – | 6.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.3 x 7.7 | – | – | – | – | ||
![]() | 865230557006 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AS5H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | SMT | – | – | 10.5 | – | 100 µF | 35 | 5000 | 150 | – | 35 | 13 | 10 | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 10.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.0 x 10.5 | – | – | – | – | ||
![]() | 61000621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | SMT | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | Tube | – | – | – | – | – | – | – | Pin Header | – | -40 °C up to +105 °C | 250 | 2.54 | Dual | – | – | – | – | – | – | – | – | 6 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61001021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | SMT | – | – | – | – | 13.2 | – | – | – | – | – | – | – | – | – | Tube | – | – | – | – | – | – | – | Socket Header | – | -40 °C up to +105 °C | 250 | 2.54 | Dual | – | – | – | – | – | 3000 | – | – | 10 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61001621821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | SMT | – | – | – | – | 20.82 | – | – | – | – | – | – | – | – | – | Tube | – | – | – | – | – | – | – | Socket Header | – | -40 °C up to +105 °C | 250 | 2.54 | Dual | – | – | – | – | – | 3000 | – | – | 16 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61002421821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | SMT | – | – | – | – | 30.98 | – | – | – | – | – | – | – | – | – | Tube | – | – | – | – | – | – | – | Socket Header | – | -40 °C up to +105 °C | 250 | 2.54 | Dual | – | – | – | – | – | 3000 | – | – | 24 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 62131021021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | 1000 | – | – | SMT | – | – | – | – | 6.35 | – | – | – | – | – | – | – | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | Pin Header | – | -40 °C up to +105 °C | 100 | 1.27 | Dual | – | – | – | – | – | 1000 | – | – | 10 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 618009231321 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB PCB | – | – | – | – | – | – | – | 3000 | – | – | – | – | Standard | – | – | 30.81 | – | – | – | – | – | – | – | – | – | Tray | – | – | – | – | – | – | – | Female | with Hex Screw | -55 °C up to +105 °C | 125 | 2.77 | – | – | – | – | – | – | 3000 | – | – | 9 | – | – | – | – | – | Angled | – | – | – | – | – | – | – | – | PCB | – | – | |
![]() | 691313510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | – | – | – | – | – | 20000 | – | – | THT | – | – | – | – | 12.16 | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | Closed ends | -40 °C up to +105 °C | 320 | 5.08 | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | Pluggable | PCB | No | – | |
![]() | 691351500002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | – | – | 20000 | – | – | Cable | – | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 320 | 5.08 | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 465031772505 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 28 | – | – | – | – | – | – | Tray | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | SPDT | ON-(ON) | auto-return | – | – | 400 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 971250471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 25 | M4 | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 971400471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 40 | M4 | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 970700471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 70 | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 750315046 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-OLTI Offline Flyback Transformers | – | – | – | – | – | – | – | – | 2 | – | THT | – | – | – | – | 27.05 | – | – | – | – | – | – | – | – | – | – | – | 141 - 403 V (AC) | 24 | 2.1 | 24 | 60 | 8.67:1:1 | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 32.25 | 22.86 | – | – | – | – | – | – | – | – | – | – | 8.67:1:1 | 1000 | – | 3000 | – | 30 | EE25/13/7 | – | – | – | – | ||
![]() | 74655095 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | – | – | – | 85000 | – | – | THR | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | 10 | 4 | – | M5 | 3.5 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 875115652007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | – | – | 8.7 | – | 100 µF | 35 | 2000 | 3000 | – | 700 | 12 | 8 | 15" Tape & Reel | 0.03 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | 3.1 | – | – | – | – | 8.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8.0 x 8.7 | – | – | – | – | ||
![]() | 875075661010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | – | – | 12.4 | – | 330 µF | 35 | 2000 | 4400 | – | 2310 | 12 | 10 | 15" Tape & Reel | 0.02 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | – | – | – | 10.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.0 x 12.4 | – | – | – | – | ||
![]() | 865061463005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | – | – | 17 | – | 15 µF | 450 | 5000 | 100 | 3500 | 167.5 | 20 | 16 | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 17.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16.0 x 17.0 | – | – | – | – | ||
| 750317850 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750317849 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060BS75000 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 74279206 | SPEC | |
![]() | 7447629330 | SPEC | – |
![]() | 744043004 | SPEC | |
![]() | 744043006 | SPEC | |
![]() | 744043220 | SPEC | |
![]() | 7447714101 | SPEC | |
![]() | 7447786122 | SPEC | |
![]() | 760301302 | SPEC | – |
![]() | 865080540004 | SPEC | |
![]() | 865080545011 | SPEC | |
![]() | 865230557006 | SPEC | |
![]() | 61000621121 | SPEC | – |
![]() | 61001021821 | SPEC | – |
![]() | 61001621821 | SPEC | – |
![]() | 61002421821 | SPEC | – |
![]() | 62131021021 | SPEC | – |
![]() | 618009231321 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 691313510002 | SPEC | – |
![]() | 691351500002 | SPEC | – |
![]() | 465031772505 | SPEC | – |
![]() | 971250471 | SPEC | – |
![]() | 971400471 | SPEC | – |
![]() | 970700471 | SPEC | – |
![]() | 750315046 | SPEC | |
![]() | 74655095 | SPEC | – |
![]() | 875115652007 | SPEC | |
![]() | 875075661010 | SPEC | |
![]() | 865061463005 | SPEC | |
| 750317850 | SPEC | – | |
| 750317849 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | Version | Q (%) | SW (mm) | L (mm) | To | C | VR (V (AC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | RESR (Ω) | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | Gender | Variant | Operating Temperature | Working Voltage (V (AC)) | Pitch (mm) | Rows | Schematic | Switching Function | Actuation Function | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | n | L (µH) | ∫Udt (µVs) | VT (V (AC)) | CWW 1 (pF) | LS (µH) | Size | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
|---|
Würth Elektronik Webinar: On Board Chargers - Technical Requirements and Market Overview