| Topology | LLC Resonant Converter |
| Input voltage | 90-265 V |
| Switching frequency | 420-450 kHz |
| Output 1 | 19 V / 9 A |
| IC revision | 6 |
This evaluation board user manual describes the 150 W High Power Density Adapter and its main parameters likeefficiency, no−load input power consumption, EMI signature, transient responses, etc. The evaluation board isdedicated to present ON Semiconductor’s high performance controllers. High Power Density design is enabled when using these controllers and higher switching frequency. Higher efficiency can be achieved by using GaN HEMT devices instead of Silicon Super−junction MOSFETs.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 820512711 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | 230 VAC | – | – | – | – | – | – | – | – | – | – | – | 12.5 | – | – | – | – | – | – | – | – | – | – | – | 12.5 | 4.4 | 16 | THT | 275 | 350 | 430 | 2500 | 66 | 0.4 | Yes | ||
![]() | 890334024003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | 330 nF | X2 | 260 | 0.1 | 30 GΩ | 12.5 | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 15 | 8.5 | 14 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 742700713 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SAFB | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.1 | 3.5 | 1.3 | 31 | 54 | – | – | – | – | – | 7 W 700 | 5 | – | 3.5 | – | – | – | – | – | – | – | – | ||
![]() | 744823210 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 10 | 125 | 250 | 1500 | MnZn | 23 | 13.8 | 26.5 | THT | – | – | – | – | – | – | 40042670 | ||
![]() | 7447013 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.6 | 0.09 | 40 | – | – | – | 18.5 | 10.5 | – | THT | – | – | – | – | – | – | – | |
![]() | 860020475016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | 680 µF | – | – | – | – | 5 | Ammopack | 2000 | 520 | 170 | 14 | 10 | – | – | – | – | – | – | – | – | 25 | – | – | 16 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 870025575009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTG5 Aluminum Polymer Capacitors | – | 330 µF | – | – | – | – | 5 | Ammopack | 2000 | 4900 | 1650 | 8 | 10 | – | – | – | – | – | – | – | – | 25 | – | – | 12.5 | – | – | Radial THT | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 820512711 | SPEC | |
![]() | 890334024003 | SPEC | |
![]() | 742700713 | SPEC | |
![]() | 744823210 | SPEC | |
![]() | 7447013 | SPEC | – |
![]() | 860020475016 | SPEC | |
![]() | 870025575009 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
|---|