Topology | Flyback Converter |
Input voltage | 90-264 V |
Output 1 | 12 V / 8.5 A |
The STR-ACF-12V100WPSU-GEVB provides an easy to use evaluation board within Strata development environment for the NCP1568 100W output AC to DC conversion. Through Strata, the developer can access datasheets, BOMs, schematics, and other collateral they may need.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Mount | SW (mm) | Ti | Interface Type | Gender | IR (mA) | Working Voltage (V (AC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | L (mm) | W (mm) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691101710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Box | – | – | THT | – | – | – | – | – | 250 | 12.6 | – | – | – | – | – | – | – | – | – | Horizontal | 16 | – | 10 | – | – | – | – | – | – | – | 40022614 | |
![]() | 691216910003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | Box | – | – | THT | – | – | – | – | – | 750 | – | – | – | – | – | – | – | – | – | – | Horizontal | 24 | – | 22.5 | – | – | – | – | – | – | – | 40021356 | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | 5 | Mini USB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | Tape and Reel & Mylar | – | – | SMT | – | – | Type B | Receptacle | – | 30 | – | – | – | – | – | – | – | – | – | – | Horizontal | 1 | – | – | – | – | – | – | – | – | – | – | |
![]() | 74279203 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | -55 °C up to +125 °C | – | – | – | 0.5 | – | – | – | SMT | – | – | – | – | 300 | – | 0.9 | – | – | – | – | 150 | 250 | 400 MHz | 2400 | 0.25 | two | 0.3 | – | 2 | 1.2 | – | – | – | – | – | – | – | ||
![]() | 742792121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | -55 °C up to +125 °C | – | – | – | 0.5 | – | – | – | SMT | – | – | – | – | 3000 | – | 1.1 | – | – | – | – | 300 | 330 | 110 MHz | 3000 | 0.06 | High Current | 1.5 | – | 3.2 | 1.6 | – | – | – | – | – | – | – | ||
![]() | 7427603 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WAFB Sleeve Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +125 °C | – | – | – | – | – | – | – | THT | – | – | – | – | 3000 | – | 4.5 | – | – | – | – | 70 | 1230 | 1400 MHz | – | 0.005 | – | 3 | 0.385 | 63 | 3.5 | – | – | – | – | – | – | – | ||
![]() | 820572711 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | 230 VAC | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 mm | -40 °C up to +85 °C | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 12.5 | – | – | – | – | – | – | – | – | – | – | – | – | 9 | 3.9 | 275 | 350 | 430 | 1200 | 33 | 0.25 | Yes | ||
![]() | 820512711 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | 230 VAC | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 mm | -40 °C up to +85 °C | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | 12.5 | 4.4 | 275 | 350 | 430 | 2500 | 66 | 0.4 | Yes | ||
![]() | 768772102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8095 | -40 °C up to +125 °C | – | – | – | – | – | 0.55 | 1.8 | THT | – | – | – | – | – | – | 9.5 | – | – | – | – | – | – | – | – | 2.08 | – | 0.5 | 1000 | 7.8 | 7.8 | – | – | – | – | – | – | – | ||
![]() | 768772122 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8095 | -40 °C up to +125 °C | – | – | – | – | – | 0.45 | 1.65 | THT | – | – | – | – | – | – | 9.5 | – | – | – | – | – | – | – | – | 2.64 | – | 0.4 | 1200 | 7.8 | 7.8 | – | – | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | Tape and Reel | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | 0.072 | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | Tape and Reel | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | 0.072 | – | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | Tape and Reel | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | 0.105 | – | ||
![]() | 150060BS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | Tape and Reel | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | 0.105 | – | ||
![]() | 970150365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110°C | – | – | – | – | Bag | – | – | – | 6 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15 | – | – | – | – | – | – | – | – | |
![]() | 434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | – | 100 MΩ | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | 1.7 | 350 | 200000 | Blue | not specified | – | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | – | – | |
![]() | 885342211005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 500 | 1812 | -55 °C up to +125 °C | 2.5 | 1 GΩ | X7R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | 4.5 | 3.2 | – | – | – | – | – | – | – | ||
750344192 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750344172 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691101710002 | SPEC | – |
![]() | 691216910003 | SPEC | – |
![]() | 65100516121 | SPEC | – |
![]() | 74279203 | SPEC | |
![]() | 742792121 | SPEC | |
![]() | 7427603 | SPEC | |
![]() | 820572711 | SPEC | |
![]() | 820512711 | SPEC | |
![]() | 768772102 | SPEC | |
![]() | 768772122 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 150060RS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 150060BS75000 | SPEC | |
![]() | 970150365 | SPEC | – |
![]() | 434153017835 | SPEC | – |
![]() | 885342211005 | SPEC | |
750344192 | SPEC | – | |
750344172 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Mount | SW (mm) | Ti | Interface Type | Gender | IR (mA) | Working Voltage (V (AC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | L (mm) | W (mm) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
---|