IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCV57000 | Demoboard SEC-PTC400

PTC IGBT Driver Reference Design

Overview

TopologyOther Topology
Input voltage200-400 V
Output 1380 V / 40 A
IC revision1.0.1

Description

This document is the entry point to the reference documentation of PTC heater discrete IGBT driver board evaluation platform, version 1.0.1. The evaluation platform is for thermal performance evaluation that provides developers with the tools and test data needed to build applications that drive PTC based on high current isolated driver and IGBT from On Semiconductor. This documentation focuses on the output voltage and current adjustment through high side and low side IGBT, and would help user to setup different variables, such as voltage, to get the wanted current and get the wanted test condition. Finally, it will help customer better understand isolated driver and IGBT performance by tested data and curve.

Features

  • 4V to 16V Operating Input Range
  • Wide Output Voltage:
  • I2C Programmable: 0.55V to 5.4V
  • External Resistor Divider: 0.6V to 7V or VIN * DMAX if VIN < 7V
  • Channel 1 and 2: 3A Continuous Current
  • Channel 3 and 4: 2A Continuous Current
  • Interleaved Operation
  • Configurable, Multi-Functional GPIO Pin
  • I2C and Configurable Parameters:
  • Paralleling Channel 1 and 2
  • Paralleling Channel 3 and 4
  • Switching Frequency
  • Output Voltage
  • Over-Current and Over-Voltage Protection Threshold
  • Power-On and Power-Off Sequencing
  • Forced PWM or Auto-PWM/PFM
  • Preset to MPM54304GMN-0000 Configuration

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Z
(mΩ)
IR
(A)
L
(µH)
RDC max.
(mΩ)
VR
(V (DC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
890303423005CSSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WCAP-FTBE Film Capacitors68 nF 52 19000 MΩ -40 °C up to +85 °C 10 Carton 630 13 5.5 11
865060542002SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors10 µF10 MΩ -55 °C up to +105 °C 15" Tape & Reel 2000 150 3.5 14 5 800 35 5.5 5.3 V-Chip SMT
865090240001SPEC
8 files WCAP-ASLU Aluminum Electrolytic Capacitors10 µF3.33333 MΩ -40 °C up to +85 °C 15" Tape & Reel 1000 23 0.4 22 4 10 5.5 4.3 V-Chip SMT
860241478004SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors22 µF -25 °C up to +105 °C 5 Ammopack 10000 632 496 20 13 450 25
865090545008SPEC
8 files WCAP-ASLU Aluminum Electrolytic Capacitors47 µF2.12766 MΩ -40 °C up to +85 °C 15" Tape & Reel 1000 75 3.3 14 6.3 35 7.7 6.6 V-Chip SMT
7448421016SPEC
6 files WE-CMB NiZn Common Mode Power Line Choke -40 °C up to +125 °C 10 16 3 250 1500 NiZn 18.5 14.5 22 THT
74437346015SPEC
8 files WE-LHMI SMT Power Inductor 9.1 11.2 27.6 45 1.5 15 7.3 6.6 2.8 SMT
74437377033SPEC
8 files WE-LHMI SMT Power Inductor 12.8 13.3 30.9 17 3.3 11 13.5 12.6 3.3 SMT
Order Code Data­sheet Simu­lation
890303423005CSSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

865060542002SPEC
865090240001SPEC
860241478004SPEC
865090545008SPEC
7448421016SPEC
74437346015SPEC
74437377033SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Z
(mΩ)
IR
(A)
L
(µH)
RDC max.
(mΩ)
VR
(V (DC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples