Topology | Boost Converter |
Input voltage | 200-400 V |
Output 1 | 380 V / 40 A |
IC revision | 1 |
This document is the entry point to the reference documentation of PTC heater discrete IGBT driver board evaluation platform, version 1.0.1.The evaluation platform is for thermal performance evaluation that provides developers with the tools and test data needed to build applications that drive PTC based on high current isolated driver and IGBT from On Semiconductor.This documentation focuses on the output voltage and current adjustment through high side and low side IGBT, and would help user to setup different variables, such as voltage, to get the wanted current and get the wanted test condition. Finally, it will help customer better understand isolated driver and IGBT performance by tested data and curve.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Z (mΩ) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890303423005CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | 68 nF | 504 | 52 | 1 | 9 GΩ | -40 °C up to +85 °C | 10 | Carton | – | – | – | – | – | – | – | – | – | – | 5.5 | 11 | – | – | – | – | – | – | – | 630 | – | – | 13 | – | ||
![]() | 865060542002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | 10 µF | – | – | – | 10 MΩ | -55 °C up to +105 °C | – | 15" Tape & Reel | – | – | – | – | 2000 | 150 | 3.5 | 14 | 5 | 800 | 5.3 | – | – | – | – | – | – | – | – | 35 | – | – | 5.5 | V-Chip SMT | ||
![]() | 865090240001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLU Aluminum Electrolytic Capacitors | 10 µF | – | – | – | 3.33333 MΩ | -40 °C up to +85 °C | – | 15" Tape & Reel | – | – | – | – | 1000 | 23 | 0.4 | 22 | 4 | – | 4.3 | – | – | – | – | – | – | – | – | 10 | – | – | 5.5 | V-Chip SMT | ||
![]() | 860241478004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | 22 µF | – | – | – | – | -25 °C up to +105 °C | 5 | Ammopack | – | – | – | – | 10000 | 632 | 496 | 20 | 13 | – | – | – | – | – | – | – | – | – | – | 450 | – | – | 25 | – | ||
![]() | 865090545008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLU Aluminum Electrolytic Capacitors | 47 µF | – | – | – | 2.12766 MΩ | -40 °C up to +85 °C | – | 15" Tape & Reel | – | – | – | – | 1000 | 75 | 3.3 | 14 | 6.3 | – | 6.6 | – | – | – | – | – | – | – | – | 35 | – | – | 7.7 | V-Chip SMT | ||
![]() | 7448421016 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 14.5 | 22 | 10 | – | – | 4 | 10 | 16 | 3 | 250 | 1500 | NiZn | 18.5 | THT | ||
![]() | 74437346015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | 9.1 | 11.2 | 27.6 | 45 | – | – | – | – | – | – | 6.6 | 2.8 | – | – | – | – | – | 1.5 | 15 | – | – | – | 7.3 | SMT | ||
![]() | 74437377033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | 12.8 | 13.3 | 30.9 | 17 | – | – | – | – | – | – | 12.6 | 3.3 | – | – | – | – | – | 3.3 | 11 | – | – | – | 13.5 | SMT | ||
![]() | 750030400 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | -40 °C up to +125 °C; including temp rise | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | 22.35 | 8.89 | – | – | – | – | – | 10.65 | – | – | 500 | – | 15.75 | SMT | ||
![]() | 74650173 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal blind-hole thread | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | – | – | 7 | 6 | – | M3 | 3.5 | 4 | 50 | – | – | – | – | Brass | – | THR |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890303423005CS | SPEC | |
![]() | 865060542002 | SPEC | |
![]() | 865090240001 | SPEC | |
![]() | 860241478004 | SPEC | |
![]() | 865090545008 | SPEC | |
![]() | 7448421016 | SPEC | |
![]() | 74437346015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 74437377033 | SPEC | |
![]() | 750030400 | SPEC | |
![]() | 74650173 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Z (mΩ) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples |
---|