| Topology | A-PHY |
| Input voltage | 90-132 V |
| Output 1 | 24 V / 8.2 A |
| IC revision | 0.1 |
130 W isolated flyback power supply with 197 W peak power for printer applications, using InnoSwitch4-QR
130 W continuous output power197 W peak power capability for 100 ms durationNo Heatsink up to 55°C Operating Ambient
94 % Full Load Efficiency at 115 VAC and 230 VAC375 mW Standby Input Power at 120 VAC, 7.5 V Output with 300 mW Load100 mW Standby Input Power at 120 VAC, 7.5 V Output with 40 mW LoadCan be easily modified for high-line operation with 185-265 VAC input range
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885342207008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 1 nF | ±10% | 250 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342008007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 2.2 nF | ±5% | 630 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012206090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 nF | ±10% | 50 | 0603 | 600 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 860040874001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 27 µF | ±20% | 100 | – | – | 9 | – | – | 11.5 | – | – | – | Ammopack | – | – | 7000 | 300 | 27 | 3.5 | 8 | – | – | – | – | – | – | ||
![]() | 560112116004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.45 | – | – | -55 °C up to +155 °C | – | – | – | – | – | – | 100 kΩ | ±1% | 0.1 | -100 | 100 | 75 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 885342207008 | SPEC | |
![]() | 885342008007 | SPEC | |
| 885012206090 | SPEC | ||
![]() | 860040874001 | SPEC | |
![]() | 560112116004 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Samples |
|---|