| Topology | Other Topology | 
| IC revision | 1 | 
The M13-RA6M3-EK is a complete evaluation and development platform for the Renesas Electronics® based RA6M3 Cortex®-M4 R7FA6M3AH3CFC microcontroller. The many hardware features on the board helps users to quickly evaluate all the available peripherals (10/100-Mbit Ethernet, microSDTM card, USB host/device, Audio codec with 4-pole Jack, SDRAM, Quad-SPI Flash memory, 4.3-inch colour LCD-TFT with capacitive touch panel, and many others) and to develop their custom applications. PMOD™ and Mikrobus™ connectors make it possible to easily extent the boards features (Sensors, communication and network modules and many more). The integrated JLink-OB debug probe provides in-circuit debug and programming for the RA6M3 device and also a built-in VCOM functionality.
| Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Output Logic | VSupply (V) | VSupply | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Description | RESa (bits) | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | Packaging | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | Working Voltage (V (AC)) | Gender | Durability | Interface Type | IR (mA) | Pitch (mm) | L (mm) | H (mm) | Contact Resistance (mΩ) | Rows | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|  | 7499011121A | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | Standard | – | – | – | – | – | – | – | 350 | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | 21.25 | 13.5 | – | – | – | – | – | – | – | – | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | ||
|  | 629105150921 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | Micro USB 2.0 | – | – | – | – | – | – | – | – | 1.8 | – | – | – | – | – | -40 | 85 | Tape and Reel | 5 | – | – | – | 30 | Receptacle | 10 000 Mating cycles | Type AB | – | – | – | – | 30 | – | – | – | – | – | – | Horizontal | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |
|  | 693071010811 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | Micro SD | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -25 | 85 | Tape and Reel & Mylar | 8 | – | – | with Card Detection | 100 | Socket | 10 000 Mating cycles | – | – | – | – | – | 100 | – | – | – | – | – | – | Push & Push | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
|  | 830058124 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | Processor, USB, Bluetooth | 24 MHz | ±20ppm | 30 | 18 | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
|  | 830068911 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | ±30ppm | 50 | 18 | – | – | – | – | – | – | – | – | – | – | -20 | 70 | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | -20 °C up to +70 °C | – | – | SMT | – | ||
|  | 831056290 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | Processor | 13 MHz | – | 50 | – | CMOS | 3.3 | 3.3 V | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |
|  | 830062558 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | Real Time Clock | 32.768 kHz | ±10ppm | – | 9 | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | – | – | – | – | – | – | – | – | 2 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
|  | 742792609 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | -55 | 125 | – | – | – | – | – | – | – | – | – | 3000 | – | 1.6 | 0.8 | – | – | 30 | 40 | 1000 MHz | 3000 | 0.04 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
|  | 74404024220 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | 22 | 0.45 | 0.55 | 910 | 22 | – | – | -40 | 125 | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
|  | 74404052015 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | 1.5 | 3.3 | 4.9 | 25.7 | 92 | – | – | -40 | 125 | – | – | – | – | – | – | – | – | – | – | – | 5 | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
|  | 68712414022 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -25 | 85 | Tape and Reel | 24 | – | – | – | 50 | – | 25 Mating cycles | – | – | 0.5 | 18.4 | – | 20 | – | – | – | – | – | – | Horizontal | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
|  | 62102021021 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | -40 | 105 | Tube | 20 | – | – | – | 100 | Pin Header | 50 Cycles | – | 1000 | 1.27 | 12.7 | – | 20 | Dual | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | |
|  | 694106105102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | – | 5 | – | – | – | – | – | -40 | 85 | Tape and Reel | – | 2 | 5.5 | with Pegs | 24 | – | – | – | 5000 | – | – | – | 50 | – | – | – | – | – | – | Right Angled | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |
|  | 61300811821 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 | 105 | Tray | 8 | – | – | – | 250 | Socket Header | 30 Mating cycles | – | – | 2.54 | 20.82 | – | 20 | Single | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
|  | 687106183722 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | -25 | 85 | Tape and Reel | 6 | – | – | – | 50 | – | 20 Mating cycles | – | – | 0.5 | 8.7 | – | 30 | – | – | – | – | – | – | Horizontal | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
|  | 687140183722 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | -25 | 85 | Tape and Reel | 40 | – | – | – | 50 | – | 20 Mating cycles | – | – | 0.5 | 25.7 | – | 30 | – | – | – | – | – | – | Horizontal | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
|  | 2533020201601 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WSEN-ITDS 3 Axis Acceleration Sensor & EV-Kits | – | – | – | – | – | – | – | – | – | – | – | – | – | WSEN-ITDS | 14 | -40 | 85 | 7'' Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | ||
|  | 613012243121 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 | 105 | Tray | 12 | – | – | – | 250 | Socket Header | 25 Mating cycles | – | – | 2.54 | 15.74 | – | 20 | Dual | – | – | – | – | – | Angled | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
|  | 7499011121A | SPEC | |
|  | 629105150921 | SPEC | – | 
|  | 693071010811 | SPEC | – | 
|  | 830058124 | SPEC | |
|  | 830068911 | SPEC | |
|  | 831056290 | SPEC | – | 
|  | 830062558 | SPEC | – | 
|  | 742792609 | SPEC | |
|  | 74404024220 | SPEC | |
|  | 74404052015 | SPEC | |
|  | 68712414022 | SPEC | – | 
|  | 62102021021 | SPEC | – | 
|  | 694106105102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 
|  | 61300811821 | SPEC | – | 
|  | 687106183722 | SPEC | – | 
|  | 687140183722 | SPEC | – | 
|  | 2533020201601 | SPEC | – | 
|  | 613012243121 | SPEC | – | 
| Samples | 
|---|
| Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Output Logic | VSupply (V) | VSupply | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Description | RESa (bits) | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | Packaging | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | Working Voltage (V (AC)) | Gender | Durability | Interface Type | IR (mA) | Pitch (mm) | L (mm) | H (mm) | Contact Resistance (mΩ) | Rows | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | 
|---|