Topology | Buck Converter |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | W (mm) | Fl (mm) | Ceramic Type | Q | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Poles | L (mm) | Vaporphase process | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691250610002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | 12.7 | – | 2 | – | – | – | Horizontal | 32 | Box | ||
691241810003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2418 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | Rising Cage Clamp | PCB | No | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | 25 | – | 3 | – | – | – | Horizontal | 14 | Box | ||
7447709006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | 12 | – | – | – | 6.8 | 11.7 | 14 | 23 | Standard | 12.8 | 15.7 | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 12 | – | 2 | – | 10 | – | – | 8.4 | – | |||
7443552150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | 1040 | -40 °C up to +155 °C | – | – | 10.2 | – | – | – | 1.5 | 18 | 5.83 | 63 | SMT | 6.5 | 17 | 5.3 | WE-PERM | – | -40 °C up to +155 °C | – | – | – | – | – | 10.5 | – | 2 | – | 4 | – | – | – | – | |||
885012006057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | – | 10 GΩ | 0.8 | 0.4 | NP0 Class I | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206081 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 470 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012209006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 22 µF | ±10% | 10 | 1210 | -55 °C up to +125 °C | 5 | 0.02 GΩ | 2.5 | 0.6 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
885012209048 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 4.7 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | 5 | 0.02 GΩ | 2.5 | 0.6 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
416131160802 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | 24 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 2 | 3.71 | Yes | 2 | – | – | – | – | – | Tape and Reel | ||
61302021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25.4 | – | 20 | Dual | – | Pin Header | Straight | 3 | Bag | ||
875075661008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | 220 µF | ±20% | 35 | 10.0 x 12.4 | -55 °C up to +105 °C | 12 | – | 10.3 | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 4100 | 22 | 1540 | 10 | – | 12.4 | – | – | – | – | – | – | – | 15" Tape & Reel | |||
885382206003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | 22 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885382206004 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885382207001 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | 1 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | 5 | 0.5 GΩ | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | 1.25 | – | – | – | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691250610002 | SPEC | – | |
691241810003 | SPEC | – | |
7447709006 | SPEC | ||
7443552150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885012006057 | SPEC | ||
885012206081 | SPEC | ||
885012209006 | SPEC | ||
885012209048 | SPEC | ||
416131160802 | SPEC | – | |
61302021121 | SPEC | – | |
875075661008 | SPEC | ||
885382206003 | SPEC | ||
885382206004 | SPEC | ||
885382207001 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | W (mm) | Fl (mm) | Ceramic Type | Q | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Poles | L (mm) | Vaporphase process | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|