| Topology | Power Factor Correction |
| Input voltage | 90-253 V |
| Output 1 | 230 V / 87 A |
| IC revision | 1 |
The STEVAL-TTPPFC01 offers a very high flat efficiency PFC solution in a full digital three-channel interleaved totem-pole topology. A conversion efficiency higher than 99.1% using ST MDmesh DM6 superjunction power MOSFETs is obtained, as well as a very high power factor and low THDi.The PFC operates in the zero voltage switching (ZVS) resonant mode with hysteresis current control, which is fully implemented in the STM32G474QE microcontroller, thanks to the integrated DACs, fast comparators, and high-resolution timer peripheral HRTIM, to ensure a high dynamic and precise cycle-by-cycle current control.The STEVAL-TTPPFC01 evaluation kit is a modular solution, which consists of: a power board, which contains all the main passive devices and all the daughter boards plug connectors; a control board, which embeds the STM32G474QE microcontroller; an auxiliary power supply board, which generates all the voltages for driving, sensing, MCU, etc.; three high-frequency half-bridge boards; a low-frequency half-bridge board.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | IR (mA) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS55040 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0603 | – | – | – | – | – | Tape and Reel | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | – | ||
![]() | 150060YS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 589 | Yellow | 591 | 100 | 2 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0603 | – | – | – | – | – | Tape and Reel | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | SMT | ||
![]() | 150060RS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0603 | – | – | – | – | – | Tape and Reel | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | SMT | ||
![]() | 742863160 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0603 | – | – | – | – | 0.3 | – | 0.8 | – | – | – | – | – | 600 | 950 | 600 MHz | 500 | 800 | High Current | 500 | – | 0.35 | – | – | – | 1.6 | 0.8 | SMT | ||
![]() | 7448051804 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | XL | – | – | – | – | – | – | 34 | – | – | – | – | – | – | – | – | – | – | – | 18000 | 4.5 | 0.0042 | 300 | 2100 | Nanocrystalline | 36 | 23 | THT | ||
| 885012006034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 22 pF | ±5% | 0603 | 840 | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | – | |||
| 885012006044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±5% | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | – | |||
| 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1.6 | 0.8 | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0603 | – | 3.5 | 5 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1.6 | 0.8 | – | |||
| 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 nF | ±10% | 0603 | – | 5 | 2.3 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1.6 | 0.8 | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 0603 | – | 10 | 0.1 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1.6 | 0.8 | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | – | |||
| 885012107013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 0805 | – | 10 | 0.02 GΩ | X5R Class II | 0.5 | 7" Tape & Reel | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 2 | 1.25 | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 0805 | – | 10 | 0.01 GΩ | X5R Class II | 0.5 | 7" Tape & Reel | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 2 | 1.25 | – | |||
![]() | 430483025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 100 MΩ | – | – | Tape and Reel | 2.5 | 160 | 1000000 | Black | Yes | not specified | – | – | – | – | – | – | 50 | – | – | 12 | – | – | – | – | – | |
![]() | 830107006509 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Processor, USB, Bluetooth | 24 MHz | ±10ppm | 15 | 9 | -40 °C up to +85 °C | – | – | CFPX-180 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 2.5 | SMT | ||
| 885012206095R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0603 | – | 3 | 5 GΩ | X7R Class II | 0.4 | 13" Tape & Reel | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | IR (mA) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | Mount | Samples |
|---|