Topology | Flyback Converter |
Input voltage | 90-440 V |
Output 1 | 15 V |
IC revision | 1.0 |
The STEVAL-VP26K01F evaluation board implements a three output isolated flyback specifically designed to supply the STCOMET smart meter and powerline communication system.The board has been developed using the VIPER267KDTR offline high-voltage converter.The VIPER267KDTR features a 1050 V avalanche-rugged power section, PWM operation at 60 kHz with frequency jittering for lower EMI, current limiting with 700 mA fixed set point, on-board soft-start, safe auto-restart after fault and low standby power.The power supply provides 15 V at 550 mArms (700 mA peak) to the power line modem (PLM) and the analog circuitry, a post-regulated 5 V at 100 mA and a 3.3 V at 200 mA supply through a dedicated DC-DC converter connected to the 15 V rail for digital circuitry and other low voltage parts.The power supply is designed to operate across an extended 90 to 440 VAC mains input voltage range to be used also with a phase-to-phase connection in a three-phase network.The STEVAL-VP26K01F evaluation board can be used in a standalone configuration or with the dedicated STCOMET development kit.
Triple output voltage: 15 V at 0.55 Arms (0.7 A peak), 3.3 V at 200 mA and 5 V at 100 mAExtended AC mains input voltage range: 90 to 440 VACEMC with EN55022, EN61000, EN61000-4-4, EN61000-4-5, EN61000-4-6WEEE compliantRoHS compliant
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | ±5% | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1 | 0.5 | 0.5 | – | |||
885012006057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
885012205067 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1 | 0.5 | 0.5 | – | |||
885012205086 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 0402 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1 | 0.5 | 0.5 | – | |||
885012106022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±20% | 0603 | -55 °C up to +85 °C | – | 10 | 0.5 GΩ | X5R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | |||
885012107005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 22 µF | ±20% | 0805 | -55 °C up to +85 °C | – | 15 | 0.005 GΩ | X5R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.3 | – | – | 2 | 1.25 | 1.25 | – | |||
860021378014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 33 µF | ±20% | – | – | – | 15 | – | – | – | Ammopack | – | – | – | 2000 | -25 °C up to +105 °C | 235 | 396 | 5 | 13 | – | – | – | – | – | – | – | – | – | – | – | 400 | – | – | 20 | – | – | – | |||
860040473003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 100 µF | ±20% | – | – | – | 14 | – | – | – | Ammopack | – | – | – | 5000 | -40 °C up to +105 °C | 350 | 25 | 2.5 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 11 | – | – | – | |||
860040573004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 100 µF | ±20% | – | – | – | 12 | – | – | – | Ammopack | – | – | – | 5000 | -40 °C up to +105 °C | 450 | 35 | 2.5 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 11 | – | – | – | |||
860040475008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 470 µF | ±20% | – | – | – | 14 | – | – | – | Ammopack | – | – | – | 7000 | -40 °C up to +105 °C | 1210 | 117.5 | 5 | 10 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 16 | – | – | – | |||
744821110 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | XS | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | THT | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | 10 | 350 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT | |||
7447713471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | 1030 | -40 °C up to +150 °C | – | – | – | – | – | – | 0.65 | 3.4 | Performance | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.42 | 0.47 | 2200 | – | – | – | 10 | 10 | 3 | SMT | |||
7447713102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | 1030 | -40 °C up to +150 °C | – | – | – | – | – | – | 0.45 | 2.3 | Performance | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.3 | 1 | 4600 | – | – | – | 10 | 10 | 3 | SMT | |||
74455047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD4 SMT Power Inductor | – | – | S | -40 °C up to +125 °C | – | – | – | – | – | – | 1.5 | 37 | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 1.5 | 0.0047 | 90 | – | – | – | 6.6 | 4.45 | 2.92 | SMT | ||
750316413 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-OLSTM Offline Flyback Transformers | – | – | EE16/7/5 | -40 °C up to +125 °C | – | – | – | – | – | Tray | 0.7 | – | – | – | -40 °C up to +125 °C; including temp rise | – | – | – | – | 85 - 265 V (AC) | 15 | 0.6 | 6 | 0.1 | 13 | 60 | 11.67:1.5:1:2.17 | – | 1.5 | – | – | 1500 | – | 18.5 | 16.5 | 18.8 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012005057 | SPEC | ||
885012006057 | SPEC | ||
885012205067 | SPEC | ||
885012205086 | SPEC | ||
885012106022 | SPEC | ||
885012107005 | SPEC | ||
860021378014 | SPEC | ||
860040473003 | SPEC | ||
860040573004 | SPEC | ||
860040475008 | SPEC | ||
744821110 | SPEC | ||
7447713471 | SPEC | ||
7447713102 | SPEC | ||
74455047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
750316413 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|