| Topology | Motor Drive |
| Input voltage | 4.5-65 V |
| Output 1 | 36 A |
| IC revision | A |
The DRV8163H-Q1 evaluation module (EVM) showcases the features and performance of the DRV8163H HotRod™ package. The DRV8163H-Q1 is a fully integrated half-bridge driver intended for a wide range of automotive applications. The H-bridge driver is intended for high current applications with a 4.5V to 65V operating voltage and a 36-A max output current.
36A max output current70V absolute maximum voltageConfigurable slew rate and spread spectrum clocking for low EMIIntegrated current sense and regulation through IPROPI
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | Qmin. | LR (µH) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Rows | Gender | IR (A) | Color | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | 2.44 | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | Jumper | 3 | Black | |
![]() | 7443320100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | 12.1 | 11.4 | 9.5 | – | – | – | 1 | 34 | 30.6 | 33.5 | 2.5 | Ferrite | – | 0.9 | 96 | – | – | – | – | – | – | – | 24 | – | ||
![]() | 691256610002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | 2 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | 20.32 | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | – | 10.16 | – | – | – | 57 | – | |
![]() | 61000621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 6 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 7.62 | – | – | – | – | Tube | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | Dual | Pin Header | 3 | – | |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 14 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 17.78 | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | Dual | Pin Header | 3 | – | |
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | 1.6 | 0.8 | 0.7 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | 1.6 | 0.8 | 0.7 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150080SS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | 2 | 1.25 | 0.7 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860040875004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 82 µF | ±20% | 100 | – | – | 9 | – | 20 | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | 7000 | 600 | 82 | 5 | 10 | – | – | – | – | ||
| 885012105001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 1 GΩ | 1 | 0.5 | 0.5 | 0.25 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 15 | 0.05 GΩ | 1 | 0.5 | 0.5 | 0.25 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 5 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012209026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.3 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | 3.5 | 0.2 GΩ | 3.2 | 2.5 | 1.6 | 0.75 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 1 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | 5 | 1 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885382207009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885382209002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±10% | 100 | 1210 | -55 °C up to +125 °C | 5 | 0.05 GΩ | 3.2 | 2.5 | 2.5 | 0.75 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012207124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 4.5 GΩ | 2 | 1.25 | 0.8 | 0.5 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 7443320100 | SPEC | |
![]() | 691256610002 | SPEC | – |
![]() | 61000621121 | SPEC | – |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 150060RS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 150080SS75000 | SPEC | |
![]() | 860040875004 | SPEC | |
| 885012105001 | SPEC | ||
| 885012105012 | SPEC | ||
| 885012206020 | SPEC | ||
| 885012209026 | SPEC | ||
| 885012207128 | SPEC | ||
| 885012206114 | SPEC | ||
| 885012206120 | SPEC | ||
![]() | 885382207009 | SPEC | |
![]() | 885382209002 | SPEC | |
| 885012207124 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | Qmin. | LR (µH) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Rows | Gender | IR (A) | Color | Samples |
|---|