Topology | Other Topology |
IC revision | A |
The AM243x EVM is a standalone test, development, and evaluation module (EVM) that lets developers evaluate AM243x's functionality and develop prototypes for a variety of applications.The EVM is equipped with a Sitara™ AM2434 processor along with additional components to allow the user to make use of the various device interfaces including Industrial Ethernet, standard Ethernet, PCIe, Fast Serial Interface (FSI) and others to easily create prototypes. The AM2434 supports a variety of Industrial Ethernet protocols like EtherCAT, EtherNet/IP, and PROFINET. An on-board display makes use of AM243x's serial peripheral interface (SPI) ports to provide the ability for local visual outputs in addition to the LEDs. On-board current measurement capabilities are available to monitor power consumption for power-conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as TI's Code Composer Studio™. The EVM also features an intuitive out-of-box guide to help engineers quickly get started with their evaluation.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | RDC (mΩ) | C | Tol. C | VR (V (DC)) | Size | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | VT (V (RMS)) | ISAT,10% (A) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS75000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
150080VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
150060RS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |||
742792780 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 220 | 360 | 450 MHz | 900 | 0.35 | Wide Band | 300 | 200 | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | |||
74279228260 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | 5 | – | – | – | – | – | – | – | – | – | – | – | 26 | 39 | 515 MHz | 6500 | 0.008 | High Current | 6500 | 33 | 0.8 | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | |||
74438336100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | 3020 | – | – | – | – | 3 | 3 | – | – | 10 | 1.65 | 3 | 280 | 18 | 80 | – | 1.55 | – | – | – | – | – | – | – | – | – | – | – | 0.322 | – | 1200 | – | 2 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
744316100 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | 4.75 | – | – | – | 5040 | – | – | – | – | 5.5 | 5.3 | – | – | 1 | 14.8 | 11.5 | – | 158 | – | – | 5.5 | Superflux | – | -40 °C up to +150 °C | – | – | – | – | – | – | – | – | 0.005225 | – | 11500 | – | 4 | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
744373460047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | 7030 | – | – | – | – | 7.3 | 6.6 | – | – | 0.47 | 16.6 | 37.8 | 4 | 91 | – | – | 21.4 | – | – | – | – | – | – | – | – | – | – | – | 0.0042 | – | 11500 | – | 2.8 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
7499111614A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 33.02 | 16.87 | – | – | 350 | – | – | – | – | – | 1500 | – | – | – | 0 °C up to +70 °C | – | – | – | – | – | – | – | – | – | – | – | – | 13.87 | 1000BASE-T | non-PoE | 1 | Up | Yes | -40 °C up to +85 °C | green/orange-yellow | current & voltage | THT | Yes | |||
875115252003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | 470 µF | ±20% | 10 | 8.0 x 8.7 | – | 8 | – | – | 8.7 | 8.3 | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 4800 | 11 | 940 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – | |||
885012005025 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | 10 pF | ±5% | 16 | 0402 | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012005041 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 15 pF | ±5% | 25 | 0402 | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012005058 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 33 pF | ±5% | 50 | 0402 | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012205050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 10 nF | ±10% | 25 | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012205051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 15 nF | ±10% | 25 | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012205056 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 150 pF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012205065 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012105012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 1 µF | ±20% | 10 | 0402 | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
885012105013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 10 | 0402 | – | 10 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
885012105018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 100 nF | ±20% | 25 | 0402 | – | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
885012206075 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 470 nF | ±10% | 25 | 0603 | – | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012107011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10 | 0805 | – | 10 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
74439346068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | – | – | – | – | 17.6 | – | – | – | 6060 | – | – | – | – | 6.65 | 6.45 | – | – | 6.8 | 8.1 | 11.3 | 17.6 | 22 | 120 | – | 5.65 | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.01936 | – | 6500 | – | 6.1 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
885012005085 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | 8.2 pF | ±0.5pF | 100 | 0402 | 564 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
782631141 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 50 | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 120 | 180 | 400 MHz | – | – | High Current | 2000 | – | 0.8 | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060VS75000 | SPEC | ||
150080VS75000 | SPEC | ||
150060RS55040 | SPEC | ||
150080RS75000 | SPEC | ||
742792780 | SPEC | ||
74279228260 | SPEC | ||
74438336100 | SPEC | ||
744316100 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
744373460047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
7499111614A | SPEC | ||
875115252003 | SPEC | ||
885012005025 | SPEC | ||
885012005041 | SPEC | ||
885012005058 | SPEC | ||
885012205050 | SPEC | ||
885012205051 | SPEC | ||
885012205056 | SPEC | ||
885012205065 | SPEC | ||
885012105012 | SPEC | ||
885012105013 | SPEC | ||
885012105018 | SPEC | ||
885012206075 | SPEC | ||
885012107011 | SPEC | ||
74439346068 | SPEC | ||
885012005085 | SPEC | ||
782631141 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | RDC (mΩ) | C | Tol. C | VR (V (DC)) | Size | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | VT (V (RMS)) | ISAT,10% (A) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|