Topology | HDBaseT |
IC revision | B0 |
The Valens' VS3000 integrated circuit, the first chipset in the Valens Stellofamily, leverages the HDBaseT Spec 3.0 standard technology, enablingtransmission of uncompressed HDMI 2.0 (18Gbps - 4K@60 4:4:4) overa single, standard Catx cable. The VS3000 converges ultra-high-definitionvideo, high-fidelity digital audio interfaces (I2S-4; S/PDIF), 1000BaseTX Ethernet,control/data formats (I2C, UART/RS-232, MSIO, CIR), USB 2.0 configurable toHost or Device, and up to 100W of power (Power over HDBaseT – PoH) overa single cable, while supporting point-to-point and networking topologies.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | USB | Shield Tabs | C | Tol. C | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Interface Type | Gender | Pins (pcs) | Working Voltage (V (AC)) | LS (µH) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | n | LSmin. (nH) | VT (V (DC)) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74980104400 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Through Hole Reflow | 100BASE-TX | non-PoE | 1 | Up | No | -40 °C up to +85 °C | green/yellow - green/yellow | current & voltage | THR | No | No | – | – | – | – | – | – | 22 | 16 | – | – | 350 | – | – | – | – | – | – | – | – | – | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1:1 | – | 2250 | – | ||
![]() | 74981104400 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Through Hole Reflow | 1000BASE-T | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THR | No | No | – | – | – | – | – | – | 21.5 | 16 | – | – | 350 | – | – | – | – | – | – | – | – | – | – | – | 13.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1:1 | – | 2250 | – | ||
![]() | 742792662 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 1000 | 1050 | 120 MHz | 830 | 0.3 | Wide Band | 600 | 186 | – | 1 | – | – | 600 | 0.3 | – | – | SMT | – | – | – | – | – | – | – | – | – | 0603 | ||
![]() | 742792645 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 470 | 600 | 230 MHz | 1000 | 0.2 | High Current | 800 | – | – | 1 | – | – | 1000 | 0.2 | – | – | SMT | – | – | – | – | – | – | – | – | – | 0603 | ||
![]() | 74279228600 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 60 | 99 | 458 MHz | 5100 | 0.015 | High Current | 5100 | 74 | – | 1 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 0603 | ||
![]() | 744273102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL5 HC SMT Common Mode Line Filter | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C up to +125 °C | – | – | – | 9.5 | 8.3 | – | – | 11 | – | – | – | – | – | – | – | – | 4 | – | – | 5 | – | – | – | – | – | – | – | – | 0.03 | – | 2500 | – | sectional | 2 | 11 | 1000 | 2500 | 0.03 | 80 | – | SMT | – | – | – | – | – | – | – | 1300 | 500 | – | ||
![]() | 744040240068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C up to +125 °C | – | – | – | 2.5 | 2 | – | – | 0.68 | 3.5 | 35 | 176 | – | – | – | – | – | – | – | – | 1.2 | – | – | – | – | – | – | – | – | – | – | 2500 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2512 | ||
![]() | 744053004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C up to +125 °C | – | – | – | 5.8 | 5.8 | – | – | 4.2 | 2.2 | – | 45 | – | – | – | – | – | 2 | – | – | 2.8 | – | – | – | – | – | – | – | – | 0.035 | – | 2500 | – | – | 8.5 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 5828 | ||
![]() | 74437349012 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | – | 7.3 | 6.6 | – | – | 1.2 | – | – | 45 | 12.4 | 12 | 24 | – | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | 0.0075 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 7050 | ||
![]() | 749119550 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PoEH Power over Ethernet High Power Transformer | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C up to +125 °C | – | – | – | 14 | 17.65 | – | – | 48 | 3.6 | – | – | – | – | – | – | – | – | – | 0.7 | 14.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Flyback | 33 - 57 V (DC) | 5 | 3 | 5 | 3 | 10 | 5.33:1:1:2 | – | 1500 | EPQ13 | |
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | – | – | – | -40 °C up to +85 °C | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | Type B | Receptacle | 5 | 30 | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 1000 | – | – | – | – | – | 1000 | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 1.7 | 350 | 200000 | Blue | not specified | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 750312791 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYTI Flyback Transformers | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C up to +125 °C; including temp rise | – | – | – | 23.11 | 29.65 | – | Tape and Reel | 10 | 8.75 | – | – | – | – | – | – | – | – | – | 0.1 | 11.43 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Flyback | 9 - 57 V (DC) | 56 | 0.35 | – | – | 12 | 1:5:1.13 | – | 1500 | EFD20 | ||
![]() | 885342206006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 10 nF | ±10% | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | 0603 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74980104400 | SPEC | |
![]() | 74981104400 | SPEC | |
![]() | 742792662 | SPEC | |
![]() | 742792645 | SPEC | |
![]() | 74279228600 | SPEC | |
![]() | 744273102 | SPEC | |
![]() | 744040240068 | SPEC | |
![]() | 744053004 | SPEC | |
![]() | 74437349012 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 749119550 | SPEC | – |
![]() | 629105136821 | SPEC | – |
![]() | 434153017835 | SPEC | – |
![]() | 750312791 | SPEC | |
![]() | 885342206006 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | USB | Shield Tabs | C | Tol. C | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Interface Type | Gender | Pins (pcs) | Working Voltage (V (AC)) | LS (µH) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | n | LSmin. (nH) | VT (V (DC)) | Size | Samples |
---|