Show all
results
Loading results
...
Components
Login
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(254)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(39)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(116)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(22)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1-30 of 1695 reference designs
Filter values
Analog Devices 71M6545H, Rev. 2
Flyback Converter
|
V
in
3-3.6 V
|
fsw
5000 kHz
Analog Devices 71M6603, Rev. 4
Flyback Converter
|
V
in
2.5-3.6 V
Analog Devices ADP1031
Flyback Converter
|
V
in
5-6 V
|
fsw
235-265 kHz
|
Output
24 V / 0.05 A
Analog Devices ADP1031
Flyback Converter
|
V
in
5-60 V
|
fsw
235-265 kHz
|
Output
24 V / 0.03 A
Analog Devices ADP1032 | Demoboard ADP1032CP-EVALZ
Flyback Converter
|
V
in
4.5-60 V
|
Output
28 V / 0.12 A
Analog Devices ADP1034
Flyback Converter
|
V
in
24 V
|
fsw
235-265 kHz
|
Output
24 V / 0.03 A
Analog Devices ADP1050, Rev. A
Flyback Converter
|
V
in
36-75 V
|
fsw
49-625 kHz
|
Output
12 V / 20 A
Analog Devices ADP1071-1 | Demoboard EVAL-ADP1071-2
Flyback Converter
|
V
in
18-36 V
|
fsw
50-600 kHz
|
Outputs
24 V / 0.4 A, 5 V / 0.5 A
Analog Devices ADPL54203 | Demoboard ADIPOWERESSENTKIT
Flyback Converter
|
V
in
3.2-40 V
|
Output
5 V
Analog Devices ADPL54203 | Demoboard EVAL-ADPL54203-AZ
Flyback Converter
|
V
in
10-28 V
|
Output
5 V / 2.2 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
18-42 V
|
fsw
12-380 kHz
|
Output
3.3 V / 2.1 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
4-18 V
|
fsw
12-380 kHz
|
Output
12 V / 0.4 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-36 V
|
fsw
12-380 kHz
|
Output
24 V / 0.3 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-32 V
|
fsw
12-380 kHz
|
Output
8 V / 0.9 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
18-42 V
|
fsw
12-380 kHz
|
Output
5 V / 1.6 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
4-18 V
|
fsw
12-380 kHz
|
Output
5 V / 0.9 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-36 V
|
fsw
12-380 kHz
|
Output
48 V / 0.15 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-32 V
|
fsw
12-380 kHz
|
Output
3.3 V / 2.1 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-32 V
|
fsw
12-380 kHz
|
Output
5 V / 1.5 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-32 V
|
fsw
12-380 kHz
|
Output
5 V / 1.3 A
Analog Devices ADuM4138 | Demoboard EVAL-ADuM4138EBZ
Flyback Converter
|
V
in
5-25 V
|
fsw
9.2-54 kHz
Analog Devices CN0418
Flyback Converter
Analog Devices DC1817B | Demoboard DC1817B
Flyback Converter
|
V
in
90-265 V
|
Output
24 V / 2 A
Analog Devices LT1737 | Demoboard DC418A
Flyback Converter
|
V
in
8-36 V
|
Outputs
15 V / 0.1 A, -15 V / 0.1 A, 5 V / 0.2 A
Analog Devices LT3001
Flyback Converter
|
V
in
4-36 V
|
fsw
10 kHz
|
Output
5 V
Analog Devices LT3511, Rev. C
Flyback Converter
|
V
in
8-20 V
|
fsw
40-650 kHz
|
Outputs
15 V / 0.04 A, 70 V / 0 A
Analog Devices LT3511, Rev. C
Flyback Converter
|
V
in
20-30 V
|
fsw
40-650 kHz
|
Outputs
5 V / 0.25 A, 15 V / 0.09 A
Analog Devices LT3511, Rev. C
Flyback Converter
|
V
in
4.5-100 V
|
fsw
40-650 kHz
Analog Devices LT3511, Rev. C
Flyback Converter
|
V
in
36-72 V
|
fsw
40-650 kHz
|
Outputs
15 V / 0.05 A, 15 V / 0.1 A, 24 V / 0.06 A, 3.3 V / 0.4 A, 5 V / 0.3 A, -15 V / 0.05 A, 12 V / 0.1 A
Analog Devices LT3511EMS | Demoboard DC1517A, Rev. 2
Flyback Converter
|
V
in
36-75 V
|
Output
5 V / 0.3 A
1
2
3
4
5
...
57
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes