Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3031-3060 of 12307 reference designs
Filter values
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A4_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.05 V / 5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_ZUM_A2_IC1, Rev. 2.0
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 1.6 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_ZUM_A2_IC1, Rev. 2.0
Buck Converter
|
V
in
12 V
|
Output
0.85 V
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_ZUM_A2_IC1, Rev. 2.0
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 10 A
AnDAPT Inc AMP8DB6QF65 | Demoboard AMP8DB3, Rev. 2.0
Buck Converter
|
V
in
4.75-20 V
|
Output
3.3 V
AnDAPT Inc AMP8DSQF65 | Demoboard AmP72XXEB
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 6 A
AnDAPT Inc AMP8DSQF65 | Demoboard AmP72XXEB
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 10 A
AnDAPT Inc AMP8DSQF65 | Demoboard AmP72XXEB
Buck Converter
|
V
in
12 V
|
Output
1.2 V
AnDAPT Inc AMP8DSQF65 | Demoboard AnD7220EB, Rev. 1.0
Buck Converter
AnDAPT Inc AMP8DSQF65 | Demoboard AnD8300EB, Rev. 1.0
Buck Converter
AnDAPT Inc AMP8DSQF65 | Demoboard AMP8DB2, Rev. 1.1
Buck Converter
AnDAPT Inc AMP8DSQF65 | Demoboard AnD7122EB, Rev. 2
Buck Converter
AnDAPT Inc AnD7202 | Demoboard AnD7202EB
Buck Converter
|
V
in
12 V
|
Output
0.7 V / 10 A
AnDAPT Inc AnD7220 | Demoboard AnD7220EB
Buck Converter
|
V
in
12 V
|
Output
0.7 V / 10 A
AnDAPT Inc AnD8204 | Demoboard AnD8204EB
Buck Converter
|
V
in
12 V
|
Output
0.7 V / 6 A
AnDAPT Inc AnD8240 | Demoboard AnD8240EB
Buck Converter
|
V
in
12 V
|
fsw
500-800 kHz
|
Output
0.7 V / 6 A
AnDAPT Inc AnD8302 | Demoboard AnD8302EB
Buck Converter
|
V
in
12 V
|
Output
0.7 V / 6 A
AnDAPT Inc AnD8320EB | Demoboard AnD83XX
Buck Converter
|
V
in
12 V
|
Output
0.7 V / 6 A
AnDAPT Inc AnD8400EB | Demoboard AnD8400, Rev. 1.1
Buck Converter
|
V
in
4.5-17 V
|
fsw
500-800 kHz
|
Outputs
5.5 V / 6 A, 5.5 V / 6 A, 5.5 V / 6 A, 5.5 V / 6 A
Anpec APW7408 | Demoboard EVB_APW7408, Rev. A.2
Buck Converter
|
V
in
2.9-5.5 V
|
Output
0.6 V
Anpec APW7408B | Demoboard EVB_APW7408B, Rev. A.4
Buck Converter
|
V
in
2.9-5.5 V
|
Output
0.6 V
Anpec APW7435, Rev. 1
Other Topology
Anpec APW7435 | Demoboard Typical_Application_Circuit_2, Rev. A.9
Buck Converter
|
V
in
4.5-18 V
|
Output
6 A
Anpec APW7435 | Demoboard Typical_Application_Circuit_1, Rev. A.9
Buck Converter
|
V
in
4.5-18 V
|
Output
6 A
Anpec APW7437 | Demoboard Typical_Application_Circuit_2, Rev. A.10
Buck Converter
|
V
in
4.5-18 V
|
Outputs
6 A, 3 A
Anpec APW7437 | Demoboard Typical_Application_Circuit_1, Rev. A.10
Buck Converter
|
V
in
4.5-18 V
|
Outputs
3 A, 6 A
Anpec APW9202 | Demoboard Typical_Application_Circuit, Rev. A.8
Buck Converter
|
V
in
4.5-18 V
|
Outputs
2 A, 3 A
Anpec APW9202L | Demoboard Typical_Application_Circuit, Rev. A.8
Buck Converter
|
V
in
4.5-18 V
|
Outputs
2 A, 3 A
Anpec APW9202M | Demoboard APW9202M, Rev. A.1
Buck Converter
|
V
in
4.5-18 V
Anpec APW9202S | Demoboard Typical_Application_Circuit, Rev. A.8
Buck Converter
|
V
in
4.5-18 V
|
Outputs
2 A, 3 A
previous
1
...
100
101
102
103
104
...
411
next
Cart
Your cart is empty.
Get samples and quotes