Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3061-3090 of 12307 reference designs
Filter values
Anpec APW9211S | Demoboard EVB_APW9211S, Rev. A.2
Buck Converter
|
V
in
4.5-16 V
|
Outputs
2 A, 4 A
Anpec APW9304H | Demoboard APW9304H 3-CH Buck Converter, Rev. A.1
Buck Converter
|
V
in
3-18 V
|
Outputs
1.5 A, 3 A, 2.5 A
AXElite AX3071 | Demoboard AX3071 Demo Board, Rev. 1.0
Buck Converter
|
V
in
9-40 V
|
Output
5 V
AXElite AX5201, Rev. 1.4
Boost Converter
Backward BT2743 | Demoboard BTDB6A1A, Rev. 00
Boost Converter
|
V
in
4-50 V
Backward BT2747 | Demoboard BTDB583A, Rev. 00
Flyback Converter
|
V
in
4-12 V
|
Output
12 V
Backward BT2747 | Demoboard BTDB581A, Rev. 00
Boost Converter
|
V
in
4-48 V
|
Output
60 V
Backward BT2747 | Demoboard BM1735, Rev. 00
Buck Converter
|
V
in
4-55 V
|
Output
16.8 V / 0.56 A
Backward BT3756 | Demoboard BTDBA11A
Boost Converter
|
V
in
5-18 V
|
Output
24 V / 1 A
Backward BTC1832 | Demoboard BTDB834A, Rev. 00
Buck Converter
|
V
in
3.6-23 V
|
Output
21 V / 2 A
Bright Power Semiconductor BPD95036E, Rev. 1,0
Buck Converter
|
V
in
12 V
Broadcom ACFL-3161 | Demoboard EB1200-3161, Rev. 1.0
Other Topology
|
V
in
15 V
Broadcom ACPL-302J
Flyback Converter
|
V
in
8-18 V
|
fsw
40-80 kHz
|
Output
18 V / 0.08 A
Broadcom ACPL-302J | Demoboard ACPL-302J
Flyback Converter
|
V
in
8-18 V
|
fsw
40-80 kHz
|
Output
20 V / 0.07 A
Broadcom ACPL-337J | Demoboard EB600-337J, Rev. 1.1
Other Topology
|
V
in
24 V
Broadcom ACPL-339J | Demoboard EB1200-339J, Rev. 2.1
Other Topology
|
V
in
15 V
Broadcom ACPL-352J | Demoboard EB1200-352J, Rev. 1.2
Other Topology
|
V
in
15 V
Broadcom ACPL-355JC, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
12 V
|
Output
10 A
Broadcom ACPL-355JC | Demoboard EB1200M62-355JC, Rev. 1.0
Other Topology
|
V
in
15 V
Broadcom ACPL-355JC | Demoboard EB1200-355JC, Rev. 1.1
Half-Bridge Converter symmetrical isolated
|
V
in
600-800 V
|
Output
15 A
Broadcom ACPL-736J | Demoboard EB1200M62-355JC, Rev. 1.0
Other Topology
|
V
in
5 V
Broadcom AD8396
Other Topology
Broadcom BCM6304, Rev. 6A
Other Topology
Broadcom BCM63138
Other Topology
Broadcom BCM63158DVT | Demoboard BCM963158DVT
Other Topology
Broadcom BCM63168FTTDPS | Demoboard BCM963168FTTDPS
Other Topology
Broadcom BCM6318PLC | Demoboard BCM96318PLC
Other Topology
Broadcom BCM6319 | Demoboard BCM96319AB, Rev. AB
Other Topology
Broadcom BCM6368
Other Topology
Broadcom BCM65040
Other Topology
previous
1
...
101
102
103
104
105
...
411
next
Cart
Your cart is empty.
Get samples and quotes