Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(912)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4651-4680 of 12714 reference designs
Filter values
JoulWatt JW5213 | Demoboard EV5213_S0_R0, Rev. 0.1
Buck Converter
|
V
in
2.5-6 V
|
Output
1.8 V / 3 A
JoulWatt JW5213A | Demoboard EV5213A_S0_R0, Rev. 0.1
Buck Converter
|
V
in
2.5-6 V
|
fsw
1000 kHz
|
Output
1.8 V / 3 A
JoulWatt JW5231 | Demoboard EV5231_S0_R0, Rev. 0.3
Buck Converter
|
V
in
2.5-5.5 V
|
Output
1.8 V / 1.5 A
KDPOF KD1053 | Demoboard EVB1053-HOME-MXL
Other Topology
KDPOF KD9351 | Demoboard EVB9351-SFP
Other Topology
Kinetic Technology AS1135, Rev. 1.4
Flyback Converter
|
V
in
9.5-57 V
|
fsw
80-550 kHz
|
Output
5 V
Kinetic Technology AS1138, Rev. 1.9
Buck Converter
|
V
in
41-57 V
|
fsw
80-550 kHz
|
Output
11.82 V / 2 A
Kinetic Technology AS1138, Rev. 1.9
Buck Converter
|
V
in
41-57 V
|
fsw
80-550 kHz
|
Output
3.24 V / 6.8 A
Kinetic Technology AS1834, Rev. 3.9
Flyback Converter
|
V
in
6-48 V
|
Outputs
5 V, 3.3 V, 3 V, 4 V
Kinetic Technology AS1854, Rev. 3.9
Boost Converter
|
V
in
4-48 V
|
Output
0.8 V
Kinetic Technology KTA1136 | Demoboard AN162, Rev. 04a
Buck Converter
|
V
in
38-48 V
|
fsw
100-800 kHz
|
Output
12 V / 1.1 A
Kinetic Technology KTA1137A, Rev. 04a
Buck Converter
|
V
in
38-48 V
|
Output
12 V / 1.1 A
Kinetic Technology KTB8331 | Demoboard KTB8331DEDAA-MMEV02, Rev. 2
Buck Converter
|
V
in
2.5-5.5 V
|
Output
3.35 V / 3 A
Kinetic Technology KTB8371, Rev. 04a
Buck Converter
|
V
in
4.7-17 V
|
fsw
500-2000 kHz
|
Output
5.5 V / 5 A
Kinetic Technology KTC3500 | Demoboard KTC3500EVAC-MMEV01, Rev. MAY 2024 – EUM-0029-01
Boost Converter
|
V
in
7-17 V
|
Output
24 V / 2 A
Lattice semiconductor Corporation Avant FPGA | Demoboard Avant-G Versa Board, Rev. 1.2
FPGA
Lattice semiconductor Corporation Avant FPGA | Demoboard Avant-E Evaluation Board, Rev. 1.4
FPGA
Lattice semiconductor Corporation Certus-NX Device | Demoboard FPGA-EB-02032-1.2, Rev. 1.2
FPGA
Lattice semiconductor Corporation CrossLinkU-N X | Demoboard FPGA-EB-02062-1.0, Rev. 1
FPGA
Lattice semiconductor Corporation DP83867IR | Demoboard FPGA-EB-02016-1.0, Rev. 1
FPGA
Lattice semiconductor Corporation ECP5 | Demoboard ECP5 PCI Express Development Kit, Rev. 1.1
FPGA
Lattice semiconductor Corporation ECP5 85 756 fpBGA | Demoboard LFE5UM-85F-PB-EVN, Rev. 1.0
FPGA
Lattice semiconductor Corporation ECP5UM-85FBG756 | Demoboard FPGA-EB-02002, Rev. 1.1
FPGA
Lattice semiconductor Corporation iCE5LP | Demoboard iCE40 UltraPlus MDP, Rev. Plus
FPGA
Lattice semiconductor Corporation LFE5UM-45F-8BG381IES | Demoboard LFE5UM-45F-8BG381IES, Rev. 1.3
Other Topology
Lattice semiconductor Corporation LFE5UM-45F-8BG381IES | Demoboard TBD, Rev. B
FPGA
|
fsw
156250 kHz
Lattice semiconductor Corporation LFE5UM5G-45F-8BG381IES | Demoboard LFE5UM5G-45F-VERSA-EVN, Rev. 1.2
Other Topology
Lattice semiconductor Corporation LFE5UM5G-85F-8BG381 | Demoboard EPC5 Evaluation Board
FPGA
Lattice semiconductor Corporation LIFCL-40-MG289 | Demoboard FPGA-EB-02039-1.1, Rev. 1.1
FPGA
Lattice semiconductor Corporation LIFCL-VIP-SI-EVN | Demoboard FPGA-EB-02029-1.3, Rev. 1
FPGA
previous
1
...
154
155
156
157
158
...
424
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes