Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Reference Designs
Products
Reference Designs
Applications & Industries
Design Kits
Cart
Your cart is empty.
Get samples and quotes
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Topology
A-PHY
(9)
ADC
(50)
BMS
(20)
Boost
(1065)
Buck
(5622)
Buck-Boost
(443)
Charge Pump
(26)
Class D Audio Amplifier
(12)
DAC
(19)
FPGA
(59)
FlyBuck
(57)
Flyback
(1666)
Forward
(74)
Full-Bridge
(53)
HDBaseT
(11)
Half-Bridge (Isolated)
(179)
Half-Bridge (Nonisolated)
(5)
Inverter
(139)
LAN / POE
(75)
LLC Resonant
(125)
Motor Drive
(89)
Other
(2067)
PFC
(252)
Push-Pull
(165)
RF signals / communications
(27)
SEPIC
(163)
Sensors
(31)
USB
(59)
Wireless Power
(177)
24 more
V
in min
| Input voltage (min.)
V
V
in max
| Input voltage (max.)
V
fsw
min
| Switching frequency (min.)
kHz
fsw
max
| Switching frequency (max.)
kHz
Output 1: V
out max
| Output voltage
V
Output 1: I
out max
| Output current
A
Output 2: V
out max
| Output voltage
V
Output 2: I
out max
| Output current
A
Output 3: V
out max
| Output voltage
V
Output 3: I
out max
| Output current
A
Output 4: V
out max
| Output voltage
V
Output 4: I
out max
| Output current
A
Output 5: V
out max
| Output voltage
V
Output 5: I
out max
| Output current
A
Output 6: V
out max
| Output voltage
V
Output 6: I
out max
| Output current
A
Output 7: V
out max
| Output voltage
V
Output 7: I
out max
| Output current
A
Output 8: V
out max
| Output voltage
V
Output 8: I
out max
| Output current
A
Output 9: V
out max
| Output voltage
V
Output 9: I
out max
| Output current
A
Output 10: V
out max
| Output voltage
V
Output 10: I
out max
| Output current
A
All manufacturers
5221-5250 of 12739 reference designs
Filter values
Microchip MIC4724, Rev. A
Buck Converter
|
V
in
3-6 V
|
Output
5 V / 3 A
Microchip MIC4724, Rev. A
Buck Converter
|
V
in
5.5 V
|
Output
3.3 V / 3 A
Microchip MIC4724, Rev. A_
Buck Converter
|
V
in
3-6 V
|
Outputs
1.8 V / 3 A, 5 V / 3 A
Microchip MIC69303RT | Demoboard MCP14B101_PT-EB, Rev. 1
Buck Converter
|
V
in
4.5-6 V
|
Output
0.5 V / 3 A
Microchip MIC7400 | Demoboard ADM00760, Rev. 2.0
Other Topology
Microchip MPFS250T-FCVG484 | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
FPGA
Microchip NX9548CMTR | Demoboard NX9548
Buck Converter
|
V
in
4.5-24 V
|
Output
24 V / 9 A
Microchip OS81110
Other Topology
Microchip PD70201 | Demoboard EVB25FX, Rev. 1.8
Flyback Converter
|
V
in
42-57 V
|
fsw
100-500 kHz
|
Outputs
12 V / 2.1 A, 5 V / 5 A
Microchip PD70201 | Demoboard EVB25FX, Rev. 1.8
Buck Converter
|
V
in
32-57 V
|
fsw
100-500 kHz
|
Output
12 V / 4 A
Microchip PD70201 | Demoboard PD70201EVB25FX, Rev. 3.1
Flyback Converter
|
V
in
42-57 V
|
Output
12 V / 2.1 A
Microchip PD70201 | Demoboard PD70201EVB25FX, Rev. 3.1
Flyback Converter
|
V
in
42-57 V
|
Output
5 V / 5 A
Microchip PD70211 | Demoboard PD70211EVB51F-12, Rev. 1.2
Flyback Converter
|
V
in
42-57 V
|
Output
12 V / 4.17 A
Microchip PIC16F15345 | Demoboard High-Voltage E-Fuse, Rev. A
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Outputs
24.8 V, 12.4 V
Microchip PIC16F1764 | Demoboard EV84C64A, Rev. A
Other Topology
|
V
in
38-42 V
|
fsw
800-1000 kHz
|
Output
15 V / 3 A
Microchip PIC16F1769 | Demoboard 60W Flyback+100ms Holdup, Rev. 1
Other Topology
|
V
in
5 V
|
Output
12 V
Microchip PIC16F1769 | Demoboard 30W FB PFC, Rev. 3.1
Power Factor Correction
|
V
in
190-265 V
|
Output
38 V / 0.7 A
Microchip PIC16F1779 | Demoboard UBC150
Other Topology
Microchip PIC16F18325 | Demoboard Qi Wireless 15W Receiver Reference Design AN3532
Wireless Power Transfer
Microchip PIC16F18325 | Demoboard Qi-Wireless-Charging-LED-Lantern
Buck-Boost Converter
|
V
in
4.5-28 V
|
Output
5 V
Microchip PIC16F18326 | Demoboard Wireless 5W Charging Transmitter Reference Design, Rev. 1
Wireless Power Transfer
|
V
in
5 V
Microchip PIC16F753 | Demoboard AN1978, Rev. 4
SEPIC Buck-Boost Topology
|
V
in
6-20 V
|
Output
45 V / 0.33 A
Microchip PIC16F753, Rev. C
Flyback Converter
|
V
in
6-20 V
|
Output
70 V
Microchip PIC16F753 | Demoboard TB3104, Rev. C
Flyback Converter
|
V
in
6-20 V
|
Output
70 V
Microchip PIC16F753 | Demoboard TB3103, Rev. C
Flyback Converter
|
V
in
6-20 V
|
Output
70 V
Microchip PIC33FJ | Demoboard Dual Interleaved Buck - Demo board, Rev. 1.0
Buck Converter
Microchip PolarFire SoC FPGA Icicle Kit | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
FPGA
Microchip SAM9X6 | Demoboard MCP16502, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 1 A
Microchip SAM9X6 | Demoboard MCP16501, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2200 kHz
|
Outputs
1.25 V / 1 A, 3.3 V / 1 A, 1.2 V / 1 A
Microchip SAMA5DX | Demoboard MCP16502, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 1 A
previous
1
...
173
174
175
176
177
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes