Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5641-5670 of 12739 reference designs
Filter values
Monolithic Power Systems MP28266, Rev. 1.0
Buck Converter
|
V
in
6-21 V
|
fsw
425-595 kHz
|
Output
1.2 V / 3 A
Monolithic Power Systems MP28266, Rev. 1.0
Buck Converter
|
V
in
6-21 V
|
fsw
425-595 kHz
|
Output
18 V / 3 A
Monolithic Power Systems MP28275, Rev. 1.0
Buck Converter
|
V
in
4.5-7 V
|
fsw
900-1300 kHz
|
Output
1.2 V / 5 A
Monolithic Power Systems MP28367, Rev. 0.9
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 1 A
Monolithic Power Systems MP28368, Rev. 0.9
Buck Converter
|
V
in
4.5-24 V
|
Output
3.3 V
Monolithic Power Systems MP2905, Rev. 1.0
Buck Converter
|
V
in
12 V
|
fsw
200-500 kHz
|
Output
1.8 V / 25 A
Monolithic Power Systems MP2908A | Demoboard EV2908A-F-01A, Rev. 1.0
Buck Converter
|
V
in
6-60 V
|
fsw
100-1000 kHz
|
Output
5 V / 7 A
Monolithic Power Systems MP2910, Rev. 1.0
Buck Converter
|
V
in
5-20 V
|
fsw
240-340 kHz
|
Output
3.3 V / 10 A
Monolithic Power Systems MP2910ES | Demoboard EV2910ES-00A, Rev. 1.0
Buck Converter
|
V
in
5-20 V
|
Output
5 V / 10 A
Monolithic Power Systems MP2932, Rev. 1.02
Other Topology
|
fsw
225-1000 kHz
Monolithic Power Systems MP2935, Rev. 1.0
Other Topology
Monolithic Power Systems MP2935+MP86885, Rev. 1.0
Other Topology
Monolithic Power Systems MP2935+MP86885, Rev. 1.0
Buck Converter
|
V
in
12 V
|
Output
60 A
Monolithic Power Systems MP29368, Rev. 1.2
Buck Converter
|
V
in
12 V
|
fsw
1200-1700 kHz
|
Output
3.3 V / 1.2 A
Monolithic Power Systems MP2953A | Demoboard EV2953+86905-RT(DDR4 3P)-00A
Other Topology
Monolithic Power Systems MP3307 | Demoboard EV3307-J-00A, Rev. 1.0
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
2200 kHz
|
Output
24 V / 0.04 A
Monolithic Power Systems MP3314A | Demoboard EV3314A-C-00A, Rev. 1.1
Boost Converter
|
V
in
3-30 V
Monolithic Power Systems MP3373, Rev. 1.01
Boost Converter
|
V
in
9-28 V
|
fsw
135-785 kHz
|
Outputs
0.15 A, 0.2 A
Monolithic Power Systems MP3378 | Demoboard EV3378-S-00A, Rev. 1.0
Buck Converter
|
V
in
8-24 V
Monolithic Power Systems MP3385 | Demoboard EV3385-R-00A, Rev. 1.1
Boost Converter
|
V
in
4.5-33 V
|
fsw
100-900 kHz
|
Output
80 V / 0.12 A
Monolithic Power Systems MP3391, Rev. 1.12
Boost Converter
|
V
in
10-28 V
|
fsw
235-325 kHz
|
Outputs
0.06 A, 0.08 A
Monolithic Power Systems MP3393, Rev. 1.05
Boost Converter
|
V
in
10-28 V
|
fsw
120-160 kHz
|
Output
0.2 A
Monolithic Power Systems MP3393, Rev. 1.05
Boost Converter
|
V
in
10-28 V
|
fsw
120-160 kHz
|
Output
0.2 A
Monolithic Power Systems MP3398A, Rev. 1.03
Boost Converter
|
V
in
8-28 V
|
fsw
150-621 kHz
|
Output
0.12 A
Monolithic Power Systems MP3398AGS, Rev. 1.0
Boost Converter
|
V
in
8-28 V
|
Output
0.12 A
Monolithic Power Systems MP3398E | Demoboard EV3398E-U-00A, Rev. 1.0
Boost Converter
|
V
in
13-33 V
|
fsw
305-460 kHz
|
Output
0.12 A
Monolithic Power Systems MP3414, Rev. 1.01
Boost Converter
|
V
in
0.8-4 V
|
fsw
800-1200 kHz
|
Output
3.3 V
Monolithic Power Systems MP3414A | Demoboard EV3414A-J-00A, Rev. 1.0
Boost Converter
|
V
in
2.5-4.7 V
|
Output
5 V / 1 A
Monolithic Power Systems MP3418, Rev. 1.0
Boost Converter
|
V
in
0.8-4 V
|
fsw
1000-1400 kHz
|
Output
3.3 V
Monolithic Power Systems MP3421 | Demoboard EV3421-G-00A, Rev. 1.0
Boost Converter
|
V
in
2.8-4.2 V
|
fsw
440-760 kHz
|
Output
5 V / 2.1 A
previous
1
...
187
188
189
190
191
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes